Part Number |
Bore Size |
Housing Material |
Lubrication Type |
Dynamic Load Rating |
Static Load Rating |
CAD |
|---|---|---|---|---|---|---|
| SUCAFL204-12-IP69K/F | N/A 0.7500 in | N/A Machined Stainless Steel | N/A Standard Food Safe Grease | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N |
N/A
|
| SUCAFL204-12-IP69K/FVSL613 | N/A 0.7500 in | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N |
N/A
|
| SUCBFL204-12-IP69K/F | N/A 0.7500 in | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N |
N/A
|
| SUCBFL204-12-IP69K/FVSL613 | N/A 0.7500 in | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N |
N/A
|
| SUCPLFL204-12-IP69K/F | N/A 0.7500 in | N/A White Thermoplastic (Polymer) | N/A Standard Food Safe Grease | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N |
N/A
|
| SUCPLFL204-12-IP69K/FVSL613 | N/A 0.7500 in | N/A White Thermoplastic (Polymer) | N/A Food Grade Solid Lube | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N |
N/A
|
| SUCSFL204-12-IP69K/F | N/A 0.7500 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N |
N/A
|
| SUCSFL204-12-IP69K/FVSL613 | N/A 0.7500 in | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N |
N/A
|
| SUCSFLY204-12-IP69K/F | N/A 0.7500 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N |
N/A
|
| SUCSFLY204-12-IP69K/FVSL613 | N/A 0.7500 in | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N |
N/A
|
| SUCAFL204-IP69K/F | N/A 20.000 mm | N/A Machined Stainless Steel | N/A Standard Food Safe Grease | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N |
N/A
|
| SUCAFL204-IP69K/FVSL613 | N/A 20.000 mm | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N |
N/A
|
| SUCBFL204-IP69K/F | N/A 20.000 mm | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N |
N/A
|
| SUCBFL204-IP69K/FVSL613 | N/A 20.000 mm | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N |
N/A
|
| SUCPLFL204-IP69K/F | N/A 20.000 mm | N/A White Thermoplastic (Polymer) | N/A Standard Food Safe Grease | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N |
N/A
|
| SUCPLFL204-IP69K/FVSL613 | N/A 20.000 mm | N/A White Thermoplastic (Polymer) | N/A Food Grade Solid Lube | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N |
N/A
|
| SUCSFL204-IP69K/F | N/A 20.000 mm | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N |
N/A
|
| SUCSFL204-IP69K/FVSL613 | N/A 20.000 mm | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N |
N/A
|
| SUCSFLY204-IP69K/F | N/A 20.000 mm | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N |
N/A
|
| SUCSFLY204-IP69K/FVSL613 | N/A 20.000 mm | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N |
N/A
|
| SUCAFL205-14-IP69K/F | N/A 0.875 in | N/A Machined Stainless Steel | N/A Standard Food Safe Grease | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N |
N/A
|
| SUCAFL205-14-IP69K/FVSL613 | N/A 0.875 in | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N |
N/A
|
| SUCBFL205-14-IP69K/F | N/A 0.875 in | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N |
N/A
|
| SUCBFL205-14-IP69K/FVSL613 | N/A 0.875 in | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N |
N/A
|
| SUCAFL205-15-IP69K/F | N/A 0.9375 in | N/A Machined Stainless Steel | N/A Standard Food Safe Grease | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N |
N/A
|