Part Number |
Bore Size |
Housing Material |
Lubrication Type |
Dynamic Load Rating |
Static Load Rating |
CAD |
|---|---|---|---|---|---|---|
| SUCAFL207-20-IP69K/FVSL613 | N/A 1.2500 in | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCBFL206-20-IP69K/F | N/A 1.2500 in | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCBFL206-20-IP69K/FVSL613 | N/A 1.2500 in | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCBFL207-20-IP69K/F | N/A 1.2500 in | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCBFL207-20-IP69K/FVSL613 | N/A 1.2500 in | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCPLFL206-20-IP69K/F | N/A 1.2500 in | N/A White Thermoplastic (Polymer) | N/A Standard Food Safe Grease | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCPLFL206-20-IP69K/FVSL613 | N/A 1.2500 in | N/A White Thermoplastic (Polymer) | N/A Food Grade Solid Lube | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCPLFL207-20-IP69K/F | N/A 1.2500 in | N/A White Thermoplastic (Polymer) | N/A Standard Food Safe Grease | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCPLFL207-20-IP69K/FVSL613 | N/A 1.2500 in | N/A White Thermoplastic (Polymer) | N/A Food Grade Solid Lube | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCSFL206-20-IP69K/F | N/A 1.2500 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCSFL206-20-IP69K/FVSL613 | N/A 1.2500 in | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCSFL207-20-IP69K/F | N/A 1.2500 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCSFL207-20-IP69K/FVSL613 | N/A 1.2500 in | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCSFLY206-20-IP69K/F | N/A 1.2500 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCSFLY206-20-IP69K/FVSL613 | N/A 1.2500 in | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCSFLY207-20-IP69K/F | N/A 1.2500 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCSFLY207-20-IP69K/FVSL613 | N/A 1.2500 in | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCAFL207-21-IP69K/F | N/A 1.3125 in | N/A Machined Stainless Steel | N/A Standard Food Safe Grease | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCAFL207-21-IP69K/FVSL613 | N/A 1.3125 in | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCBFL207-21-IP69K/F | N/A 1.3125 in | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCBFL207-21-IP69K/FVSL613 | N/A 1.3125 in | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCAFL207-22-IP69K/F | N/A 1.3750 in | N/A Machined Stainless Steel | N/A Standard Food Safe Grease | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCAFL207-22-IP69K/FVSL613 | N/A 1.3750 in | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCBFL207-22-IP69K/F | N/A 1.3750 in | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCBFL207-22-IP69K/FVSL613 | N/A 1.3750 in | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|