Print Back
Corrosion-resistant ball bearing housed units and food-grade lubricant help elevate food safety and production uptime with improved reliability and protect against corrosion. Timken offers a variety of wet and dry contaminants dramatically improves bearing life.
Design Attributes
  • Stainless steel ball bearing inserts with set screw
  • Polymer or stainless steel housings
  • Sizes from 3/4 in. to 2 in. or 20 mm to 50 mm
  • Operating range: -20°C to 100°C
  • Solid lubrication options
  • Hygienic, smooth construction
  • Double lip seal for protection
timken-flange-mounted-ball-bearing-unit-2-bolt-IP69K-group-photo
Unit of Measure
« 6 7 8 9 

Part Number

Bore Size

Housing Material

Lubrication Type

Dynamic Load Rating

Static Load Rating

CAD

SUCBFL209-27-IP69K/F N/A 1.6875 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCBFL209-27-IP69K/FVSL613 N/A 1.6875 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCPLFL209-27-IP69K/F N/A 1.6875 in N/A White Thermoplastic (Polymer) N/A Standard Food Safe Grease N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCPLFL209-27-IP69K/FVSL613 N/A 1.6875 in N/A White Thermoplastic (Polymer) N/A Food Grade Solid Lube N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCSFL209-27-IP69K/F N/A 1.6875 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCSFL209-27-IP69K/FVSL613 N/A 1.6875 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCSFLY209-27-IP69K/F N/A 1.6875 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCSFLY209-27-IP69K/FVSL613 N/A 1.6875 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCAFL209-28-IP69K/F N/A 1.7500 in N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCAFL209-28-IP69K/FVSL613 N/A 1.7500 in N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCBFL209-28-IP69K/F N/A 1.7500 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCBFL209-28-IP69K/FVSL613 N/A 1.7500 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCAFL209-IP69K/F N/A 45.000 mm N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCAFL209-IP69K/FVSL613 N/A 45.000 mm N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCBFL209-IP69K/F N/A 45.000 mm N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCBFL209-IP69K/FVSL613 N/A 45.000 mm N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCPLFL209-IP69K/F N/A 45.000 mm N/A White Thermoplastic (Polymer) N/A Standard Food Safe Grease N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCPLFL209-IP69K/FVSL613 N/A 45.000 mm N/A White Thermoplastic (Polymer) N/A Food Grade Solid Lube N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCSFL209-IP69K/F N/A 45.000 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCSFL209-IP69K/FVSL613 N/A 45.000 mm N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCSFLY209-IP69K/F N/A 45.000 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCSFLY209-IP69K/FVSL613 N/A 45.000 mm N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCAFL210-30-IP69K/F N/A 1.8750 in N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
SUCAFL210-30-IP69K/FVSL613 N/A 1.8750 in N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
SUCBFL210-30-IP69K/F N/A 1.8750 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
Unit of Measure
« 6 7 8 9