Print Back
timken-ball-bearing-insert-SUC206-IP69K-F-seal-angle
Stainless steel Inserts (SUC) Line Drawing
Unit of Measure
1 2 3 

Part Number

Bore (d)

O.D. (D)

Inside Ring Width B

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Lubrication Type

CAD

SUC204-12-IP69K/F N/A 0.7500 in N/A 1.850 in47.000 mm N/A 1.22 in31 mm N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A Standard Food Safe Grease N/A
SUC204-12-IP69K/FVSL613 N/A 0.7500 in N/A 1.850 in47.000 mm N/A 1.22 in31 mm N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A Food Grade Solid Lube N/A
SUC204-IP69K/F N/A 20.000 mm N/A 1.850 in47.000 mm N/A 1.22 in31 mm N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A Standard Food Safe Grease N/A
SUC204-IP69K/FVSL613 N/A 20.000 mm N/A 1.850 in47.000 mm N/A 1.22 in31 mm N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A Food Grade Solid Lube N/A
SUC205-14-IP69K/F N/A 0.875 in N/A 2.047 in52.000 mm N/A 1.343 in34.1 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Standard Food Safe Grease N/A
SUC205-14-IP69K/FVSL613 N/A 0.875 in N/A 2.047 in52.000 mm N/A 1.343 in34.1 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Food Grade Solid Lube N/A
SUC205-15-IP69K/F N/A 0.9375 in N/A 2.047 in52.000 mm N/A 1.343 in34.1 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Standard Food Safe Grease N/A
SUC205-15-IP69K/FVSL613 N/A 0.9375 in N/A 2.047 in52.000 mm N/A 1.343 in34.1 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Food Grade Solid Lube N/A
SUC205-IP69K/F N/A 25 mm N/A 2.047 in52.000 mm N/A 1.343 in34.1 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Standard Food Safe Grease N/A
SUC205-IP69K/FVSL613 N/A 25 mm N/A 2.047 in52.000 mm N/A 1.343 in34.1 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Food Grade Solid Lube N/A
SUC205-16-IP69K/F N/A 1.0000 in N/A 2.047 in52.000 mm N/A 1.343 in34.1 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Standard Food Safe Grease N/A
SUC205-16-IP69K/FVSL613 N/A 1.0000 in N/A 2.047 in52.000 mm N/A 1.343 in34.1 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Food Grade Solid Lube N/A
SUC206-18-IP69K/F N/A 1.1250 in N/A 2.441 in62 mm N/A 1.5 in38.1 mm N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A Standard Food Safe Grease N/A
SUC206-18-IP69K/FVSL613 N/A 1.1250 in N/A 2.441 in62 mm N/A 1.5 in38.1 mm N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A Food Grade Solid Lube N/A
SUC206-IP69K/F N/A 30 mm N/A 2.441 in62 mm N/A 1.5 in38.1 mm N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A Standard Food Safe Grease N/A
SUC206-IP69K/FVSL613 N/A 30 mm N/A 2.441 in62 mm N/A 1.5 in38.1 mm N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A Food Grade Solid Lube N/A
SUC206-19-IP69K/F N/A 1.1875 in N/A 2.441 in62 mm N/A 1.5 in38.1 mm N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A Standard Food Safe Grease N/A
SUC206-19-IP69K/FVSL613 N/A 1.1875 in N/A 2.441 in62 mm N/A 1.5 in38.1 mm N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A Food Grade Solid Lube N/A
SUC206-20-IP69K/F N/A 1.2500 in N/A 2.441 in62 mm N/A 1.5 in38.1 mm N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A Standard Food Safe Grease N/A
SUC206-20-IP69K/FVSL613 N/A 1.2500 in N/A 2.441 in62 mm N/A 1.5 in38.1 mm N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A Food Grade Solid Lube N/A
SUC207-20-IP69K/F N/A 1.2500 in N/A 2.835 in72.000 mm N/A 1.689 in42.9 mm N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Standard Food Safe Grease N/A
SUC207-20-IP69K/FVSL613 N/A 1.2500 in N/A 2.835 in72.000 mm N/A 1.689 in42.9 mm N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Food Grade Solid Lube N/A
SUC207-21-IP69K/F N/A 1.3125 in N/A 2.835 in72.000 mm N/A 1.689 in42.9 mm N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Standard Food Safe Grease N/A
SUC207-21-IP69K/FVSL613 N/A 1.3125 in N/A 2.835 in72.000 mm N/A 1.689 in42.9 mm N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Food Grade Solid Lube N/A
SUC207-22-IP69K/F N/A 1.3750 in N/A 2.835 in72.000 mm N/A 1.689 in42.9 mm N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Standard Food Safe Grease N/A
Unit of Measure
1 2 3