Part Number |
Bearing Number |
Shaft Size d |
Static Load Rating |
Dynamic Load Rating |
CAD |
|---|---|---|---|---|---|
| UELF209-28 | N/A UEL209-28 | N/A 1.7500 in | N/A 21300 N4788 lbf | N/A 34100 N7666 lbf |
N/A
|
| UELF209 | N/A UEL209 | N/A 45.000 mm | N/A 21300 N4788 lbf | N/A 34100 N7666 lbf |
N/A
|
| UELF210-30 | N/A UEL210-30 | N/A 1.8750 in | N/A 23300 N5238 lbf | N/A 35100 N7891 lbf |
N/A
|
| UELF210-31 | N/A UEL210-31 | N/A 1.9375 in | N/A 23300 N5238 lbf | N/A 35100 N7891 lbf |
N/A
|
| UELF210 | N/A UEL210 | N/A 50.000 mm | N/A 23300 N5238 lbf | N/A 35100 N7891 lbf |
N/A
|
| UELF210-32 | N/A UEL210-32 | N/A 2 in | N/A 23300 N5238 lbf | N/A 35100 N7891 lbf |
N/A
|
| UELF211-32 | N/A UEL211-32 | N/A 2 in | N/A 29400 N6609 lbf | N/A 43400 N9757 lbf |
N/A
|
| UELF211-34 | N/A UEL211-34 | N/A 2.1250 in | N/A 29400 N6609 lbf | N/A 43400 N9757 lbf |
N/A
|
| UELF211 | N/A UEL211 | N/A 55.000 mm | N/A 29400 N6609 lbf | N/A 43400 N9757 lbf |
N/A
|
| UELF211-35 | N/A UEL211-35 | N/A 2.1875 in | N/A 29400 N6609 lbf | N/A 43400 N9757 lbf |
N/A
|
| UELF212-36 | N/A UEL212-36 | N/A 2.2500 in | N/A 36200 N8138 lbf | N/A 52400 N11780 lbf |
N/A
|
| UELF212 | N/A UEL212 | N/A 60.000 mm | N/A 36200 N8138 lbf | N/A 52400 N11780 lbf |
N/A
|
| UELF212-39 | N/A UEL212-39 | N/A 2.4375 in | N/A 36200 N8138 lbf | N/A 52400 N11780 lbf |
N/A
|
| UELF213-40 | N/A UEL213-40 | N/A 2.5000 in | N/A 40100 N9015 lbf | N/A 57200 N12859 lbf |
N/A
|
| UELF213 | N/A UEL213 | N/A 65.000 mm | N/A 40100 N9015 lbf | N/A 57200 N12859 lbf |
N/A
|
| UELF214-44 | N/A UEL214-44 | N/A 2.7500 in | N/A 44100 N9914 lbf | N/A 62200 N13983 lbf |
N/A
|
| UELF214 | N/A UEL214 | N/A 70 mm | N/A 44100 N9914 lbf | N/A 62200 N13983 lbf |
N/A
|
| UELF215-47 | N/A UEL215-47 | N/A 2.9375 in | N/A 48300 N10858 lbf | N/A 67400 N15152 lbf |
N/A
|
| UELF215 | N/A UEL215 | N/A 75.000 mm | N/A 48300 N10858 lbf | N/A 67400 N15152 lbf |
N/A
|
| UELF215-48 | N/A UEL215-48 | N/A 3 in | N/A 48300 N10858 lbf | N/A 67400 N15152 lbf |
N/A
|