Bearing Unit - Adapter Sleeve * |
Bearing Unit - Adapter Sleeve |
Shaft Size d |
Static Load Rating |
Dynamic Load Rating |
CAD |
|---|---|---|---|---|---|
| UKF205 - HE2305 | N/A UK205 - HE2305 | N/A 0.7500 in | N/A 7900 N1765 lbf | N/A 14000 N3147 lbf |
N/A
|
| UKF205 - H2305 | N/A UK205 - H2305 | N/A 20.000 mm | N/A 7900 N1765 lbf | N/A 14000 N3147 lbf |
N/A
|
| UKF206 - H2306 | N/A UK206 - H2306 | N/A 25 mm | N/A 11300 N2540 lbf | N/A 19500 N4384 lbf |
N/A
|
| UKF206 - HE2306 | N/A UK206 - HE2306 | N/A 1.0000 in | N/A 11300 N2540 lbf | N/A 19500 N4384 lbf |
N/A
|
| UKF207 - HS2307 | N/A UK207 - HS2307 | N/A 1.1250 in | N/A 15400 N3462 lbf | N/A 25700 N5778 lbf |
N/A
|
| UKF207 - H2307 | N/A UK207 - H2307 | N/A 30 mm | N/A 15400 N3462 lbf | N/A 25700 N5778 lbf |
N/A
|
| UKF208 - HE2308 | N/A UK208 - HE2308 | N/A 1.2500 in | N/A 17800 N4002 lbf | N/A 29100 N6542 lbf |
N/A
|
| UKF208 - H2308 | N/A UK208 - H2308 | N/A 35.000 mm | N/A 17800 N4002 lbf | N/A 29100 N6542 lbf |
N/A
|
| UKF209 - HE2309 | N/A UK209 - HE2309 | N/A 1.5 in | N/A 21300 N4788 lbf | N/A 34100 N7666 lbf |
N/A
|
| UKF209 - H2309 | N/A UK209 - H2309 | N/A 40 mm | N/A 21300 N4788 lbf | N/A 34100 N7666 lbf |
N/A
|
| UKF210 - HE2310 | N/A UK210 - HE2310 | N/A 1.7500 in | N/A 23300 N5238 lbf | N/A 35100 N7891 lbf |
N/A
|
| UKF210 - H2310 | N/A UK210 - H2310 | N/A 45.000 mm | N/A 23300 N5238 lbf | N/A 35100 N7891 lbf |
N/A
|
| UKF211 - H2311 | N/A UK211 - H2311 | N/A 50.000 mm | N/A 29400 N6609 lbf | N/A 43400 N9757 lbf |
N/A
|
| UKF211 - HE2311 | N/A UK211 - HE2311 | N/A 2 in | N/A 29400 N6609 lbf | N/A 43400 N9757 lbf |
N/A
|
| UKF212 - HS2312 | N/A UK212 - HS2312 | N/A 2.1250 in | N/A 36200 N8138 lbf | N/A 52400 N11780 lbf |
N/A
|
| UKF212 - H2312 | N/A UK212 - H2312 | N/A 55.000 mm | N/A 36200 N8138 lbf | N/A 52400 N11780 lbf |
N/A
|
| UKF213 - HE2313 | N/A UK213 - HE2313 | N/A 2.2500 in | N/A 40100 N9015 lbf | N/A 57200 N12859 lbf |
N/A
|
| UKF213 - H2313 | N/A UK213 - H2313 | N/A 60.000 mm | N/A 40100 N9015 lbf | N/A 57200 N12859 lbf |
N/A
|
| UKF215 - HE2315 | N/A UK215 - HE2315 | N/A 2.5000 in | N/A 48300 N10858 lbf | N/A 67400 N15152 lbf |
N/A
|
| UKF215 - H2315 | N/A UK215 - H2315 | N/A 65.000 mm | N/A 48300 N10858 lbf | N/A 67400 N15152 lbf |
N/A
|
| UKF216 - HE2316 | N/A UK216 - HE2316 | N/A 2.7500 in | N/A 53000 N11915 lbf | N/A 72700 N16344 lbf |
N/A
|
| UKF216 - H2316 | N/A UK216 - H2316 | N/A 70 mm | N/A 53000 N11915 lbf | N/A 72700 N16344 lbf |
N/A
|
| UKF217 - H2317 | N/A UK217 - H2317 | N/A 75.000 mm | N/A 61900 N13916 lbf | N/A 84000 N18884 lbf |
N/A
|
| UKF217 - HE2317 | N/A UK217 - HE2317 | N/A 3 in | N/A 61900 N13916 lbf | N/A 84000 N18884 lbf |
N/A
|
| UKF218 - H2318 | N/A UK218 - H2318 | N/A 80 mm | N/A 71500 N16074 lbf | N/A 96100 N21604 lbf |
N/A
|