Print Back

●   UCP pillow blocks are suggested for industrial applications where normal loads are encountered.
●   Compact, one-piece housing with two-bolt mounting can be installed in any position and makes bearing replacement easy.
●   These units use wide inner ring ball bearings with self-aligning spherical outside diameters that compensate for shaft misalignment.
●   Timken UCP series Mounted Bearings feature the Timken set screw locking (UC) bearing insert.
●   Bearing prelubricated and ready for immediate installation.
●   Grease fitting supplied for relubrication.
●   The bonded seal design is well-suited for applications involving wet or dirty environments.
●   Bolt-hole spacing and base-to-center height dimensions are interchangeable with competitive units.
●   Housing designed for ease of bearing replacement.
Timken-Mounted-Bearing-UCP
Mounted Bearings-U-Series-UCP-Line-Drawing
Unit of Measure
1 2 3 

Part Number

Bearing Number

Shaft Size d

Total Width

Static Load Rating

Dynamic Load Rating

CAD

UCP218-56 N/A UC218-56 N/A 3.5000 in N/A 88 mm3.465 in N/A 71500 N16074 lbf N/A 96100 N21604 lbf N/A
UCP218 N/A UC218 N/A 90 mm N/A 88 mm3.465 in N/A 71500 N16074 lbf N/A 96100 N21604 lbf N/A
Unit of Measure
1 2 3