Print Back

●   UELP pillow blocks are suggested for industrial applications where normal loads are encountered.
●   Compact, one-piece housing with two-bolt mounting can be installed in any position and makes bearing replacement easy.
●   These units use wide inner ring ball bearings with self-aligning spherical outside diameters that compensate for shaft misalignment.
●   Timken UELP series Mounted Bearings feature the Timken eccentric locking collar (UEL) bearing insert.
●   Bearing prelubricated and ready for immediate installation.
●   Grease fitting supplied for relubrication.
●   The bonded seal design is well-suited for applications involving wet or dirty environments.
●   Bolt-hole spacing and base-to-center height dimensions are interchangeable with competitive units.
●   Housing designed for ease of bearing replacement.
Mounted Bearings_U-Series_UELP205
Mounted Bearings-U-Series-UELP-Line-Drawing
Unit of Measure
1 2 

Part Number

Bearing Number

Shaft Size d

Static Load Rating

Dynamic Load Rating

CAD

UELP209-28 N/A UEL209-28 N/A 1.7500 in N/A 21300 N4788 lbf N/A 34100 N7666 lbf N/A
UELP209 N/A UEL209 N/A 45.000 mm N/A 21300 N4788 lbf N/A 34100 N7666 lbf N/A
UELP210-30 N/A UEL210-30 N/A 1.8750 in N/A 23300 N5238 lbf N/A 35100 N7891 lbf N/A
UELP210-31 N/A UEL210-31 N/A 1.9375 in N/A 23300 N5238 lbf N/A 35100 N7891 lbf N/A
UELP210 N/A UEL210 N/A 50.000 mm N/A 23300 N5238 lbf N/A 35100 N7891 lbf N/A
UELP210-32 N/A UEL210-32 N/A 2 in N/A 23300 N5238 lbf N/A 35100 N7891 lbf N/A
UELP211-32 N/A UEL211-32 N/A 2 in N/A 29400 N6609 lbf N/A 43400 N9757 lbf N/A
UELP211-34 N/A UEL211-34 N/A 2.1250 in N/A 29400 N6609 lbf N/A 43400 N9757 lbf N/A
UELP211 N/A UEL211 N/A 55.000 mm N/A 29400 N6609 lbf N/A 43400 N9757 lbf N/A
UELP211-35 N/A UEL211-35 N/A 2.1875 in N/A 29400 N6609 lbf N/A 43400 N9757 lbf N/A
UELP212-36 N/A UEL212-36 N/A 2.2500 in N/A 36200 N8138 lbf N/A 52400 N11780 lbf N/A
UELP212 N/A UEL212 N/A 60.000 mm N/A 36200 N8138 lbf N/A 52400 N11780 lbf N/A
UELP212-39 N/A UEL212-39 N/A 2.4375 in N/A 36200 N8138 lbf N/A 52400 N11780 lbf N/A
UELP213-40 N/A UEL213-40 N/A 2.5000 in N/A 40100 N9015 lbf N/A 57200 N12859 lbf N/A
UELP213 N/A UEL213 N/A 65.000 mm N/A 40100 N9015 lbf N/A 57200 N12859 lbf N/A
UELP214-44 N/A UEL214-44 N/A 2.7500 in N/A 44100 N9914 lbf N/A 62200 N13983 lbf N/A
UELP214 N/A UEL214 N/A 70 mm N/A 44100 N9914 lbf N/A 62200 N13983 lbf N/A
UELP215-47 N/A UEL215-47 N/A 2.9375 in N/A 48300 N10858 lbf N/A 67400 N15152 lbf N/A
UELP215 N/A UEL215 N/A 75.000 mm N/A 48300 N10858 lbf N/A 67400 N15152 lbf N/A
UELP215-48 N/A UEL215-48 N/A 3 in N/A 48300 N10858 lbf N/A 67400 N15152 lbf N/A
Unit of Measure
1 2