Part Number |
Bearing Number |
Shaft Size d |
Static Load Rating |
Dynamic Load Rating |
CAD |
|---|---|---|---|---|---|
| UCFC201 | N/A UC201 | N/A 12 mm | N/A 6650 N1495 lbf | N/A 12800 N2878 lbf |
N/A
|
| UCFC201-8 | N/A UC201-8 | N/A 1/2 in | N/A 6650 N1495 lbf | N/A 12800 N2878 lbf |
N/A
|
| UCFC202 | N/A UC202 | N/A 15.000 mm | N/A 6650 N1495 lbf | N/A 12800 N2878 lbf |
N/A
|
| UCFC202-10 | N/A UC202-10 | N/A 0.6250 in | N/A 6650 N1495 lbf | N/A 12800 N2878 lbf |
N/A
|
| UCFC203 | N/A UC203 | N/A 17.000 mm | N/A 6650 N1495 lbf | N/A 12800 N2878 lbf |
N/A
|
| UCFC204-12 | N/A UC204-12 | N/A 0.7500 in | N/A 6650 N1495 lbf | N/A 12800 N2878 lbf |
N/A
|
| UCFC204 | N/A UC204 | N/A 20.000 mm | N/A 6650 N1495 lbf | N/A 12800 N2878 lbf |
N/A
|
| UCFC205-14 | N/A UC205-14 | N/A 0.875 in | N/A 7850 N1765 lbf | N/A 14000 N3147 lbf |
N/A
|
| UCFC205-15 | N/A UC205-15 | N/A 0.9375 in | N/A 7850 N1765 lbf | N/A 14000 N3147 lbf |
N/A
|
| UCFC205 | N/A UC205 | N/A 25 mm | N/A 7850 N1765 lbf | N/A 14000 N3147 lbf |
N/A
|
| UCFC205-16 | N/A UC205-16 | N/A 1.0000 in | N/A 7850 N1765 lbf | N/A 14000 N3147 lbf |
N/A
|
| UCFC206-18 | N/A UC206-18 | N/A 1.1250 in | N/A 11300 N2540 lbf | N/A 19500 N4385 lbf |
N/A
|
| UCFC206 | N/A UC206 | N/A 30 mm | N/A 11300 N2540 lbf | N/A 19500 N4385 lbf |
N/A
|
| UCFC206-19 | N/A UC206-19 | N/A 1.1875 in | N/A 11300 N2540 lbf | N/A 19500 N4385 lbf |
N/A
|
| UCFC206-20 | N/A UC206-20 | N/A 1.2500 in | N/A 11300 N2540 lbf | N/A 19500 N4385 lbf |
N/A
|
| UCFC207-20 | N/A UC207-20 | N/A 1.2500 in | N/A 15400 N3462 lbf | N/A 25700 N5778 lbf |
N/A
|
| UCFC207-21 | N/A UC207-21 | N/A 1.3125 in | N/A 15400 N3462 lbf | N/A 25700 N5778 lbf |
N/A
|
| UCFC207-22 | N/A UC207-22 | N/A 1.3750 in | N/A 15400 N3462 lbf | N/A 25700 N5778 lbf |
N/A
|
| UCFC207 | N/A UC207 | N/A 35.000 mm | N/A 15400 N3462 lbf | N/A 25700 N5778 lbf |
N/A
|
| UCFC207-23 | N/A UC207-23 | N/A 1.4375 in | N/A 15400 N3462 lbf | N/A 25700 N5778 lbf |
N/A
|
| UCFC208-24 | N/A UC208-24 | N/A 1.5 in | N/A 17800 N4002 lbf | N/A 29100 N6542 lbf |
N/A
|
| UCFC208-25 | N/A UC208-25 | N/A 1.5625 in | N/A 17800 N4002 lbf | N/A 29100 N6542 lbf |
N/A
|
| UCFC208 | N/A UC208 | N/A 40 mm | N/A 17800 N4002 lbf | N/A 29100 N6542 lbf |
N/A
|
| UCFC209-26 | N/A UC209-26 | N/A 1.6250 in | N/A 21300 N4788 lbf | N/A 34100 N7666 lbf |
N/A
|
| UCFC209-27 | N/A UC209-27 | N/A 1.6875 in | N/A 21300 N4788 lbf | N/A 34100 N7666 lbf |
N/A
|