Part Number |
Bore (d) |
O.D. (D) |
Total Width |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
CAD |
|---|---|---|---|---|---|---|
| UEL209-28 | N/A 1.7500 in | N/A 85.000 mm3.346 in | N/A 56.3 mm2.217 in | N/A 21300 N4788 lbf | N/A 34100 N7666 lbf |
N/A
|
| UEL209 | N/A 45.000 mm | N/A 85.000 mm3.346 in | N/A 56.3 mm2.217 in | N/A 21300 N4788 lbf | N/A 34100 N7666 lbf |
N/A
|
| UEL210-30 | N/A 1.8750 in | N/A 90.000 mm3.543 in | N/A 62.7 mm2.469 in | N/A 23300 N5238 lbf | N/A 35100 N7891 lbf |
N/A
|
| UEL210-31 | N/A 1.9375 in | N/A 90.000 mm3.543 in | N/A 62.7 mm2.469 in | N/A 23300 N5238 lbf | N/A 35100 N7891 lbf |
N/A
|
| UEL210 | N/A 50.000 mm | N/A 90.000 mm3.543 in | N/A 62.7 mm2.469 in | N/A 23300 N5238 lbf | N/A 35100 N7891 lbf |
N/A
|
| UEL210-32 | N/A 2 in | N/A 90.000 mm3.543 in | N/A 62.7 mm2.469 in | N/A 23300 N5238 lbf | N/A 35100 N7891 lbf |
N/A
|
| UEL211-32 | N/A 2 in | N/A 100.000 mm3.9370 in | N/A 71.4 mm2.811 in | N/A 29400 N6609 lbf | N/A 43400 N9757 lbf |
N/A
|
| UEL211-34 | N/A 2.1250 in | N/A 100.000 mm3.9370 in | N/A 71.4 mm2.811 in | N/A 29400 N6609 lbf | N/A 43400 N9757 lbf |
N/A
|
| UEL211 | N/A 55.000 mm | N/A 100.000 mm3.9370 in | N/A 71.4 mm2.811 in | N/A 29400 N6609 lbf | N/A 43400 N9757 lbf |
N/A
|
| UEL211-35 | N/A 2.1875 in | N/A 100.000 mm3.9370 in | N/A 71.4 mm2.811 in | N/A 29400 N6609 lbf | N/A 43400 N9757 lbf |
N/A
|
| UEL212-36 | N/A 2.2500 in | N/A 110.000 mm4.331 in | N/A 77.8 mm3.063 in | N/A 36200 N8138 lbf | N/A 52400 N11780 lbf |
N/A
|
| UEL212 | N/A 60.000 mm | N/A 110.000 mm4.331 in | N/A 77.8 mm3.063 in | N/A 36200 N8138 lbf | N/A 52400 N11780 lbf |
N/A
|
| UEL212-39 | N/A 2.4375 in | N/A 110.000 mm4.331 in | N/A 77.8 mm3.063 in | N/A 36200 N8138 lbf | N/A 52400 N11780 lbf |
N/A
|
| UEL213-40 | N/A 2.5000 in | N/A 120.000 mm4.724 in | N/A 85.7 mm3.374 in | N/A 40100 N9015 lbf | N/A 57200 N12859 lbf |
N/A
|
| UEL213 | N/A 65.000 mm | N/A 120.000 mm4.724 in | N/A 85.7 mm3.374 in | N/A 40100 N9015 lbf | N/A 57200 N12859 lbf |
N/A
|
| UEL214-44 | N/A 2.7500 in | N/A 125 mm4.921 in | N/A 85.7 mm3.374 in | N/A 44100 N9914 lbf | N/A 62200 N13983 lbf |
N/A
|
| UEL214 | N/A 70 mm | N/A 125 mm4.921 in | N/A 85.7 mm3.374 in | N/A 44100 N9914 lbf | N/A 62200 N13983 lbf |
N/A
|
| UEL215-47 | N/A 2.9375 in | N/A 130.000 mm5.118 in | N/A 92.1 mm3.626 in | N/A 48300 N10858 lbf | N/A 67400 N15152 lbf |
N/A
|
| UEL215 | N/A 75.000 mm | N/A 130.000 mm5.118 in | N/A 92.1 mm3.626 in | N/A 48300 N10858 lbf | N/A 67400 N15152 lbf |
N/A
|
| UEL215-48 | N/A 3 in | N/A 130.000 mm5.118 in | N/A 92.1 mm3.626 in | N/A 48300 N10858 lbf | N/A 67400 N15152 lbf |
N/A
|