CAD (0)
  • Cart is empty
26 - 50 of 174 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore (d) (mm)

Features

O.D. (D) (in)

O.D. (D) (mm)

Width (C) (in)

Width (C) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Cage Material

Part Number

Bore (d)

Features

O.D. (D)

Width (C)

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Cage Material

CAD

N/A 20.000 mm N/A Open N/A 1.8504 in47.000 mm N/A 0.8110 in20.6 mm N/A 30 º N/A 2338 lbf10400 N N/A 3439 lbf15300 N N/A Steel N/A
N/A 20.000 mm N/A Shields N/A 1.8504 in47.000 mm N/A 0.8110 in20.6 mm N/A 30 º N/A 2338 lbf10400 N N/A 3439 lbf15300 N N/A Steel N/A
N/A 20.000 mm N/A Shields N/A 1.8504 in47.000 mm N/A 0.8110 in20.6 mm N/A 30 º N/A 2338 lbf10400 N N/A 3439 lbf15300 N N/A Nylon N/A
N/A 20.000 mm N/A Contact Seals N/A 1.8504 in47.000 mm N/A 0.8110 in20.6 mm N/A 30 º N/A 2338 lbf10400 N N/A 3439 lbf15300 N N/A Steel N/A
N/A 20.000 mm N/A Contact Seals N/A 1.8504 in47.000 mm N/A 0.8110 in20.6 mm N/A 30 º N/A 2338 lbf10400 N N/A 3439 lbf15300 N N/A Nylon N/A
N/A 20.000 mm N/A Open N/A 1.8504 in47.000 mm N/A 0.8110 in20.6 mm N/A 30 º N/A 2338 lbf10400 N N/A 3439 lbf15300 N N/A Nylon N/A
N/A 20.000 mm N/A Open N/A 1.8504 in47.000 mm N/A 0.8110 in20.6 mm N/A 30 º N/A 2338 lbf10400 N N/A 3439 lbf15300 N N/A Steel N/A
N/A 20.000 mm N/A Shields N/A 1.8504 in47.000 mm N/A 0.8110 in20.6 mm N/A 30 º N/A 2338 lbf10400 N N/A 3439 lbf15300 N N/A Polyamide N/A
N/A 20.000 mm N/A Contact Seals N/A 1.8504 in47.000 mm N/A 0.8110 in20.6 mm N/A 30 º N/A 2338 lbf10400 N N/A 3439 lbf15300 N N/A Steel N/A
N/A 20.000 mm N/A Contact Seals N/A 1.8504 in47.000 mm N/A 0.8110 in20.6 mm N/A 30 º N/A 2338 lbf10400 N N/A 3439 lbf15300 N N/A Polyamide N/A
N/A 20.000 mm N/A Contact Seals N/A 1.8504 in47.000 mm N/A 0.8110 in20.6 mm N/A 30 º N/A 2338 lbf10400 N N/A 3439 lbf15300 N N/A Steel N/A
N/A 20.000 mm N/A Open N/A 2.0472 in52.000 mm N/A 0.8740 in22.2 mm N/A 30 º N/A 3304 lbf14700 N N/A 5080 lbf22600 N N/A Nylon N/A
N/A 20.000 mm N/A Open N/A 2.0472 in52.000 mm N/A 0.8740 in22.2 mm N/A 30 º N/A 3304 lbf14700 N N/A 5080 lbf22600 N N/A Steel N/A
N/A 20.000 mm N/A Contact Seals N/A 2.0472 in52.000 mm N/A 0.8740 in22.2 mm N/A 30 º N/A 3304 lbf14700 N N/A 5080 lbf22600 N N/A Nylon N/A
N/A 20.000 mm N/A Shields N/A 2.0472 in52.000 mm N/A 0.8740 in22.2 mm N/A 30 º N/A 3304 lbf14700 N N/A 5080 lbf22600 N N/A Nylon N/A
N/A 20.000 mm N/A Contact Seals N/A 2.0472 in52.000 mm N/A 0.8740 in22.2 mm N/A 30 º N/A 3304 lbf14700 N N/A 5080 lbf22600 N N/A Nylon N/A
N/A 20.000 mm N/A Open N/A 2.0472 in52.000 mm N/A 0.8740 in22.2 mm N/A 30 º N/A 3304 lbf14700 N N/A 5080 lbf22600 N N/A Polyamide N/A
N/A 20.000 mm N/A Open N/A 2.0472 in52.000 mm N/A 0.8740 in22.2 mm N/A 30 º N/A 3304 lbf14700 N N/A 5080 lbf22600 N N/A Steel N/A
N/A 20.000 mm N/A Shields N/A 2.0472 in52.000 mm N/A 0.8740 in22.2 mm N/A 30 º N/A 3304 lbf14700 N N/A 5080 lbf22600 N N/A Polyamide N/A
N/A 25 mm N/A Open N/A 2.0472 in52.000 mm N/A 0.8110 in20.6 mm N/A 30 º N/A 2697 lbf12000 N N/A 3664 lbf16300 N N/A Nylon N/A
N/A 25 mm N/A Open N/A 2.0472 in52.000 mm N/A 0.8110 in20.6 mm N/A 30 º N/A 2697 lbf12000 N N/A 3664 lbf16300 N N/A Steel N/A
N/A 25 mm N/A Shields N/A 2.0472 in52.000 mm N/A 0.8110 in20.6 mm N/A 30 º N/A 2697 lbf12000 N N/A 3664 lbf16300 N N/A Steel N/A
N/A 25 mm N/A Shields N/A 2.0472 in52.000 mm N/A 0.8110 in20.6 mm N/A 30 º N/A 2697 lbf12000 N N/A 3664 lbf16300 N N/A Nylon N/A
N/A 25 mm N/A Contact Seals N/A 2.0472 in52.000 mm N/A 0.8110 in20.6 mm N/A 30 º N/A 2697 lbf12000 N N/A 3664 lbf16300 N N/A Steel N/A
N/A 25 mm N/A Contact Seals N/A 2.0472 in52.000 mm N/A 0.8110 in20.6 mm N/A 30 º N/A 2697 lbf12000 N N/A 3664 lbf16300 N N/A Nylon N/A
26 - 50 of 174 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »