CAD (0)
  • Cart is empty

Key Features

  • 40 degree contact angle for heavy thrust load capacity
  • One-piece, ball-piloted, pressed brass cage
  • Maximum capacity angular contact ball bearing
  • Enhanced raceway finish for quiet running
  • Refined bore diameter tolerance for longer bearing life
  • High-speed capabilities
  • Dimensionally interchangeable with 200 series deep groove ball bearings
176 - 186 of 186 | Results Per Page | View | Unit of Measure
« 6 7 8 
Clear Filter

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (C) (in)

Width (C) (mm)

Limiting Speed - Oil (rpm)

Limiting Speed - Grease (rpm)

Part Number

Bore (d)

O.D. (D)

Width (C)

Dynamic Radial Load Rating - 1M Revs (C1)

Contact Angle

Static Radial Load Rating (C0)

CAD

N/A 105.000 mm N/A 7.4803 in190 mm N/A 1.4173 in36 mm N/A 31924 lbf142000 N N/A 40 º N/A 29002 lbf129000 N N/A
N/A 105.000 mm N/A 8.8583 in225 mm N/A 1.9291 in49 mm N/A 42705 lbf190000 N N/A 40 º N/A 40457 lbf180000 N N/A
N/A 105.000 mm N/A 8.8583 in225 mm N/A 1.9291 in49 mm N/A 42671 lbf189800 N N/A 40 º N/A 40535 lbf180300 N N/A
N/A 110 mm N/A 7.874 in200 mm N/A 1.4961 in38 mm N/A 34614 lbf154000 N N/A 40 º N/A 32366 lbf144000 N N/A
N/A 110 mm N/A 7.874 in200 mm N/A 1.4961 in38 mm N/A 34600 lbf153900 N N/A 40 º N/A 32442 lbf144300 N N/A
N/A 110 mm N/A 9.4488 in240 mm N/A 1.9685 in50 mm N/A 47875 lbf213000 N N/A 40 º N/A 46526 lbf207000 N N/A
N/A 110 mm N/A 9.4488 in240 mm N/A 1.9685 in50 mm N/A 47887 lbf213000 N N/A 40 º N/A 46425 lbf206500 N N/A
N/A 120 mm N/A 8.4646 in215 mm N/A 1.5748 in40 mm N/A 37086 lbf165000 N N/A 40 º N/A 36412 lbf162000 N N/A
N/A 120 mm N/A 8.4646 in215 mm N/A 1.5748 in40 mm N/A 37185 lbf165400 N N/A 40 º N/A 36286 lbf161400 N N/A
N/A 130 mm N/A 9.0551 in230.000 mm N/A 1.5748 in40 mm N/A 38435 lbf171000 N N/A 40 º N/A 39109 lbf174000 N N/A
N/A 130 mm N/A 9.0551 in230.000 mm N/A 1.5748 in40 mm N/A 39119 lbf174000 N N/A 40 º N/A 39119 lbf174000 N N/A
176 - 186 of 186 | Results Per Page | View | Unit of Measure
« 6 7 8