CAD (0)
  • Cart is empty

Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.

251 - 275 of 276 | Results Per Page | View | Unit of Measure
« 11 12 
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

Width (B) (mm)

Features

Lubrication Type

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Static Radial Load Rating (C0) (N)

Part Number

Bore (d)

O.D. (D)

Width (B)

Features

Lubrication Type

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Grease Reference Speed

Limiting Speed - Oil

CAD

N/A 15.000 mm N/A 35 mm N/A 11 mm N/A Contact Seals N/A Industrial Grade Solid Lube N/A 6490 N N/A 2980 N N/A 15000 rpm N/A N/A
N/A 15.000 mm N/A 42.000 mm N/A 13 mm N/A Contact Seals N/A Industrial Grade Solid Lube N/A 9690 N N/A 4590 N N/A 12000 rpm N/A N/A
N/A 17.000 mm N/A 35 mm N/A 10 mm N/A Contact Seals N/A Industrial Grade Solid Lube N/A 5100 N N/A 2610 N N/A 13000 rpm N/A N/A
N/A 17.000 mm N/A 40.000 mm N/A 12 mm N/A Contact Seals N/A Industrial Grade Solid Lube N/A 8130 N N/A 3830 N N/A 12000 rpm N/A N/A
N/A 17.000 mm N/A 47.000 mm N/A 14 mm N/A Contact Seals N/A Industrial Grade Solid Lube N/A 11560 N N/A 5610 N N/A 11000 rpm N/A N/A
N/A 20.000 mm N/A 42.000 mm N/A 12 mm N/A Contact Seals N/A Industrial Grade Solid Lube N/A 7980 N N/A 4050 N N/A 11000 rpm N/A N/A
N/A 20.000 mm N/A 47.000 mm N/A 14 mm N/A Open N/A Industrial Grade Solid Lube N/A 10900 N N/A 5320 N N/A 15000 rpm N/A 18000 rpm N/A
N/A 20.000 mm N/A 47.000 mm N/A 14 mm N/A Contact Seals N/A Industrial Grade Solid Lube N/A 10900 N N/A 5320 N N/A 10000 rpm N/A N/A
N/A 20.000 mm N/A 52.000 mm N/A 15 mm N/A Contact Seals N/A Industrial Grade Solid Lube N/A 13520 N N/A 6630 N N/A 10000 rpm N/A N/A
N/A 25 mm N/A 47.000 mm N/A 12 mm N/A Contact Seals N/A Industrial Grade Solid Lube N/A 8550 N N/A 4680 N N/A 9400 rpm N/A N/A
N/A 25 mm N/A 52.000 mm N/A 15 mm N/A Open N/A Industrial Grade Solid Lube N/A 11900 N N/A 6300 N N/A 13000 rpm N/A 15000 rpm N/A
N/A 25 mm N/A 52.000 mm N/A 15 mm N/A Contact Seals N/A Industrial Grade Solid Lube N/A 11900 N N/A 6300 N N/A 8900 rpm N/A N/A
N/A 25 mm N/A 62 mm N/A 17 mm N/A Contact Seals N/A Industrial Grade Solid Lube N/A 17510 N N/A 9520 N N/A 8000 rpm N/A N/A
N/A 30 mm N/A 55.000 mm N/A 13 mm N/A Contact Seals N/A Industrial Grade Solid Lube N/A 11200 N N/A 6620 N N/A 7700 rpm N/A N/A
N/A 30 mm N/A 62 mm N/A 16 mm N/A Open N/A Industrial Grade Solid Lube N/A 16500 N N/A 9070 N N/A 11000 rpm N/A 13000 rpm N/A
N/A 30 mm N/A 62 mm N/A 16 mm N/A Contact Seals N/A Industrial Grade Solid Lube N/A 16500 N N/A 9070 N N/A 7300 rpm N/A N/A
N/A 30 mm N/A 72.000 mm N/A 19 mm N/A Contact Seals N/A Industrial Grade Solid Lube N/A 22610 N N/A 12750 N N/A 6600 rpm N/A N/A
N/A 35.000 mm N/A 62 mm N/A 14 mm N/A Contact Seals N/A Industrial Grade Solid Lube N/A 13600 N N/A 8240 N N/A 6800 rpm N/A N/A
N/A 35.000 mm N/A 72.000 mm N/A 17 mm N/A Contact Seals N/A Industrial Grade Solid Lube N/A 21800 N N/A 12300 N N/A 6300 rpm N/A N/A
N/A 40 mm N/A 68.000 mm N/A 15 mm N/A Contact Seals N/A Industrial Grade Solid Lube N/A 14300 N N/A 9240 N N/A 6100 rpm N/A N/A
N/A 40 mm N/A 80 mm N/A 18 mm N/A Contact Seals N/A Industrial Grade Solid Lube N/A 24700 N N/A 14300 N N/A 5600 rpm N/A N/A
N/A 45.000 mm N/A 75 mm N/A 16 mm N/A Contact Seals N/A Industrial Grade Solid Lube N/A 17800 N N/A 12100 N N/A 5300 rpm N/A N/A
N/A 45.000 mm N/A 85.000 mm N/A 19 mm N/A Contact Seals N/A Industrial Grade Solid Lube N/A 27800 N N/A 16400 N N/A 5200 rpm N/A N/A
N/A 50.000 mm N/A 80 mm N/A 16 mm N/A Contact Seals N/A Industrial Grade Solid Lube N/A 18500 N N/A 13300 N N/A 4800 rpm N/A N/A
N/A 50.000 mm N/A 90.000 mm N/A 20 mm N/A Contact Seals N/A Industrial Grade Solid Lube N/A 29800 N N/A 18600 N N/A 4700 rpm N/A N/A
251 - 275 of 276 | Results Per Page | View | Unit of Measure
« 11 12