CAD (0)
▾
Corrosion-Resistant Deep Groove Ball Bearings
Ball Bearings
Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
Width (B) (mm)
Features
Lubrication Type
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Static Radial Load Rating (C0) (N)
Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Features |
Lubrication Type |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Grease Reference Speed |
Limiting Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 61904H-2RS/VSL609 | Bore (d) N/A 20.000 mm | O.D. (D) N/A 37 mm | Width (B) N/A 9 mm | Features N/A Contact Seals | Lubrication Type N/A Industrial Grade Solid Lube | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5420 N | Static Radial Load Rating (C0) N/A 2950 N | Grease Reference Speed N/A 11400 rpm | Limiting Speed - Oil N/A |
CAD
N/A
|