CAD (0)
▾
Automotive Aftermarket Hub Assemblies
Bearings
Part Number |
Bearing Type |
Wheel Stud Size (in.) |
Wheel Stud Qty |
Wheel Studs |
Flange Shape |
|---|---|---|---|---|---|
| 512012 | Bearing Type N/A Ball Bearing | Wheel Stud Size (in.) N/A M14x1.5 | Wheel Stud Qty N/A 5 | Wheel Studs N/A N | Flange Shape N/A |
| 512013 | Bearing Type N/A Ball Bearing | Wheel Stud Size (in.) N/A M12X1.5 | Wheel Stud Qty N/A 5 | Wheel Studs N/A Y | Flange Shape N/A |
| 512161 | Bearing Type N/A Ball Bearing | Wheel Stud Size (in.) N/A M12X1.5 | Wheel Stud Qty N/A 4 | Wheel Studs N/A Y | Flange Shape N/A |
| 512162 | Bearing Type N/A Ball Bearing | Wheel Stud Size (in.) N/A M12X1.5 | Wheel Stud Qty N/A 5 | Wheel Studs N/A Y | Flange Shape N/A |
| 512000 | Bearing Type N/A Ball Bearing | Wheel Stud Size (in.) N/A M12X1.5 | Wheel Stud Qty N/A 4 | Wheel Studs N/A Y | Flange Shape N/A Modified |
| 512001 | Bearing Type N/A Ball Bearing | Wheel Stud Size (in.) N/A M12X1.5 | Wheel Stud Qty N/A 5 | Wheel Studs N/A Y | Flange Shape N/A Modified |
| 512023 | Bearing Type N/A Ball Bearing | Wheel Stud Size (in.) N/A M12X1.5 | Wheel Stud Qty N/A 5 | Wheel Studs N/A Y | Flange Shape N/A |
| 512024 | Bearing Type N/A Ball Bearing | Wheel Stud Size (in.) N/A M12X1.5 | Wheel Stud Qty N/A 4 | Wheel Studs N/A Y | Flange Shape N/A |
| 512025 | Bearing Type N/A Ball Bearing | Wheel Stud Size (in.) N/A 0.551 | Wheel Stud Qty N/A 4 | Wheel Studs N/A N | Flange Shape N/A |
| 512016 | Bearing Type N/A Ball Bearing | Wheel Stud Size (in.) N/A M12X1.25 | Wheel Stud Qty N/A 4 | Wheel Studs N/A Y | Flange Shape N/A |
| 512018 | Bearing Type N/A Ball Bearing | Wheel Stud Size (in.) N/A M12X1.5 | Wheel Stud Qty N/A 4 | Wheel Studs N/A Y | Flange Shape N/A Modified |
| 512019 | Bearing Type N/A Ball Bearing | Wheel Stud Size (in.) N/A M12X1.5 | Wheel Stud Qty N/A 4 | Wheel Studs N/A Y | Flange Shape N/A Modified |
| 512020 | Bearing Type N/A Ball Bearing | Wheel Stud Size (in.) N/A M12X1.5 | Wheel Stud Qty N/A 4 | Wheel Studs N/A Y | Flange Shape N/A |
| 512021 | Bearing Type N/A Ball Bearing | Wheel Stud Size (in.) N/A M12X1.5 | Wheel Stud Qty N/A 4 | Wheel Studs N/A Y | Flange Shape N/A |
| 512022 | Bearing Type N/A Ball Bearing | Wheel Stud Size (in.) N/A M12X1.5 | Wheel Stud Qty N/A 4 | Wheel Studs N/A Y | Flange Shape N/A |
| 512266 | Bearing Type N/A Ball Bearing | Wheel Stud Size (in.) N/A M12X1.5 | Wheel Stud Qty N/A 5 | Wheel Studs N/A Y | Flange Shape N/A Modified |
| 512267 | Bearing Type N/A | Wheel Stud Size (in.) N/A M12X1.5 | Wheel Stud Qty N/A 5 | Wheel Studs N/A | Flange Shape N/A |
| 512270 | Bearing Type N/A Ball Bearing | Wheel Stud Size (in.) N/A M12X1.5 | Wheel Stud Qty N/A 5 | Wheel Studs N/A Y | Flange Shape N/A |
| 512280 | Bearing Type N/A Ball Bearing | Wheel Stud Size (in.) N/A M12X1.5 | Wheel Stud Qty N/A | Wheel Studs N/A Y | Flange Shape N/A Offset |
| 512294 | Bearing Type N/A | Wheel Stud Size (in.) N/A | Wheel Stud Qty N/A | Wheel Studs N/A | Flange Shape N/A Modified |
| 512295 | Bearing Type N/A | Wheel Stud Size (in.) N/A | Wheel Stud Qty N/A | Wheel Studs N/A | Flange Shape N/A Modified |
| 512299 | Bearing Type N/A Ball Bearing | Wheel Stud Size (in.) N/A 1/2-20 | Wheel Stud Qty N/A 5 | Wheel Studs N/A | Flange Shape N/A Modified |
| 512305 | Bearing Type N/A Ball Bearing | Wheel Stud Size (in.) N/A | Wheel Stud Qty N/A | Wheel Studs N/A | Flange Shape N/A Rectangle(Mod) |
| 512319 | Bearing Type N/A Ball Bearing | Wheel Stud Size (in.) N/A M14x1.5 | Wheel Stud Qty N/A 5 | Wheel Studs N/A N | Flange Shape N/A |
| 512163 | Bearing Type N/A Ball Bearing | Wheel Stud Size (in.) N/A M12X1.5 | Wheel Stud Qty N/A 5 | Wheel Studs N/A Y | Flange Shape N/A |