CAD (0)
  • Cart is empty
  • Set screw mounting is ideal for reversing load applications.

  • All bearing components are made of stainless steel for corrosion resistance and metal detectability.

  • Bearings are pre-lubricated with NSF H1 grease and ready to install.

  • An external stainless steel flinger protects against contamination.

  • Three-element sealing keeps grease in and contaminants out.

  • IP69K rated seal option available with no lubrication hole or grease fitting.

26 - 50 of 153 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Seal Type

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Inside Ring Width B (in)

Inside Ring Width B (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Part Number

Bore Size

O.D. (D)

Inside Ring Width B

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Lubrication Type

CAD

N/A 0.9375 in N/A 2.047 in52.000 mm N/A 1.343 in34.1 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Food Grade Solid Lube N/A
N/A 0.9375 in N/A 2.047 in52.000 mm N/A 1.343 in34.1 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Standard Food Safe Grease N/A
N/A 0.9375 in N/A 2.047 in52.000 mm N/A 1.343 in34.1 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Food Grade Solid Lube N/A
N/A 25 mm N/A 2.047 in52.000 mm N/A 1.343 in34.1 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Standard Food Safe Grease N/A
N/A 25 mm N/A 2.047 in52.000 mm N/A 1.343 in34.1 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Food Grade Graphite Solid Lube N/A
N/A 25 mm N/A 2.047 in52.000 mm N/A 1.343 in34.1 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Food Grade Solid Lube N/A
N/A 25 mm N/A 2.047 in52.000 mm N/A 1.343 in34.1 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Standard Food Safe Grease N/A
N/A 25 mm N/A 2.047 in52.000 mm N/A 1.343 in34.1 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Food Grade Solid Lube N/A
N/A 1.0000 in N/A 2.047 in52.000 mm N/A 1.343 in34.1 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Standard Food Safe Grease N/A
N/A 1.0000 in N/A 2.047 in52.000 mm N/A 1.343 in34.1 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Food Grade Graphite Solid Lube N/A
N/A 1.0000 in N/A 2.047 in52.000 mm N/A 1.343 in34.1 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Food Grade Solid Lube N/A
N/A 1.0000 in N/A 2.047 in52.000 mm N/A 1.343 in34.1 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Standard Food Safe Grease N/A
N/A 1.0000 in N/A 2.047 in52.000 mm N/A 1.343 in34.1 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Food Grade Solid Lube N/A
N/A 1.1250 in N/A 2.441 in62 mm N/A 1.5 in38.1 mm N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A Standard Food Safe Grease N/A
N/A 1.1250 in N/A 2.441 in62 mm N/A 1.5 in38.1 mm N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A Food Grade Graphite Solid Lube N/A
N/A 1.1250 in N/A 2.441 in62 mm N/A 1.5 in38.1 mm N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A Food Grade Solid Lube N/A
N/A 1.1250 in N/A 2.441 in62 mm N/A 1.5 in38.1 mm N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A Standard Food Safe Grease N/A
N/A 1.1250 in N/A 2.441 in62 mm N/A 1.5 in38.1 mm N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A Food Grade Solid Lube N/A
N/A 30 mm N/A 2.441 in62 mm N/A 1.5 in38.1 mm N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A Standard Food Safe Grease N/A
N/A 30 mm N/A 2.441 in62 mm N/A 1.5 in38.1 mm N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A Food Grade Graphite Solid Lube N/A
N/A 30 mm N/A 2.441 in62 mm N/A 1.5 in38.1 mm N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A Food Grade Solid Lube N/A
N/A 30 mm N/A 2.441 in62 mm N/A 1.5 in38.1 mm N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A Standard Food Safe Grease N/A
N/A 30 mm N/A 2.441 in62 mm N/A 1.5 in38.1 mm N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A Food Grade Solid Lube N/A
N/A 1.1875 in N/A 2.441 in62 mm N/A 1.5 in38.1 mm N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A Standard Food Safe Grease N/A
N/A 1.1875 in N/A 2.441 in62 mm N/A 1.5 in38.1 mm N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A Food Grade Graphite Solid Lube N/A
26 - 50 of 153 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »