CAD (0)
▾
Corrosion-Resistant Inserts – Stainless Steel Ball Bearing Set Screw Locking
Corrosion-Resistant Mounted Ball Bearings
- Set screw mounting is ideal for reversing load applications.
- All bearing components are made of stainless steel for corrosion resistance and metal detectability.
- Bearings are pre-lubricated with NSF H1 grease and ready to install.
- An external stainless steel flinger protects against contamination.
- Three-element sealing keeps grease in and contaminants out.
- IP69K rated seal option available with no lubrication hole or grease fitting.
Clear
Filter
Seal Type
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Inside Ring Width B (in)
Inside Ring Width B (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Part Number |
Bore Size |
O.D. (D) |
Inside Ring Width B |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Lubrication Type |
CAD |
|---|---|---|---|---|---|---|---|
| SUC209-26/FVSL613 | Bore Size N/A 1.6250 in | O.D. (D) N/A 3.346 in85.000 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Radial Load Rating (C0) N/A 3642 lbf16200 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6250 lbf27800 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUC209-26-IP69K/F | Bore Size N/A 1.6250 in | O.D. (D) N/A 3.346 in85.000 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Radial Load Rating (C0) N/A 3642 lbf16200 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6250 lbf27800 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUC209-26-IP69K/FVSL613 | Bore Size N/A 1.6250 in | O.D. (D) N/A 3.346 in85.000 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Radial Load Rating (C0) N/A 3642 lbf16200 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6250 lbf27800 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUC209-27/F | Bore Size N/A 1.6875 in | O.D. (D) N/A 3.346 in85.000 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Radial Load Rating (C0) N/A 3642 lbf16200 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6250 lbf27800 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUC209-27/FVSL525 | Bore Size N/A 1.6875 in | O.D. (D) N/A 3.346 in85.000 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Radial Load Rating (C0) N/A 3642 lbf16200 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6250 lbf27800 N | Lubrication Type N/A Food Grade Graphite Solid Lube |
CAD
N/A
|
| SUC209-27/FVSL613 | Bore Size N/A 1.6875 in | O.D. (D) N/A 3.346 in85.000 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Radial Load Rating (C0) N/A 3642 lbf16200 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6250 lbf27800 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUC209-27-IP69K/F | Bore Size N/A 1.6875 in | O.D. (D) N/A 3.346 in85.000 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Radial Load Rating (C0) N/A 3642 lbf16200 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6250 lbf27800 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUC209-27-IP69K/FVSL613 | Bore Size N/A 1.6875 in | O.D. (D) N/A 3.346 in85.000 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Radial Load Rating (C0) N/A 3642 lbf16200 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6250 lbf27800 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUC209-28/F | Bore Size N/A 1.7500 in | O.D. (D) N/A 3.346 in85.000 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Radial Load Rating (C0) N/A 3642 lbf16200 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6250 lbf27800 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUC209-28/FVSL525 | Bore Size N/A 1.7500 in | O.D. (D) N/A 3.346 in85.000 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Radial Load Rating (C0) N/A 3642 lbf16200 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6250 lbf27800 N | Lubrication Type N/A Food Grade Graphite Solid Lube |
CAD
N/A
|
| SUC209-28/FVSL613 | Bore Size N/A 1.7500 in | O.D. (D) N/A 3.346 in85.000 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Radial Load Rating (C0) N/A 3642 lbf16200 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6250 lbf27800 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUC209-28-IP69K/F | Bore Size N/A 1.7500 in | O.D. (D) N/A 3.346 in85.000 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Radial Load Rating (C0) N/A 3642 lbf16200 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6250 lbf27800 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUC209-28-IP69K/FVSL613 | Bore Size N/A 1.7500 in | O.D. (D) N/A 3.346 in85.000 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Radial Load Rating (C0) N/A 3642 lbf16200 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6250 lbf27800 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUC209/F | Bore Size N/A 45.000 mm | O.D. (D) N/A 3.346 in85.000 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Radial Load Rating (C0) N/A 3642 lbf16200 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6250 lbf27800 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUC209/FVSL525 | Bore Size N/A 45.000 mm | O.D. (D) N/A 3.346 in85.000 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Radial Load Rating (C0) N/A 3642 lbf16200 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6250 lbf27800 N | Lubrication Type N/A Food Grade Graphite Solid Lube |
CAD
N/A
|
| SUC209/FVSL613 | Bore Size N/A 45.000 mm | O.D. (D) N/A 3.346 in85.000 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Radial Load Rating (C0) N/A 3642 lbf16200 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6250 lbf27800 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUC209-IP69K/F | Bore Size N/A 45.000 mm | O.D. (D) N/A 3.346 in85.000 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Radial Load Rating (C0) N/A 3642 lbf16200 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6250 lbf27800 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUC209-IP69K/FVSL613 | Bore Size N/A 45.000 mm | O.D. (D) N/A 3.346 in85.000 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Radial Load Rating (C0) N/A 3642 lbf16200 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6250 lbf27800 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUC210-30/F | Bore Size N/A 1.8750 in | O.D. (D) N/A 3.543 in90.000 mm | Inside Ring Width B N/A 2.031 in51.6 mm | Static Radial Load Rating (C0) N/A 4182 lbf18600 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6700 lbf29800 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUC210-30/FVSL525 | Bore Size N/A 1.8750 in | O.D. (D) N/A 3.543 in90.000 mm | Inside Ring Width B N/A 2.031 in51.6 mm | Static Radial Load Rating (C0) N/A 4182 lbf18600 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6700 lbf29800 N | Lubrication Type N/A Food Grade Graphite Solid Lube |
CAD
N/A
|
| SUC210-30/FVSL613 | Bore Size N/A 1.8750 in | O.D. (D) N/A 3.543 in90.000 mm | Inside Ring Width B N/A 2.031 in51.6 mm | Static Radial Load Rating (C0) N/A 4182 lbf18600 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6700 lbf29800 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUC210-30-IP69K/F | Bore Size N/A 1.8750 in | O.D. (D) N/A 3.543 in90.000 mm | Inside Ring Width B N/A 2.031 in51.6 mm | Static Radial Load Rating (C0) N/A 4182 lbf18600 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6700 lbf29800 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUC210-30-IP69K/FVSL613 | Bore Size N/A 1.8750 in | O.D. (D) N/A 3.543 in90.000 mm | Inside Ring Width B N/A 2.031 in51.6 mm | Static Radial Load Rating (C0) N/A 4182 lbf18600 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6700 lbf29800 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUC210-31/F | Bore Size N/A 1.9375 in | O.D. (D) N/A 3.543 in90.000 mm | Inside Ring Width B N/A 2.031 in51.6 mm | Static Radial Load Rating (C0) N/A 4182 lbf18600 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6700 lbf29800 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUC210-31/FVSL525 | Bore Size N/A 1.9375 in | O.D. (D) N/A 3.543 in90.000 mm | Inside Ring Width B N/A 2.031 in51.6 mm | Static Radial Load Rating (C0) N/A 4182 lbf18600 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6700 lbf29800 N | Lubrication Type N/A Food Grade Graphite Solid Lube |
CAD
N/A
|