CAD (0)
▾
Corrosion-Resistant Inserts – Stainless Steel Ball Bearing Set Screw Locking
Corrosion-Resistant Mounted Ball Bearings
- Set screw mounting is ideal for reversing load applications.
- All bearing components are made of stainless steel for corrosion resistance and metal detectability.
- Bearings are pre-lubricated with NSF H1 grease and ready to install.
- An external stainless steel flinger protects against contamination.
- Three-element sealing keeps grease in and contaminants out.
- IP69K rated seal option available with no lubrication hole or grease fitting.
Clear
Filter
Seal Type
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Inside Ring Width B (in)
Inside Ring Width B (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Part Number |
Bore Size |
O.D. (D) |
Inside Ring Width B |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Lubrication Type |
CAD |
|---|---|---|---|---|---|---|---|
| SUC215-47/F | Bore Size N/A 2.9375 in | O.D. (D) N/A 5.118 in130.000 mm | Inside Ring Width B N/A 3.063 in77.8 mm | Static Radial Load Rating (C0) N/A 38600 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 57300 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUC215/F | Bore Size N/A 75.000 mm | O.D. (D) N/A 5.118 in130.000 mm | Inside Ring Width B N/A 3.063 in77.8 mm | Static Radial Load Rating (C0) N/A 38600 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 57300 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUC215-48/F | Bore Size N/A 3 in | O.D. (D) N/A 5.118 in130.000 mm | Inside Ring Width B N/A 3.063 in77.8 mm | Static Radial Load Rating (C0) N/A 38600 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 57300 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|