CAD (0)
  • Cart is empty
Corrosion-resistant ball bearing housed units and food-grade lubricant help elevate food safety and production uptime with improved reliability and protect against corrosion. Timken offers a variety of wet and dry contaminants dramatically improves bearing life.
Design Attributes
  • Stainless steel ball bearing inserts with set screw
  • Polymer or stainless steel housings
  • Sizes from 3/4 in. to 2 in. or 20 mm to 50 mm
  • Operating range: -20°C to 100°C
  • Solid lubrication options
  • Hygienic, smooth construction
  • Double lip seal for protection
26 - 50 of 414 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Seal Type

Housing Material

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Total Height H2 (in)

Total Height H2 (mm)

Foot Height H1 (in)

Foot Height H1 (mm)

Part Number

Bore Size

Housing Material

Bearing Number

Dynamic Load Rating

Static Load Rating

Lubrication Type

CAD

N/A 0.7500 in N/A Machined Stainless Steel N/A SUC204-12/FVSL525 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Food Grade Graphite Solid Lube N/A
N/A 0.7500 in N/A Machined Stainless Steel N/A SUC204-12/FVSL613 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Food Grade Solid Lube N/A
N/A 0.7500 in N/A Machined Stainless Steel N/A SUC204-12-IP69K/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Standard Food Safe Grease N/A
N/A 0.7500 in N/A Machined Stainless Steel N/A SUC204-12-IP69K/FVSL613 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Food Grade Solid Lube N/A
N/A 0.7500 in N/A Blue Thermoset (Polymer) N/A SUC204-12/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Standard Food Safe Grease N/A
N/A 0.7500 in N/A Blue Thermoset (Polymer) N/A SUC204-12/FVSL613 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Food Grade Solid Lube N/A
N/A 0.7500 in N/A Blue Thermoset (Polymer) N/A SUC204-12-IP69K/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Standard Food Safe Grease N/A
N/A 0.7500 in N/A Blue Thermoset (Polymer) N/A SUC204-12-IP69K/FVSL613 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Food Grade Solid Lube N/A
N/A 0.7500 in N/A White Thermoplastic (Polymer) N/A SUC204-12/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Standard Food Safe Grease N/A
N/A 0.7500 in N/A White Thermoplastic (Polymer) N/A SUC204-12/FVSL613 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Food Grade Solid Lube N/A
N/A 0.7500 in N/A White Thermoplastic (Polymer) N/A SUC204-12-IP69K/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Standard Food Safe Grease N/A
N/A 0.7500 in N/A White Thermoplastic (Polymer) N/A SUC204-12-IP69K/FVSL613 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Food Grade Solid Lube N/A
N/A 0.7500 in N/A Cast Stainless Steel N/A SUC204-12/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Standard Food Safe Grease N/A
N/A 0.7500 in N/A Cast Stainless Steel N/A SUC204-12/FVSL525 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Food Grade Graphite Solid Lube N/A
N/A 0.7500 in N/A Cast Stainless Steel N/A SUC204-12/FVSL613 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Food Grade Solid Lube N/A
N/A 0.7500 in N/A Cast Stainless Steel N/A SUC204-12-IP69K/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Standard Food Safe Grease N/A
N/A 0.7500 in N/A Cast Stainless Steel N/A SUC204-12-IP69K/FVSL613 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Food Grade Solid Lube N/A
N/A 20.000 mm N/A Machined Stainless Steel N/A SUC204/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Standard Food Safe Grease N/A
N/A 20.000 mm N/A Machined Stainless Steel N/A SUC204/FVSL525 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Food Grade Graphite Solid Lube N/A
N/A 20.000 mm N/A Machined Stainless Steel N/A SUC204/FVSL613 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Food Grade Solid Lube N/A
N/A 20.000 mm N/A Machined Stainless Steel N/A SUC204-IP69K/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Standard Food Safe Grease N/A
N/A 20.000 mm N/A Machined Stainless Steel N/A SUC204-IP69K/FVSL613 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Food Grade Solid Lube N/A
N/A 20.000 mm N/A Blue Thermoset (Polymer) N/A SUC204/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Standard Food Safe Grease N/A
N/A 20.000 mm N/A Blue Thermoset (Polymer) N/A SUC204/FVSL613 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Food Grade Solid Lube N/A
N/A 20.000 mm N/A Blue Thermoset (Polymer) N/A SUC204-IP69K/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Standard Food Safe Grease N/A
26 - 50 of 414 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »