CAD (0)
  • Cart is empty
Corrosion-resistant ball bearing housed units and food-grade lubricant help elevate food safety and production uptime with improved reliability and protect against corrosion. Timken offers a variety of wet and dry contaminants dramatically improves bearing life.
Design Attributes
  • Stainless steel ball bearing inserts with set screw
  • Polymer or stainless steel housings
  • Sizes from 3/4 in. to 2 in. or 20 mm to 50 mm
  • Operating range: -20°C to 100°C
  • Solid lubrication options
  • Hygienic, smooth construction
  • Double lip seal for protection
276 - 300 of 319 | Results Per Page | View | Unit of Measure
« 11 12 13 
Clear Filter

Bore Size (in)

Bore Size (mm)

Seal Type

Housing Material

Lubrication Type

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Part Number

Bore Size

Housing Material

Bearing Number

Lubrication Type

Dynamic Load Rating

Static Load Rating

CAD

N/A 1.8750 in N/A Blue Thermoset (Polymer) N/A SUC210-30-IP69K/F N/A Standard Food Safe Grease N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
N/A 1.8750 in N/A Blue Thermoset (Polymer) N/A SUC210-30-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
N/A 1.9375 in N/A Machined Stainless Steel N/A SUC210-31/F N/A Standard Food Safe Grease N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
N/A 1.9375 in N/A Machined Stainless Steel N/A SUC210-31/FVSL525 N/A Food Grade Graphite Solid Lube N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
N/A 1.9375 in N/A Machined Stainless Steel N/A SUC210-31/FVSL613 N/A Food Grade Solid Lube N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
N/A 1.9375 in N/A Machined Stainless Steel N/A SUC210-31-IP69K/F N/A Standard Food Safe Grease N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
N/A 1.9375 in N/A Machined Stainless Steel N/A SUC210-31-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
N/A 1.9375 in N/A Blue Thermoset (Polymer) N/A SUC210-31/F N/A Standard Food Safe Grease N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
N/A 1.9375 in N/A Blue Thermoset (Polymer) N/A SUC210-31/FVSL613 N/A Food Grade Solid Lube N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
N/A 1.9375 in N/A Blue Thermoset (Polymer) N/A SUC210-31-IP69K/F N/A Standard Food Safe Grease N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
N/A 1.9375 in N/A Blue Thermoset (Polymer) N/A SUC210-31-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
N/A 1.9375 in N/A Cast Stainless Steel N/A SUC210-31/F N/A Standard Food Safe Grease N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
N/A 1.9375 in N/A Cast Stainless Steel N/A SUC210-31/FVSL525 N/A Food Grade Graphite Solid Lube N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
N/A 1.9375 in N/A Cast Stainless Steel N/A SUC210-31/FVSL613 N/A Food Grade Solid Lube N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
N/A 1.9375 in N/A Cast Stainless Steel N/A SUC210-31-IP69K/F N/A Standard Food Safe Grease N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
N/A 1.9375 in N/A Cast Stainless Steel N/A SUC210-31-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
N/A 50.000 mm N/A Machined Stainless Steel N/A SUC210/F N/A Standard Food Safe Grease N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
N/A 50.000 mm N/A Machined Stainless Steel N/A SUC210/FVSL525 N/A Food Grade Graphite Solid Lube N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
N/A 50.000 mm N/A Machined Stainless Steel N/A SUC210/FVSL613 N/A Food Grade Solid Lube N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
N/A 50.000 mm N/A Machined Stainless Steel N/A SUC210-IP69K/F N/A Standard Food Safe Grease N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
N/A 50.000 mm N/A Machined Stainless Steel N/A SUC210-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
N/A 50.000 mm N/A Blue Thermoset (Polymer) N/A SUC210/F N/A Standard Food Safe Grease N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
N/A 50.000 mm N/A Blue Thermoset (Polymer) N/A SUC210/FVSL613 N/A Food Grade Solid Lube N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
N/A 50.000 mm N/A Blue Thermoset (Polymer) N/A SUC210-IP69K/F N/A Standard Food Safe Grease N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
N/A 50.000 mm N/A Blue Thermoset (Polymer) N/A SUC210-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
276 - 300 of 319 | Results Per Page | View | Unit of Measure
« 11 12 13