CAD (0)
  • Cart is empty
Corrosion-resistant ball bearing housed units and food-grade lubricant help elevate food safety and production uptime with improved reliability and protect against corrosion. Timken offers a variety of wet and dry contaminants dramatically improves bearing life.
Design Attributes
  • Stainless steel ball bearing inserts with set screw
  • Polymer or stainless steel housings
  • Sizes from 3/4 in. to 2 in. or 20 mm to 50 mm
  • Operating range: -20°C to 100°C
  • Solid lubrication options
  • Hygienic, smooth construction
  • Double lip seal for protection
51 - 75 of 733 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Seal Type

Housing Material

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Foot Height H1 (in)

Foot Height H1 (mm)

Part Number

Bore Size

Housing Material

Bearing Number

Dynamic Load Rating

Static Load Rating

Lubrication Type

CAD

N/A 35.000 mm N/A Cast Stainless Steel N/A SUC207/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Standard Food Safe Grease N/A
N/A 35.000 mm N/A Cast Stainless Steel N/A SUC207/FVSL525 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Food Grade Graphite Solid Lube N/A
N/A 35.000 mm N/A Cast Stainless Steel N/A SUC207/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Food Grade Solid Lube N/A
N/A 1.2500 in N/A Cast Stainless Steel N/A SUC207-20/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Standard Food Safe Grease N/A
N/A 1.2500 in N/A Cast Stainless Steel N/A SUC207-20/FVSL525 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Food Grade Graphite Solid Lube N/A
N/A 1.2500 in N/A Cast Stainless Steel N/A SUC207-20/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Food Grade Solid Lube N/A
N/A 1.2500 in N/A Cast Stainless Steel N/A SUC207-20-IP69K/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Standard Food Safe Grease N/A
N/A 1.2500 in N/A Cast Stainless Steel N/A SUC207-20-IP69K/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Food Grade Solid Lube N/A
N/A 1.3125 in N/A Cast Stainless Steel N/A SUC207-21/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Standard Food Safe Grease N/A
N/A 1.3125 in N/A Cast Stainless Steel N/A SUC207-21/FVSL525 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Food Grade Graphite Solid Lube N/A
N/A 1.3125 in N/A Cast Stainless Steel N/A SUC207-21/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Food Grade Solid Lube N/A
N/A 1.3125 in N/A Cast Stainless Steel N/A SUC207-21-IP69K/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Standard Food Safe Grease N/A
N/A 1.3125 in N/A Cast Stainless Steel N/A SUC207-21-IP69K/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Food Grade Solid Lube N/A
N/A 1.3750 in N/A Cast Stainless Steel N/A SUC207-22/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Standard Food Safe Grease N/A
N/A 1.3750 in N/A Cast Stainless Steel N/A SUC207-22/FVSL525 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Food Grade Graphite Solid Lube N/A
N/A 1.3750 in N/A Cast Stainless Steel N/A SUC207-22/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Food Grade Solid Lube N/A
N/A 1.3750 in N/A Cast Stainless Steel N/A SUC207-22-IP69K/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Standard Food Safe Grease N/A
N/A 1.3750 in N/A Cast Stainless Steel N/A SUC207-22-IP69K/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Food Grade Solid Lube N/A
N/A 1.4375 in N/A Cast Stainless Steel N/A SUC207-23/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Standard Food Safe Grease N/A
N/A 1.4375 in N/A Cast Stainless Steel N/A SUC207-23/FVSL525 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Food Grade Graphite Solid Lube N/A
N/A 1.4375 in N/A Cast Stainless Steel N/A SUC207-23/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Food Grade Solid Lube N/A
N/A 1.4375 in N/A Cast Stainless Steel N/A SUC207-23-IP69K/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Standard Food Safe Grease N/A
N/A 1.4375 in N/A Cast Stainless Steel N/A SUC207-23-IP69K/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Food Grade Solid Lube N/A
N/A 35.000 mm N/A Cast Stainless Steel N/A SUC207-IP69K/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Standard Food Safe Grease N/A
N/A 35.000 mm N/A Cast Stainless Steel N/A SUC207-IP69K/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Food Grade Solid Lube N/A
51 - 75 of 733 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »