CAD (0)
  • Cart is empty
Corrosion-resistant ball bearing housed units and food-grade lubricant help elevate food safety and production uptime with improved reliability and protect against corrosion. Timken offers a variety of wet and dry contaminants dramatically improves bearing life.
Design Attributes
  • Stainless steel ball bearing inserts with set screw
  • Polymer or stainless steel housings
  • Sizes from 3/4 in. to 2 in. or 20 mm to 50 mm
  • Operating range: -20°C to 100°C
  • Solid lubrication options
  • Hygienic, smooth construction
  • Double lip seal for protection
201 - 225 of 536 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Seal Type

Housing Material

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Part Number

Bore Size

Housing Material

Bearing Number

Lubrication Type

Dynamic Load Rating

Static Load Rating

CAD

N/A 1.1875 in N/A Blue Thermoset (Polymer) N/A SUC206-19-IP69K/F N/A Standard Food Safe Grease N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
N/A 1.1875 in N/A Blue Thermoset (Polymer) N/A SUC206-19-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
N/A 1.1875 in N/A White Thermoplastic (Polymer) N/A SUC206-19/F N/A Standard Food Safe Grease N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
N/A 1.1875 in N/A White Thermoplastic (Polymer) N/A SUC206-19/FVSL613 N/A Food Grade Solid Lube N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
N/A 1.1875 in N/A White Thermoplastic (Polymer) N/A SUC206-19-IP69K/F N/A Standard Food Safe Grease N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
N/A 1.1875 in N/A White Thermoplastic (Polymer) N/A SUC206-19-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
N/A 1.1875 in N/A Cast Stainless Steel N/A SUC206-19/F N/A Standard Food Safe Grease N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
N/A 1.1875 in N/A Cast Stainless Steel N/A SUC206-19/FVSL525 N/A Food Grade Graphite Solid Lube N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
N/A 1.1875 in N/A Cast Stainless Steel N/A SUC206-19/FVSL613 N/A Food Grade Solid Lube N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
N/A 1.1875 in N/A Cast Stainless Steel N/A SUC206-19-IP69K/F N/A Standard Food Safe Grease N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
N/A 1.1875 in N/A Cast Stainless Steel N/A SUC206-19-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
N/A 1.1875 in N/A Cast Stainless Steel N/A SUC206-19/F N/A Standard Food Safe Grease N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
N/A 1.1875 in N/A Cast Stainless Steel N/A SUC206-19/FVSL525 N/A Food Grade Graphite Solid Lube N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
N/A 1.1875 in N/A Cast Stainless Steel N/A SUC206-19/FVSL613 N/A Food Grade Solid Lube N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
N/A 1.1875 in N/A Cast Stainless Steel N/A SUC206-19-IP69K/F N/A Standard Food Safe Grease N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
N/A 1.1875 in N/A Cast Stainless Steel N/A SUC206-19-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
N/A 1.2500 in N/A Machined Stainless Steel N/A SUC206-20/F N/A Standard Food Safe Grease N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
N/A 1.2500 in N/A Machined Stainless Steel N/A SUC206-20/FVSL525 N/A Food Grade Graphite Solid Lube N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
N/A 1.2500 in N/A Machined Stainless Steel N/A SUC206-20/FVSL613 N/A Food Grade Solid Lube N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
N/A 1.2500 in N/A Machined Stainless Steel N/A SUC206-20-IP69K/F N/A Standard Food Safe Grease N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
N/A 1.2500 in N/A Machined Stainless Steel N/A SUC206-20-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
N/A 1.2500 in N/A Machined Stainless Steel N/A SUC207-20/F N/A Standard Food Safe Grease N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
N/A 1.2500 in N/A Machined Stainless Steel N/A SUC207-20/FVSL525 N/A Food Grade Graphite Solid Lube N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
N/A 1.2500 in N/A Machined Stainless Steel N/A SUC207-20/FVSL613 N/A Food Grade Solid Lube N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
N/A 1.2500 in N/A Machined Stainless Steel N/A SUC207-20-IP69K/F N/A Standard Food Safe Grease N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
201 - 225 of 536 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »