CAD (0)
  • Cart is empty
Corrosion-resistant ball bearing housed units and food-grade lubricant help elevate food safety and production uptime with improved reliability and protect against corrosion. Timken offers a variety of wet and dry contaminants dramatically improves bearing life.
Design Attributes
  • Stainless steel ball bearing inserts with set screw
  • Polymer or stainless steel housings
  • Sizes from 3/4 in. to 2 in. or 20 mm to 50 mm
  • Operating range: -20°C to 100°C
  • Solid lubrication options
  • Hygienic, smooth construction
  • Double lip seal for protection
26 - 50 of 709 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Seal Type

Housing Material

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Part Number

Bore Size

Housing Material

Lubrication Type

Static Load Rating

Dynamic Load Rating

CAD

N/A 2.1875 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 5284 lbf23500 N N/A 8273 lbf36800 N N/A
N/A 2.2500 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 23500 N N/A 36800 N N/A
N/A 60.000 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 6520 lbf29000 N N/A 10004 lbf44500 N N/A
N/A 2.4375 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 6520 lbf29000 N N/A 10004 lbf44500 N N/A
N/A 0.7500 in N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A
N/A 0.7500 in N/A Machined Stainless Steel N/A Food Grade Graphite Solid Lube N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A
N/A 0.7500 in N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A
N/A 0.7500 in N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A
N/A 0.7500 in N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A
N/A 0.7500 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A
N/A 0.7500 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A
N/A 0.7500 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A
N/A 0.7500 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A
N/A 0.7500 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A
N/A 0.7500 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A
N/A 0.7500 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A
N/A 0.7500 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A
N/A 0.7500 in N/A White Thermoplastic (Polymer) N/A Standard Food Safe Grease N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A
N/A 0.7500 in N/A White Thermoplastic (Polymer) N/A Food Grade Solid Lube N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A
N/A 0.7500 in N/A White Thermoplastic (Polymer) N/A Standard Food Safe Grease N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A
N/A 0.7500 in N/A White Thermoplastic (Polymer) N/A Food Grade Solid Lube N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A
N/A 0.7500 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A
N/A 0.7500 in N/A Cast Stainless Steel N/A Food Grade Graphite Solid Lube N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A
N/A 0.7500 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A
N/A 0.7500 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A
26 - 50 of 709 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »