CAD (0)
  • Cart is empty
Corrosion-resistant ball bearing housed units and food-grade lubricant help elevate food safety and production uptime with improved reliability and protect against corrosion. Timken offers a variety of wet and dry contaminants dramatically improves bearing life.
Design Attributes
  • Stainless steel ball bearing inserts with set screw
  • Polymer or stainless steel housings
  • Sizes from 3/4 in. to 2 in. or 20 mm to 50 mm
  • Operating range: -20°C to 100°C
  • Solid lubrication options
  • Hygienic, smooth construction
  • Double lip seal for protection
176 - 200 of 709 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Seal Type

Housing Material

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Part Number

Bore Size

Housing Material

Lubrication Type

Static Load Rating

Dynamic Load Rating

CAD

N/A 1.0000 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A
N/A 1.0000 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A
N/A 1.0000 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A
N/A 1.0000 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A
N/A 1.0000 in N/A White Thermoplastic (Polymer) N/A Standard Food Safe Grease N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A
N/A 1.0000 in N/A White Thermoplastic (Polymer) N/A Food Grade Solid Lube N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A
N/A 1.0000 in N/A White Thermoplastic (Polymer) N/A Standard Food Safe Grease N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A
N/A 1.0000 in N/A White Thermoplastic (Polymer) N/A Food Grade Solid Lube N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A
N/A 1.0000 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A
N/A 1.0000 in N/A Cast Stainless Steel N/A Food Grade Graphite Solid Lube N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A
N/A 1.0000 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A
N/A 1.0000 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A
N/A 1.0000 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A
N/A 1.0000 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A
N/A 1.0000 in N/A Cast Stainless Steel N/A Food Grade Graphite Solid Lube N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A
N/A 1.0000 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A
N/A 1.0000 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A
N/A 1.0000 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A
N/A 1.0000 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A
N/A 1.0000 in N/A Cast Stainless Steel N/A Food Grade Graphite Solid Lube N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A
N/A 1.0000 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A
N/A 1.0000 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A
N/A 1.0000 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A
N/A 1.0000 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A
N/A 1.0000 in N/A Cast Stainless Steel N/A Food Grade Graphite Solid Lube N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A
176 - 200 of 709 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »