CAD (0)
  • Cart is empty

DESIGNED FOR SAFE, EFFICIENT MANUFACTURING FOR THE FOOD AND BEVERAGE INDUSTRY


Designed to be corrosion resistant and lubrication free, Mounted Poly-Round Plain Bearings are ideal for applications where sanitation and contamination are critical concerns. Manufacturers in the food and beverage industry can trust our mounted bearings to extend bearing life, improve production uptime and – most importantly – elevate food safety.
Meet these challenges head-on with Timken. Our Mounted Poly Round Plain Bearings are engineered for the harsh environmental conditions of food and beverage processing, including aggressive washdowns, wide temperature ranges, stringent food safety requirements and common washdown chemicals.

226 - 250 of 268 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

DoubleLock® Style

Bearing Style

Bore Size (in)

Bore Size (mm)

O.D. (D) (mm)

O.D. (D) (in)

Locking Sleeve Width B1 (mm)

Locking Sleeve Width B1 (in)

Part Number

DoubleLock® Style

Bearing Style

Bore Size

O.D. (D)

Locking Sleeve Width B1

CAD

N/A Standard N/A ON – Metal detectable N/A 1.8750 in N/A 90.000 mm3.543 in N/A 52.7 mm2.075 in N/A
N/A Standard N/A PA – Low Abrasion/Food Safe N/A 1.8750 in N/A 90.000 mm3.543 in N/A 52.7 mm2.075 in N/A
N/A Standard N/A QF – High Temp N/A 1.8750 in N/A 90.000 mm3.543 in N/A 52.7 mm2.075 in N/A
N/A HE – High Temp. Expansion N/A QF – High Temp N/A 1.8750 in N/A 90.000 mm3.543 in N/A 58.9 mm2.318 in N/A
N/A HV – High Temp. Fixed N/A QF – High Temp N/A 1.8750 in N/A 90.000 mm3.543 in N/A 52.7 mm2.075 in N/A
N/A Standard N/A FA – Food Safe (US) N/A 1.9375 in N/A 90.000 mm3.543 in N/A 52.7 mm2.075 in N/A
N/A HE – High Temp. Expansion N/A FA – Food Safe (US) N/A 1.9375 in N/A 90.000 mm3.543 in N/A 58.9 mm2.318 in N/A
N/A HV – High Temp. Fixed N/A FA – Food Safe (US) N/A 1.9375 in N/A 90.000 mm3.543 in N/A 52.7 mm2.075 in N/A
N/A Standard N/A FE – Food Safe (Europe) N/A 1.9375 in N/A 90.000 mm3.543 in N/A 52.7 mm2.075 in N/A
N/A Standard N/A NA – Food Safe N/A 1.9375 in N/A 90.000 mm3.543 in N/A 52.7 mm2.075 in N/A
N/A Standard N/A ON – Metal detectable N/A 1.9375 in N/A 90.000 mm3.543 in N/A 52.7 mm2.075 in N/A
N/A Standard N/A PA – Low Abrasion/Food Safe N/A 1.9375 in N/A 90.000 mm3.543 in N/A 52.7 mm2.075 in N/A
N/A Standard N/A QF – High Temp N/A 1.9375 in N/A 90.000 mm3.543 in N/A 52.7 mm2.075 in N/A
N/A HE – High Temp. Expansion N/A QF – High Temp N/A 1.9375 in N/A 90.000 mm3.543 in N/A 58.9 mm2.318 in N/A
N/A HV – High Temp. Fixed N/A QF – High Temp N/A 1.9375 in N/A 90.000 mm3.543 in N/A 52.7 mm2.075 in N/A
N/A Standard N/A FA – Food Safe (US) N/A 50.000 mm N/A 90.000 mm3.543 in N/A 52.7 mm2.075 in N/A
N/A HE – High Temp. Expansion N/A FA – Food Safe (US) N/A 50.000 mm N/A 90.000 mm3.543 in N/A 58.9 mm2.318 in N/A
N/A HV – High Temp. Fixed N/A FA – Food Safe (US) N/A 50.000 mm N/A 90.000 mm3.543 in N/A 52.7 mm2.075 in N/A
N/A Standard N/A FE – Food Safe (Europe) N/A 50.000 mm N/A 90.000 mm3.543 in N/A 52.7 mm2.075 in N/A
N/A Standard N/A NA – Food Safe N/A 50.000 mm N/A 90.000 mm3.543 in N/A 52.7 mm2.075 in N/A
N/A Standard N/A ON – Metal detectable N/A 50.000 mm N/A 90.000 mm3.543 in N/A 52.7 mm2.075 in N/A
N/A Standard N/A PA – Low Abrasion/Food Safe N/A 50.000 mm N/A 90.000 mm3.543 in N/A 52.7 mm2.075 in N/A
N/A Standard N/A QF – High Temp N/A 50.000 mm N/A 90.000 mm3.543 in N/A 52.7 mm2.075 in N/A
N/A HE – High Temp. Expansion N/A QF – High Temp N/A 50.000 mm N/A 90.000 mm3.543 in N/A 58.9 mm2.318 in N/A
N/A HV – High Temp. Fixed N/A QF – High Temp N/A 50.000 mm N/A 90.000 mm3.543 in N/A 52.7 mm2.075 in N/A
226 - 250 of 268 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »