CAD (0)
▾
Cylindrical Roller Radial Bearings - Single Row ISO
Cylindrical Roller Bearings
Key Features
- Supports heavy radial loads
- Low friction roller design allows for high speed applications
- Separable components simplify mounting and removal
- Design has two ribs on the outer ring and one rib on the inner ring, making type NJ bearings well suited for use as semi-locating bearings
- Enhanced operational reliability
- Long service life
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Width (B) (in)
Width (B) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Grease (rpm)
Thermal Reference Speed - Oil (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|---|
| NUP2310ETP | Bore (d) N/A 50.000 mm | O.D. (D) N/A 110.000 mm4.3307 in | Width (B) N/A 1.5748 in40 mm | Static Radial Load Rating (C0) N/A 189500 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 164600 N | Thermal Reference Speed - Grease N/A 4200 rpm | Thermal Reference Speed - Oil N/A 5000 rpm |
CAD
N/A
|
| NJ2310ETPC3 | Bore (d) N/A 50.000 mm | O.D. (D) N/A 110.000 mm4.3307 in | Width (B) N/A 1.5748 in40 mm | Static Radial Load Rating (C0) N/A 189500 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 164600 N | Thermal Reference Speed - Grease N/A 4200 rpm | Thermal Reference Speed - Oil N/A 5000 rpm |
CAD
N/A
|
| NU2310ETPC3 | Bore (d) N/A 50.000 mm | O.D. (D) N/A 110.000 mm4.3307 in | Width (B) N/A 1.5748 in40 mm | Static Radial Load Rating (C0) N/A 189500 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 164600 N | Thermal Reference Speed - Grease N/A 4200 rpm | Thermal Reference Speed - Oil N/A 5000 rpm |
CAD
N/A
|
| NUP2310ETPC3 | Bore (d) N/A 50.000 mm | O.D. (D) N/A 110.000 mm4.3307 in | Width (B) N/A 1.5748 in40 mm | Static Radial Load Rating (C0) N/A 189500 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 164600 N | Thermal Reference Speed - Grease N/A 4200 rpm | Thermal Reference Speed - Oil N/A 5000 rpm |
CAD
N/A
|
| N211ETP | Bore (d) N/A 55.000 mm | O.D. (D) N/A 100.000 mm3.9370 in | Width (B) N/A 0.8268 in21 mm | Static Radial Load Rating (C0) N/A 98700 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 86300 N | Thermal Reference Speed - Grease N/A 4800 rpm | Thermal Reference Speed - Oil N/A 5800 rpm |
CAD
N/A
|
| NJ211ETP | Bore (d) N/A 55.000 mm | O.D. (D) N/A 100.000 mm3.9370 in | Width (B) N/A 0.8268 in21 mm | Static Radial Load Rating (C0) N/A 98700 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 86300 N | Thermal Reference Speed - Grease N/A 4800 rpm | Thermal Reference Speed - Oil N/A 5800 rpm |
CAD
N/A
|
| NU211ETP | Bore (d) N/A 55.000 mm | O.D. (D) N/A 100.000 mm3.9370 in | Width (B) N/A 0.8268 in21 mm | Static Radial Load Rating (C0) N/A 98700 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 86300 N | Thermal Reference Speed - Grease N/A 4800 rpm | Thermal Reference Speed - Oil N/A 5800 rpm |
CAD
N/A
|
| NUP211ETP | Bore (d) N/A 55.000 mm | O.D. (D) N/A 100.000 mm3.9370 in | Width (B) N/A 0.8268 in21 mm | Static Radial Load Rating (C0) N/A 98700 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 86300 N | Thermal Reference Speed - Grease N/A 4800 rpm | Thermal Reference Speed - Oil N/A 5800 rpm |
CAD
N/A
|
| N211ETPC3 | Bore (d) N/A 55.000 mm | O.D. (D) N/A 100.000 mm3.9370 in | Width (B) N/A 0.8268 in21 mm | Static Radial Load Rating (C0) N/A 98700 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 86300 N | Thermal Reference Speed - Grease N/A 4800 rpm | Thermal Reference Speed - Oil N/A 5800 rpm |
CAD
N/A
|
| NJ211ETPC3 | Bore (d) N/A 55.000 mm | O.D. (D) N/A 100.000 mm3.9370 in | Width (B) N/A 0.8268 in21 mm | Static Radial Load Rating (C0) N/A 98700 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 86300 N | Thermal Reference Speed - Grease N/A 4800 rpm | Thermal Reference Speed - Oil N/A 5800 rpm |
CAD
N/A
|
| NU211ETPC3 | Bore (d) N/A 55.000 mm | O.D. (D) N/A 100.000 mm3.9370 in | Width (B) N/A 0.8268 in21 mm | Static Radial Load Rating (C0) N/A 98700 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 86300 N | Thermal Reference Speed - Grease N/A 4800 rpm | Thermal Reference Speed - Oil N/A 5800 rpm |
CAD
N/A
|
| NUP211ETPC3 | Bore (d) N/A 55.000 mm | O.D. (D) N/A 100.000 mm3.9370 in | Width (B) N/A 0.8268 in21 mm | Static Radial Load Rating (C0) N/A 98700 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 86300 N | Thermal Reference Speed - Grease N/A 4800 rpm | Thermal Reference Speed - Oil N/A 5800 rpm |
CAD
N/A
|
| NJ2211ETP | Bore (d) N/A 55.000 mm | O.D. (D) N/A 100.000 mm3.9370 in | Width (B) N/A 0.9843 in25 mm | Static Radial Load Rating (C0) N/A 121500 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 101400 N | Thermal Reference Speed - Grease N/A 4000 rpm | Thermal Reference Speed - Oil N/A 4700 rpm |
CAD
N/A
|
| NU2211ETP | Bore (d) N/A 55.000 mm | O.D. (D) N/A 100.000 mm3.9370 in | Width (B) N/A 0.9843 in25 mm | Static Radial Load Rating (C0) N/A 121500 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 101400 N | Thermal Reference Speed - Grease N/A 4000 rpm | Thermal Reference Speed - Oil N/A 4700 rpm |
CAD
N/A
|
| NUP2211ETP | Bore (d) N/A 55.000 mm | O.D. (D) N/A 100.000 mm3.9370 in | Width (B) N/A 0.9843 in25 mm | Static Radial Load Rating (C0) N/A 121500 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 101400 N | Thermal Reference Speed - Grease N/A 4000 rpm | Thermal Reference Speed - Oil N/A 4700 rpm |
CAD
N/A
|
| NJ2211ETPC3 | Bore (d) N/A 55.000 mm | O.D. (D) N/A 100.000 mm3.9370 in | Width (B) N/A 0.9843 in25 mm | Static Radial Load Rating (C0) N/A 121500 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 101400 N | Thermal Reference Speed - Grease N/A 4000 rpm | Thermal Reference Speed - Oil N/A 4700 rpm |
CAD
N/A
|
| NU2211ETPC3 | Bore (d) N/A 55.000 mm | O.D. (D) N/A 100.000 mm3.9370 in | Width (B) N/A 0.9843 in25 mm | Static Radial Load Rating (C0) N/A 121500 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 101400 N | Thermal Reference Speed - Grease N/A 4000 rpm | Thermal Reference Speed - Oil N/A 4700 rpm |
CAD
N/A
|
| NUP2211ETPC3 | Bore (d) N/A 55.000 mm | O.D. (D) N/A 100.000 mm3.9370 in | Width (B) N/A 0.9843 in25 mm | Static Radial Load Rating (C0) N/A 121500 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 101400 N | Thermal Reference Speed - Grease N/A 4000 rpm | Thermal Reference Speed - Oil N/A 4700 rpm |
CAD
N/A
|
| N311ETP | Bore (d) N/A 55.000 mm | O.D. (D) N/A 120.000 mm4.7244 in | Width (B) N/A 1.1417 in29 mm | Static Radial Load Rating (C0) N/A 144400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 138500 N | Thermal Reference Speed - Grease N/A 4700 rpm | Thermal Reference Speed - Oil N/A 5500 rpm |
CAD
N/A
|
| NJ311ETP | Bore (d) N/A 55.000 mm | O.D. (D) N/A 120.000 mm4.7244 in | Width (B) N/A 1.1417 in29 mm | Static Radial Load Rating (C0) N/A 144400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 138500 N | Thermal Reference Speed - Grease N/A 4700 rpm | Thermal Reference Speed - Oil N/A 5500 rpm |
CAD
N/A
|
| NU311ETP | Bore (d) N/A 55.000 mm | O.D. (D) N/A 120.000 mm4.7244 in | Width (B) N/A 1.1417 in29 mm | Static Radial Load Rating (C0) N/A 144400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 138500 N | Thermal Reference Speed - Grease N/A 4700 rpm | Thermal Reference Speed - Oil N/A 5500 rpm |
CAD
N/A
|
| NUP311ETP | Bore (d) N/A 55.000 mm | O.D. (D) N/A 120.000 mm4.7244 in | Width (B) N/A 1.1417 in29 mm | Static Radial Load Rating (C0) N/A 144400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 138500 N | Thermal Reference Speed - Grease N/A 4700 rpm | Thermal Reference Speed - Oil N/A 5500 rpm |
CAD
N/A
|
| N311ETPC3 | Bore (d) N/A 55.000 mm | O.D. (D) N/A 120.000 mm4.7244 in | Width (B) N/A 1.1417 in29 mm | Static Radial Load Rating (C0) N/A 144400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 138500 N | Thermal Reference Speed - Grease N/A 4700 rpm | Thermal Reference Speed - Oil N/A 5500 rpm |
CAD
N/A
|
| NJ311ETPC3 | Bore (d) N/A 55.000 mm | O.D. (D) N/A 120.000 mm4.7244 in | Width (B) N/A 1.1417 in29 mm | Static Radial Load Rating (C0) N/A 144400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 138500 N | Thermal Reference Speed - Grease N/A 4700 rpm | Thermal Reference Speed - Oil N/A 5500 rpm |
CAD
N/A
|
| NU311ETPC3 | Bore (d) N/A 55.000 mm | O.D. (D) N/A 120.000 mm4.7244 in | Width (B) N/A 1.1417 in29 mm | Static Radial Load Rating (C0) N/A 144400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 138500 N | Thermal Reference Speed - Grease N/A 4700 rpm | Thermal Reference Speed - Oil N/A 5500 rpm |
CAD
N/A
|