CAD (0)
  • Cart is empty

Key Features

  • Supports heavy radial loads
  • Low friction roller design allows for high speed applications
  • Separable components simplify mounting and removal
  • Design has two ribs on the outer ring and one rib on the inner ring, making type NJ bearings well suited for use as semi-locating bearings
  • Enhanced operational reliability
  • Long service life
326 - 350 of 869 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Width (B) (in)

Width (B) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Grease  (rpm)

Thermal Reference Speed - Oil (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil

CAD

N/A 70 mm N/A 125 mm4.9213 in N/A 0.9449 in24 mm N/A 140800 N N/A 121200 N N/A 3900 rpm N/A 4700 rpm N/A
N/A 70 mm N/A 125 mm4.9213 in N/A 0.9449 in24 mm N/A 140800 N N/A 121200 N N/A 3900 rpm N/A 4700 rpm N/A
N/A 70 mm N/A 125 mm4.9213 in N/A 0.9449 in24 mm N/A 140800 N N/A 121200 N N/A 3900 rpm N/A 4700 rpm N/A
N/A 70 mm N/A 125 mm4.9213 in N/A 0.9449 in24 mm N/A 140800 N N/A 121200 N N/A 3900 rpm N/A 4700 rpm N/A
N/A 70 mm N/A 125 mm4.9213 in N/A 0.9449 in24 mm N/A 140800 N N/A 121200 N N/A 3900 rpm N/A 4700 rpm N/A
N/A 70 mm N/A 125 mm4.9213 in N/A 0.9449 in24 mm N/A 140800 N N/A 121200 N N/A 3900 rpm N/A 4700 rpm N/A
N/A 70 mm N/A 125 mm4.9213 in N/A 0.9449 in24 mm N/A 140800 N N/A 121200 N N/A 3900 rpm N/A 4700 rpm N/A
N/A 70 mm N/A 125 mm4.9213 in N/A 1.2205 in31 mm N/A 197800 N N/A 157900 N N/A 3300 rpm N/A 3900 rpm N/A
N/A 70 mm N/A 125 mm4.9213 in N/A 1.2205 in31 mm N/A 197800 N N/A 157900 N N/A 3300 rpm N/A 3900 rpm N/A
N/A 70 mm N/A 125 mm4.9213 in N/A 1.2205 in31 mm N/A 197800 N N/A 157900 N N/A 3300 rpm N/A 3900 rpm N/A
N/A 70 mm N/A 125 mm4.9213 in N/A 1.2205 in31 mm N/A 197800 N N/A 157900 N N/A 3300 rpm N/A 3900 rpm N/A
N/A 70 mm N/A 125 mm4.9213 in N/A 1.2205 in31 mm N/A 197800 N N/A 157900 N N/A 3300 rpm N/A 3900 rpm N/A
N/A 70 mm N/A 125 mm4.9213 in N/A 1.2205 in31 mm N/A 197800 N N/A 157900 N N/A 3300 rpm N/A 3900 rpm N/A
N/A 70 mm N/A 150 mm5.9055 in N/A 2.0079 in51 mm N/A 328000 N73700 lbf N/A 311000 N69800 lbf N/A 3700 rpm N/A 4300 rpm N/A
N/A 70 mm N/A 150 mm5.9055 in N/A 2.0079 in51 mm N/A 328000 N73700 lbf N/A 311000 N69800 lbf N/A 3700 rpm N/A 4300 rpm N/A
N/A 70 mm N/A 150 mm5.9055 in N/A 2.0079 in51 mm N/A 328000 N73700 lbf N/A 311000 N69800 lbf N/A 3700 rpm N/A 4300 rpm N/A
N/A 70 mm N/A 150 mm5.9055 in N/A 2.0079 in51 mm N/A 328000 N73700 lbf N/A 311000 N69800 lbf N/A 3700 rpm N/A 4300 rpm N/A
N/A 70 mm N/A 150 mm5.9055 in N/A 1.378 in35 mm N/A 226000 N N/A 207500 N N/A 3900 rpm N/A 4500 rpm N/A
N/A 70 mm N/A 150 mm5.9055 in N/A 1.378 in35 mm N/A 226000 N N/A 207500 N N/A 3900 rpm N/A 4500 rpm N/A
N/A 70 mm N/A 150 mm5.9055 in N/A 1.378 in35 mm N/A 226000 N N/A 207500 N N/A 3900 rpm N/A 4500 rpm N/A
N/A 70 mm N/A 150 mm5.9055 in N/A 1.378 in35 mm N/A 226000 N N/A 207500 N N/A 3900 rpm N/A 4500 rpm N/A
N/A 70 mm N/A 150 mm5.9055 in N/A 1.378 in35 mm N/A 226000 N N/A 207500 N N/A 3900 rpm N/A 4500 rpm N/A
N/A 70 mm N/A 150 mm5.9055 in N/A 1.378 in35 mm N/A 226000 N N/A 207500 N N/A 3900 rpm N/A 4500 rpm N/A
N/A 70 mm N/A 150 mm5.9055 in N/A 1.378 in35 mm N/A 226000 N N/A 207500 N N/A 3900 rpm N/A 4500 rpm N/A
N/A 70 mm N/A 150 mm5.9055 in N/A 1.378 in35 mm N/A 226000 N N/A 207500 N N/A 3900 rpm N/A 4500 rpm N/A
326 - 350 of 869 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »