CAD (0)
▾
Cylindrical Roller Radial Bearings - Single Row ISO
Cylindrical Roller Bearings
Key Features
- Supports heavy radial loads
- Low friction roller design allows for high speed applications
- Separable components simplify mounting and removal
- Design has two ribs on the outer ring and one rib on the inner ring, making type NJ bearings well suited for use as semi-locating bearings
- Enhanced operational reliability
- Long service life
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Width (B) (in)
Width (B) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Grease (rpm)
Thermal Reference Speed - Oil (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|---|
| NU216EMA | Bore (d) N/A 80 mm | O.D. (D) N/A 140.000 mm5.5118 in | Width (B) N/A 1.0236 in26 mm | Static Radial Load Rating (C0) N/A 169000 N38000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 155000 N34900 lbf | Thermal Reference Speed - Grease N/A 4100 rpm | Thermal Reference Speed - Oil N/A 4900 rpm |
CAD
N/A
|
| NU216EMAC3 | Bore (d) N/A 80 mm | O.D. (D) N/A 140.000 mm5.5118 in | Width (B) N/A 1.0236 in26 mm | Static Radial Load Rating (C0) N/A 169000 N38000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 155000 N34900 lbf | Thermal Reference Speed - Grease N/A 4100 rpm | Thermal Reference Speed - Oil N/A 4900 rpm |
CAD
N/A
|
| N216ETP | Bore (d) N/A 80 mm | O.D. (D) N/A 140.000 mm5.5118 in | Width (B) N/A 1.0236 in26 mm | Static Radial Load Rating (C0) N/A 171400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 142000 N | Thermal Reference Speed - Grease N/A 3600 rpm | Thermal Reference Speed - Oil N/A 4200 rpm |
CAD
N/A
|
| NJ216ETP | Bore (d) N/A 80 mm | O.D. (D) N/A 140.000 mm5.5118 in | Width (B) N/A 1.0236 in26 mm | Static Radial Load Rating (C0) N/A 171400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 142000 N | Thermal Reference Speed - Grease N/A 3600 rpm | Thermal Reference Speed - Oil N/A 4200 rpm |
CAD
N/A
|
| NU216ETP | Bore (d) N/A 80 mm | O.D. (D) N/A 140.000 mm5.5118 in | Width (B) N/A 1.0236 in26 mm | Static Radial Load Rating (C0) N/A 171400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 142000 N | Thermal Reference Speed - Grease N/A 3600 rpm | Thermal Reference Speed - Oil N/A 4200 rpm |
CAD
N/A
|
| NUP216ETP | Bore (d) N/A 80 mm | O.D. (D) N/A 140.000 mm5.5118 in | Width (B) N/A 1.0236 in26 mm | Static Radial Load Rating (C0) N/A 171400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 142000 N | Thermal Reference Speed - Grease N/A 3600 rpm | Thermal Reference Speed - Oil N/A 4200 rpm |
CAD
N/A
|
| N216ETPC3 | Bore (d) N/A 80 mm | O.D. (D) N/A 140.000 mm5.5118 in | Width (B) N/A 1.0236 in26 mm | Static Radial Load Rating (C0) N/A 171400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 142000 N | Thermal Reference Speed - Grease N/A 3600 rpm | Thermal Reference Speed - Oil N/A 4200 rpm |
CAD
N/A
|
| NJ216ETPC3 | Bore (d) N/A 80 mm | O.D. (D) N/A 140.000 mm5.5118 in | Width (B) N/A 1.0236 in26 mm | Static Radial Load Rating (C0) N/A 171400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 142000 N | Thermal Reference Speed - Grease N/A 3600 rpm | Thermal Reference Speed - Oil N/A 4200 rpm |
CAD
N/A
|
| NU216ETPC3 | Bore (d) N/A 80 mm | O.D. (D) N/A 140.000 mm5.5118 in | Width (B) N/A 1.0236 in26 mm | Static Radial Load Rating (C0) N/A 171400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 142000 N | Thermal Reference Speed - Grease N/A 3600 rpm | Thermal Reference Speed - Oil N/A 4200 rpm |
CAD
N/A
|
| NUP216ETPC3 | Bore (d) N/A 80 mm | O.D. (D) N/A 140.000 mm5.5118 in | Width (B) N/A 1.0236 in26 mm | Static Radial Load Rating (C0) N/A 171400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 142000 N | Thermal Reference Speed - Grease N/A 3600 rpm | Thermal Reference Speed - Oil N/A 4200 rpm |
CAD
N/A
|
| NJ2216ETP | Bore (d) N/A 80 mm | O.D. (D) N/A 140.000 mm5.5118 in | Width (B) N/A 1.2992 in33 mm | Static Radial Load Rating (C0) N/A 247400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 188900 N | Thermal Reference Speed - Grease N/A 2900 rpm | Thermal Reference Speed - Oil N/A 3400 rpm |
CAD
N/A
|
| NU2216ETP | Bore (d) N/A 80 mm | O.D. (D) N/A 140.000 mm5.5118 in | Width (B) N/A 1.2992 in33 mm | Static Radial Load Rating (C0) N/A 247400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 188900 N | Thermal Reference Speed - Grease N/A 2900 rpm | Thermal Reference Speed - Oil N/A 3400 rpm |
CAD
N/A
|
| NUP2216ETP | Bore (d) N/A 80 mm | O.D. (D) N/A 140.000 mm5.5118 in | Width (B) N/A 1.2992 in33 mm | Static Radial Load Rating (C0) N/A 247400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 188900 N | Thermal Reference Speed - Grease N/A 2900 rpm | Thermal Reference Speed - Oil N/A 3400 rpm |
CAD
N/A
|
| NJ2216ETPC3 | Bore (d) N/A 80 mm | O.D. (D) N/A 140.000 mm5.5118 in | Width (B) N/A 1.2992 in33 mm | Static Radial Load Rating (C0) N/A 247400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 188900 N | Thermal Reference Speed - Grease N/A 2900 rpm | Thermal Reference Speed - Oil N/A 3400 rpm |
CAD
N/A
|
| NU2216ETPC3 | Bore (d) N/A 80 mm | O.D. (D) N/A 140.000 mm5.5118 in | Width (B) N/A 1.2992 in33 mm | Static Radial Load Rating (C0) N/A 247400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 188900 N | Thermal Reference Speed - Grease N/A 2900 rpm | Thermal Reference Speed - Oil N/A 3400 rpm |
CAD
N/A
|
| NUP2216ETPC3 | Bore (d) N/A 80 mm | O.D. (D) N/A 140.000 mm5.5118 in | Width (B) N/A 1.2992 in33 mm | Static Radial Load Rating (C0) N/A 247400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 188900 N | Thermal Reference Speed - Grease N/A 2900 rpm | Thermal Reference Speed - Oil N/A 3400 rpm |
CAD
N/A
|
| NJ2316EMA | Bore (d) N/A 80 mm | O.D. (D) N/A 170 mm6.6929 in | Width (B) N/A 2.2835 in58 mm | Static Radial Load Rating (C0) N/A 439000 N98700 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 406000 N91300 lbf | Thermal Reference Speed - Grease N/A 3300 rpm | Thermal Reference Speed - Oil N/A 3800 rpm |
CAD
N/A
|
| NU2316EMA | Bore (d) N/A 80 mm | O.D. (D) N/A 170 mm6.6929 in | Width (B) N/A 2.2835 in58 mm | Static Radial Load Rating (C0) N/A 439000 N98700 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 406000 N91300 lbf | Thermal Reference Speed - Grease N/A 3300 rpm | Thermal Reference Speed - Oil N/A 3800 rpm |
CAD
N/A
|
| NJ2316EMAC3 | Bore (d) N/A 80 mm | O.D. (D) N/A 170 mm6.6929 in | Width (B) N/A 2.2835 in58 mm | Static Radial Load Rating (C0) N/A 439000 N98700 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 406000 N91300 lbf | Thermal Reference Speed - Grease N/A 3300 rpm | Thermal Reference Speed - Oil N/A 3800 rpm |
CAD
N/A
|
| NU2316EMAC3 | Bore (d) N/A 80 mm | O.D. (D) N/A 170 mm6.6929 in | Width (B) N/A 2.2835 in58 mm | Static Radial Load Rating (C0) N/A 439000 N98700 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 406000 N91300 lbf | Thermal Reference Speed - Grease N/A 3300 rpm | Thermal Reference Speed - Oil N/A 3800 rpm |
CAD
N/A
|
| NU2316EJ | Bore (d) N/A 80 mm | O.D. (D) N/A 170 mm6.6929 in | Width (B) N/A 2.2835 in58 mm | Static Radial Load Rating (C0) N/A 439000 N98700 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 406000 N91300 lbf | Thermal Reference Speed - Grease N/A 3300 rpm | Thermal Reference Speed - Oil N/A 3800 rpm |
CAD
N/A
|
| NJ2316EJ | Bore (d) N/A 80 mm | O.D. (D) N/A 170 mm6.6929 in | Width (B) N/A 2.2835 in58 mm | Static Radial Load Rating (C0) N/A 439000 N98700 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 406000 N91300 lbf | Thermal Reference Speed - Grease N/A 3300 rpm | Thermal Reference Speed - Oil N/A 3800 rpm |
CAD
N/A
|
| NU316EJ | Bore (d) N/A 80 mm | O.D. (D) N/A 170 mm6.6929 in | Width (B) N/A 1.5354 in39 mm | Static Radial Load Rating (C0) N/A 290000 N65300 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 289000 N64900 lbf | Thermal Reference Speed - Grease N/A 3900 rpm | Thermal Reference Speed - Oil N/A 4500 rpm |
CAD
N/A
|
| NJ316EJ | Bore (d) N/A 80 mm | O.D. (D) N/A 170 mm6.6929 in | Width (B) N/A 1.5354 in39 mm | Static Radial Load Rating (C0) N/A 291000 N65300 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 289000 N64900 lbf | Thermal Reference Speed - Grease N/A 3900 rpm | Thermal Reference Speed - Oil N/A 4500 rpm |
CAD
N/A
|
| NJ316EMA | Bore (d) N/A 80 mm | O.D. (D) N/A 170 mm6.6929 in | Width (B) N/A 1.5354 in39 mm | Static Radial Load Rating (C0) N/A 289000 N64900 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 291000 N65300 lbf | Thermal Reference Speed - Grease N/A 3900 rpm | Thermal Reference Speed - Oil N/A 4500 rpm |
CAD
N/A
|