CAD (0)
▾
Cylindrical Roller Radial Bearings - Single Row ISO
Cylindrical Roller Bearings
Key Features
- Supports heavy radial loads
- Low friction roller design allows for high speed applications
- Separable components simplify mounting and removal
- Design has two ribs on the outer ring and one rib on the inner ring, making type NJ bearings well suited for use as semi-locating bearings
- Enhanced operational reliability
- Long service life
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Width (B) (in)
Width (B) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Grease (rpm)
Thermal Reference Speed - Oil (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|---|
| NJ303ETPC3 | Bore (d) N/A 17.000 mm | O.D. (D) N/A 47.000 mm1.8504 in | Width (B) N/A 0.5512 in14 mm | Static Radial Load Rating (C0) N/A 21700 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 25800 N | Thermal Reference Speed - Grease N/A 11300 rpm | Thermal Reference Speed - Oil N/A 13600 rpm |
CAD
N/A
|
| NU303ETPC3 | Bore (d) N/A 17.000 mm | O.D. (D) N/A 47.000 mm1.8504 in | Width (B) N/A 0.5512 in14 mm | Static Radial Load Rating (C0) N/A 21700 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 25800 N | Thermal Reference Speed - Grease N/A 11300 rpm | Thermal Reference Speed - Oil N/A 13600 rpm |
CAD
N/A
|
| NUP303ETPC3 | Bore (d) N/A 17.000 mm | O.D. (D) N/A 47.000 mm1.8504 in | Width (B) N/A 0.5512 in14 mm | Static Radial Load Rating (C0) N/A 21700 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 25800 N | Thermal Reference Speed - Grease N/A 11300 rpm | Thermal Reference Speed - Oil N/A 13600 rpm |
CAD
N/A
|
| NU2303ETP | Bore (d) N/A 17.000 mm | O.D. (D) N/A 47.000 mm1.8504 in | Width (B) N/A 0.748 in19 mm | Static Radial Load Rating (C0) N/A 29700 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 32800 N | Thermal Reference Speed - Grease N/A 9100 rpm | Thermal Reference Speed - Oil N/A 11000 rpm |
CAD
N/A
|
| NUP2303ETP | Bore (d) N/A 17.000 mm | O.D. (D) N/A 47.000 mm1.8504 in | Width (B) N/A 0.748 in19 mm | Static Radial Load Rating (C0) N/A 29700 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 32800 N | Thermal Reference Speed - Grease N/A 9100 rpm | Thermal Reference Speed - Oil N/A 11000 rpm |
CAD
N/A
|
| NU2303ETPC3 | Bore (d) N/A 17.000 mm | O.D. (D) N/A 47.000 mm1.8504 in | Width (B) N/A 0.748 in19 mm | Static Radial Load Rating (C0) N/A 29700 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 32800 N | Thermal Reference Speed - Grease N/A 9100 rpm | Thermal Reference Speed - Oil N/A 11000 rpm |
CAD
N/A
|
| NUP2303ETPC3 | Bore (d) N/A 17.000 mm | O.D. (D) N/A 47.000 mm1.8504 in | Width (B) N/A 0.748 in19 mm | Static Radial Load Rating (C0) N/A 29700 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 32800 N | Thermal Reference Speed - Grease N/A 9100 rpm | Thermal Reference Speed - Oil N/A 11000 rpm |
CAD
N/A
|
| N204ETP | Bore (d) N/A 20.000 mm | O.D. (D) N/A 47.000 mm1.8504 in | Width (B) N/A 0.5512 in14 mm | Static Radial Load Rating (C0) N/A 25300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 27970 N | Thermal Reference Speed - Grease N/A 10800 rpm | Thermal Reference Speed - Oil N/A 13000 rpm |
CAD
N/A
|
| NJ204ETP | Bore (d) N/A 20.000 mm | O.D. (D) N/A 47.000 mm1.8504 in | Width (B) N/A 0.5512 in14 mm | Static Radial Load Rating (C0) N/A 25300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 27970 N | Thermal Reference Speed - Grease N/A 10800 rpm | Thermal Reference Speed - Oil N/A 13000 rpm |
CAD
N/A
|
| NU204ETP | Bore (d) N/A 20.000 mm | O.D. (D) N/A 47.000 mm1.8504 in | Width (B) N/A 0.5512 in14 mm | Static Radial Load Rating (C0) N/A 25300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 27970 N | Thermal Reference Speed - Grease N/A 10800 rpm | Thermal Reference Speed - Oil N/A 13000 rpm |
CAD
N/A
|
| NUP204ETP | Bore (d) N/A 20.000 mm | O.D. (D) N/A 47.000 mm1.8504 in | Width (B) N/A 0.5512 in14 mm | Static Radial Load Rating (C0) N/A 25300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 27970 N | Thermal Reference Speed - Grease N/A 10800 rpm | Thermal Reference Speed - Oil N/A 13000 rpm |
CAD
N/A
|
| N204ETPC3 | Bore (d) N/A 20.000 mm | O.D. (D) N/A 47.000 mm1.8504 in | Width (B) N/A 0.5512 in14 mm | Static Radial Load Rating (C0) N/A 25300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 27970 N | Thermal Reference Speed - Grease N/A 10800 rpm | Thermal Reference Speed - Oil N/A 13000 rpm |
CAD
N/A
|
| NJ204ETPC3 | Bore (d) N/A 20.000 mm | O.D. (D) N/A 47.000 mm1.8504 in | Width (B) N/A 0.5512 in14 mm | Static Radial Load Rating (C0) N/A 25300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 27970 N | Thermal Reference Speed - Grease N/A 10800 rpm | Thermal Reference Speed - Oil N/A 13000 rpm |
CAD
N/A
|
| NU204ETPC3 | Bore (d) N/A 20.000 mm | O.D. (D) N/A 47.000 mm1.8504 in | Width (B) N/A 0.5512 in14 mm | Static Radial Load Rating (C0) N/A 25300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 27970 N | Thermal Reference Speed - Grease N/A 10800 rpm | Thermal Reference Speed - Oil N/A 13000 rpm |
CAD
N/A
|
| NUP204ETPC3 | Bore (d) N/A 20.000 mm | O.D. (D) N/A 47.000 mm1.8504 in | Width (B) N/A 0.5512 in14 mm | Static Radial Load Rating (C0) N/A 25300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 27970 N | Thermal Reference Speed - Grease N/A 10800 rpm | Thermal Reference Speed - Oil N/A 13000 rpm |
CAD
N/A
|
| NJ2204ETP | Bore (d) N/A 20.000 mm | O.D. (D) N/A 47.000 mm1.8504 in | Width (B) N/A 0.7087 in18 mm | Static Radial Load Rating (C0) N/A 31500 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 33200 N | Thermal Reference Speed - Grease N/A 9500 rpm | Thermal Reference Speed - Oil N/A 11400 rpm |
CAD
N/A
|
| NU2204ETP | Bore (d) N/A 20.000 mm | O.D. (D) N/A 47.000 mm1.8504 in | Width (B) N/A 0.7087 in18 mm | Static Radial Load Rating (C0) N/A 31500 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 33200 N | Thermal Reference Speed - Grease N/A 9500 rpm | Thermal Reference Speed - Oil N/A 11400 rpm |
CAD
N/A
|
| NUP2204ETP | Bore (d) N/A 20.000 mm | O.D. (D) N/A 47.000 mm1.8504 in | Width (B) N/A 0.7087 in18 mm | Static Radial Load Rating (C0) N/A 31500 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 33200 N | Thermal Reference Speed - Grease N/A 9500 rpm | Thermal Reference Speed - Oil N/A 11400 rpm |
CAD
N/A
|
| NJ2204ETPC3 | Bore (d) N/A 20.000 mm | O.D. (D) N/A 47.000 mm1.8504 in | Width (B) N/A 0.7087 in18 mm | Static Radial Load Rating (C0) N/A 31500 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 33200 N | Thermal Reference Speed - Grease N/A 9500 rpm | Thermal Reference Speed - Oil N/A 11400 rpm |
CAD
N/A
|
| NU2204ETPC3 | Bore (d) N/A 20.000 mm | O.D. (D) N/A 47.000 mm1.8504 in | Width (B) N/A 0.7087 in18 mm | Static Radial Load Rating (C0) N/A 31500 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 33200 N | Thermal Reference Speed - Grease N/A 9500 rpm | Thermal Reference Speed - Oil N/A 11400 rpm |
CAD
N/A
|
| NUP2204ETPC3 | Bore (d) N/A 20.000 mm | O.D. (D) N/A 47.000 mm1.8504 in | Width (B) N/A 0.7087 in18 mm | Static Radial Load Rating (C0) N/A 31500 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 33200 N | Thermal Reference Speed - Grease N/A 9500 rpm | Thermal Reference Speed - Oil N/A 11400 rpm |
CAD
N/A
|
| N304ETP | Bore (d) N/A 20.000 mm | O.D. (D) N/A 52.000 mm2.0472 in | Width (B) N/A 0.5906 in15 mm | Static Radial Load Rating (C0) N/A 26900 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 31500 N | Thermal Reference Speed - Grease N/A 10100 rpm | Thermal Reference Speed - Oil N/A 12100 rpm |
CAD
N/A
|
| NJ304ETP | Bore (d) N/A 20.000 mm | O.D. (D) N/A 52.000 mm2.0472 in | Width (B) N/A 0.5906 in15 mm | Static Radial Load Rating (C0) N/A 26900 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 31500 N | Thermal Reference Speed - Grease N/A 10100 rpm | Thermal Reference Speed - Oil N/A 12100 rpm |
CAD
N/A
|
| NU304ETP | Bore (d) N/A 20.000 mm | O.D. (D) N/A 52.000 mm2.0472 in | Width (B) N/A 0.5906 in15 mm | Static Radial Load Rating (C0) N/A 26900 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 31500 N | Thermal Reference Speed - Grease N/A 10100 rpm | Thermal Reference Speed - Oil N/A 12100 rpm |
CAD
N/A
|
| NUP304ETP | Bore (d) N/A 20.000 mm | O.D. (D) N/A 52.000 mm2.0472 in | Width (B) N/A 0.5906 in15 mm | Static Radial Load Rating (C0) N/A 26900 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 31500 N | Thermal Reference Speed - Grease N/A 10100 rpm | Thermal Reference Speed - Oil N/A 12100 rpm |
CAD
N/A
|