CAD (0)
▾
Cylindrical Roller Radial Bearings - Single Row ISO
Cylindrical Roller Bearings
Key Features
- Supports heavy radial loads
- Low friction roller design allows for high speed applications
- Separable components simplify mounting and removal
- Design has two ribs on the outer ring and one rib on the inner ring, making type NJ bearings well suited for use as semi-locating bearings
- Enhanced operational reliability
- Long service life
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Width (B) (in)
Width (B) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Grease (rpm)
Thermal Reference Speed - Oil (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|---|
| NU2218EJ | Bore (d) N/A 90 mm | O.D. (D) N/A 160.000 mm6.2992 in | Width (B) N/A 1.5748 in40 mm | Static Radial Load Rating (C0) N/A 322000 N72400 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 275000 N61800 lbf | Thermal Reference Speed - Grease N/A 3100 rpm | Thermal Reference Speed - Oil N/A 3600 rpm |
CAD
N/A
|
| NJ2218EJ | Bore (d) N/A 90 mm | O.D. (D) N/A 160.000 mm6.2992 in | Width (B) N/A 1.5748 in40 mm | Static Radial Load Rating (C0) N/A 322000 N72400 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 275000 N61800 lbf | Thermal Reference Speed - Grease N/A 3100 rpm | Thermal Reference Speed - Oil N/A 3600 rpm |
CAD
N/A
|
| NU2218EMA | Bore (d) N/A 90 mm | O.D. (D) N/A 160.000 mm6.2992 in | Width (B) N/A 1.5748 in40 mm | Static Radial Load Rating (C0) N/A 322000 N72400 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 275000 N61900 lbf | Thermal Reference Speed - Grease N/A 3100 rpm | Thermal Reference Speed - Oil N/A 3600 rpm |
CAD
N/A
|
| NU2218EMAC3 | Bore (d) N/A 90 mm | O.D. (D) N/A 160.000 mm6.2992 in | Width (B) N/A 1.5748 in40 mm | Static Radial Load Rating (C0) N/A 322000 N72400 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 275000 N61900 lbf | Thermal Reference Speed - Grease N/A 3100 rpm | Thermal Reference Speed - Oil N/A 3600 rpm |
CAD
N/A
|
| NUP2218EMA | Bore (d) N/A 90 mm | O.D. (D) N/A 160.000 mm6.2992 in | Width (B) N/A 1.5748 in40 mm | Static Radial Load Rating (C0) N/A 322000 N72400 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 275000 N61900 lbf | Thermal Reference Speed - Grease N/A 3100 rpm | Thermal Reference Speed - Oil N/A 3600 rpm |
CAD
N/A
|
| NJ2318EMA | Bore (d) N/A 90 mm | O.D. (D) N/A 190 mm7.4803 in | Width (B) N/A 2.5197 in64 mm | Static Radial Load Rating (C0) N/A 544000 N122000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 497000 N112000 lbf | Thermal Reference Speed - Grease N/A 2900 rpm | Thermal Reference Speed - Oil N/A 3400 rpm |
CAD
N/A
|
| NJ318EMA | Bore (d) N/A 90 mm | O.D. (D) N/A 190 mm7.4803 in | Width (B) N/A 1.6929 in43 mm | Static Radial Load Rating (C0) N/A 362000 N81400 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 359000 N80700 lbf | Thermal Reference Speed - Grease N/A 3600 rpm | Thermal Reference Speed - Oil N/A 4100 rpm |
CAD
N/A
|
| NU2318EMA | Bore (d) N/A 90 mm | O.D. (D) N/A 190 mm7.4803 in | Width (B) N/A 2.5197 in64 mm | Static Radial Load Rating (C0) N/A 544000 N122000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 497000 N112000 lbf | Thermal Reference Speed - Grease N/A 2900 rpm | Thermal Reference Speed - Oil N/A 3400 rpm |
CAD
N/A
|
| NU318EMA | Bore (d) N/A 90 mm | O.D. (D) N/A 190 mm7.4803 in | Width (B) N/A 1.6929 in43 mm | Static Radial Load Rating (C0) N/A 362000 N81400 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 359000 N80700 lbf | Thermal Reference Speed - Grease N/A 3600 rpm | Thermal Reference Speed - Oil N/A 4100 rpm |
CAD
N/A
|
| NJ2318EMAC3 | Bore (d) N/A 90 mm | O.D. (D) N/A 190 mm7.4803 in | Width (B) N/A 2.5197 in64 mm | Static Radial Load Rating (C0) N/A 544000 N122000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 497000 N112000 lbf | Thermal Reference Speed - Grease N/A 2900 rpm | Thermal Reference Speed - Oil N/A 3400 rpm |
CAD
N/A
|
| NJ2318EMAC4 | Bore (d) N/A 90 mm | O.D. (D) N/A 190 mm7.4803 in | Width (B) N/A 2.5197 in64 mm | Static Radial Load Rating (C0) N/A 544000 N122000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 497000 N112000 lbf | Thermal Reference Speed - Grease N/A 2900 rpm | Thermal Reference Speed - Oil N/A 3400 rpm |
CAD
N/A
|
| NJ318EMAC3 | Bore (d) N/A 90 mm | O.D. (D) N/A 190 mm7.4803 in | Width (B) N/A 1.6929 in43 mm | Static Radial Load Rating (C0) N/A 362000 N81400 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 359000 N80700 lbf | Thermal Reference Speed - Grease N/A 3600 rpm | Thermal Reference Speed - Oil N/A 4100 rpm |
CAD
N/A
|
| NU2318EMAC3 | Bore (d) N/A 90 mm | O.D. (D) N/A 190 mm7.4803 in | Width (B) N/A 2.5197 in64 mm | Static Radial Load Rating (C0) N/A 544000 N122000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 497000 N112000 lbf | Thermal Reference Speed - Grease N/A 2900 rpm | Thermal Reference Speed - Oil N/A 3400 rpm |
CAD
N/A
|
| NU318EMAC4 | Bore (d) N/A 90 mm | O.D. (D) N/A 190 mm7.4803 in | Width (B) N/A 1.6929 in43 mm | Static Radial Load Rating (C0) N/A 362000 N81400 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 359000 N80700 lbf | Thermal Reference Speed - Grease N/A 3600 rpm | Thermal Reference Speed - Oil N/A 4100 rpm |
CAD
N/A
|
| NU318EMAC3 | Bore (d) N/A 90 mm | O.D. (D) N/A 190 mm7.4803 in | Width (B) N/A 1.6929 in43 mm | Static Radial Load Rating (C0) N/A 362000 N81400 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 359000 N80700 lbf | Thermal Reference Speed - Grease N/A 3600 rpm | Thermal Reference Speed - Oil N/A 4100 rpm |
CAD
N/A
|
| NU318EJ | Bore (d) N/A 90 mm | O.D. (D) N/A 190 mm7.4803 in | Width (B) N/A 1.6929 in43 mm | Static Radial Load Rating (C0) N/A 362000 N81400 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 359000 N80700 lbf | Thermal Reference Speed - Grease N/A 3500 rpm | Thermal Reference Speed - Oil N/A 4000 rpm |
CAD
N/A
|
| NJ318EJ | Bore (d) N/A 90 mm | O.D. (D) N/A 190 mm7.4803 in | Width (B) N/A 1.6929 in43 mm | Static Radial Load Rating (C0) N/A 362000 N81400 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 359000 N80700 lbf | Thermal Reference Speed - Grease N/A 3600 rpm | Thermal Reference Speed - Oil N/A 4100 rpm |
CAD
N/A
|
| NU2318EJ | Bore (d) N/A 90 mm | O.D. (D) N/A 190 mm7.4803 in | Width (B) N/A 2.5197 in64 mm | Static Radial Load Rating (C0) N/A 544000 N122000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 497000 N112000 lbf | Thermal Reference Speed - Grease N/A 2900 rpm | Thermal Reference Speed - Oil N/A 3400 rpm |
CAD
N/A
|
| NJ2318EJ | Bore (d) N/A 90 mm | O.D. (D) N/A 190 mm7.4803 in | Width (B) N/A 2.5197 in64 mm | Static Radial Load Rating (C0) N/A 544000 N122000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 497000 N112000 lbf | Thermal Reference Speed - Grease N/A 2900 rpm | Thermal Reference Speed - Oil N/A 3400 rpm |
CAD
N/A
|
| NJ318EMAC4 | Bore (d) N/A 90 mm | O.D. (D) N/A 190 mm7.4803 in | Width (B) N/A 1.6929 in43 mm | Static Radial Load Rating (C0) N/A 362000 N81500 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 359000 N80700 lbf | Thermal Reference Speed - Grease N/A 3600 rpm | Thermal Reference Speed - Oil N/A 4100 rpm |
CAD
N/A
|
| NJ219EMA | Bore (d) N/A 95 mm | O.D. (D) N/A 170 mm6.6929 in | Width (B) N/A 1.2598 in32 mm | Static Radial Load Rating (C0) N/A 271000 N60900 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 248000 N55800 lbf | Thermal Reference Speed - Grease N/A 3500 rpm | Thermal Reference Speed - Oil N/A 4200 rpm |
CAD
N/A
|
| NJ2219EMA | Bore (d) N/A 95 mm | O.D. (D) N/A 170 mm6.6929 in | Width (B) N/A 1.6929 in43 mm | Static Radial Load Rating (C0) N/A 378000 N85000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 324000 N72800 lbf | Thermal Reference Speed - Grease N/A 3000 rpm | Thermal Reference Speed - Oil N/A 3400 rpm |
CAD
N/A
|
| NU219EMA | Bore (d) N/A 95 mm | O.D. (D) N/A 170 mm6.6929 in | Width (B) N/A 1.2598 in32 mm | Static Radial Load Rating (C0) N/A 271000 N60900 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 248000 N55800 lbf | Thermal Reference Speed - Grease N/A 3500 rpm | Thermal Reference Speed - Oil N/A 4200 rpm |
CAD
N/A
|
| NU2219EMA | Bore (d) N/A 95 mm | O.D. (D) N/A 170 mm6.6929 in | Width (B) N/A 1.6929 in43 mm | Static Radial Load Rating (C0) N/A 378000 N85000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 324000 N72800 lbf | Thermal Reference Speed - Grease N/A 3000 rpm | Thermal Reference Speed - Oil N/A 3400 rpm |
CAD
N/A
|
| NJ2219EMAC3 | Bore (d) N/A 95 mm | O.D. (D) N/A 170 mm6.6929 in | Width (B) N/A 1.6929 in43 mm | Static Radial Load Rating (C0) N/A 378000 N85000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 324000 N72800 lbf | Thermal Reference Speed - Grease N/A 3000 rpm | Thermal Reference Speed - Oil N/A 3400 rpm |
CAD
N/A
|