CAD (0)
▾
Cylindrical Roller Radial Bearings - Single Row ISO
Cylindrical Roller Bearings
Key Features
- Supports heavy radial loads
- Low friction roller design allows for high speed applications
- Separable components simplify mounting and removal
- Design has two ribs on the outer ring and one rib on the inner ring, making type NJ bearings well suited for use as semi-locating bearings
- Enhanced operational reliability
- Long service life
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Width (B) (in)
Width (B) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Grease (rpm)
Thermal Reference Speed - Oil (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|---|
| NU220EMA | Bore (d) N/A 100 mm | O.D. (D) N/A 180 mm7.0866 in | Width (B) N/A 1.3386 in34 mm | Static Radial Load Rating (C0) N/A 311000 N69900 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 280000 N62900 lbf | Thermal Reference Speed - Grease N/A 3400 rpm | Thermal Reference Speed - Oil N/A 4000 rpm |
CAD
N/A
|
| NU2220EMA | Bore (d) N/A 100 mm | O.D. (D) N/A 180 mm7.0866 in | Width (B) N/A 1.811 in46 mm | Static Radial Load Rating (C0) N/A 451000 N101000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 377000 N84800 lbf | Thermal Reference Speed - Grease N/A 2800 rpm | Thermal Reference Speed - Oil N/A 3200 rpm |
CAD
N/A
|
| NJ2220EMAC3 | Bore (d) N/A 100 mm | O.D. (D) N/A 180 mm7.0866 in | Width (B) N/A 1.811 in46 mm | Static Radial Load Rating (C0) N/A 451000 N101000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 377000 N84800 lbf | Thermal Reference Speed - Grease N/A 2800 rpm | Thermal Reference Speed - Oil N/A 3200 rpm |
CAD
N/A
|
| NU220EMAC3 | Bore (d) N/A 100 mm | O.D. (D) N/A 180 mm7.0866 in | Width (B) N/A 1.3386 in34 mm | Static Radial Load Rating (C0) N/A 311000 N69900 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 280000 N62900 lbf | Thermal Reference Speed - Grease N/A 3400 rpm | Thermal Reference Speed - Oil N/A 4000 rpm |
CAD
N/A
|
| NU2220EMAC3 | Bore (d) N/A 100 mm | O.D. (D) N/A 180 mm7.0866 in | Width (B) N/A 1.811 in46 mm | Static Radial Load Rating (C0) N/A 451000 N101000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 377000 N84800 lbf | Thermal Reference Speed - Grease N/A 2800 rpm | Thermal Reference Speed - Oil N/A 3200 rpm |
CAD
N/A
|
| NJ220EMAC3 | Bore (d) N/A 100 mm | O.D. (D) N/A 180 mm7.0866 in | Width (B) N/A 1.3386 in34 mm | Static Radial Load Rating (C0) N/A 311000 N69900 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 280000 N62900 lbf | Thermal Reference Speed - Grease N/A 3400 rpm | Thermal Reference Speed - Oil N/A 4000 rpm |
CAD
N/A
|
| NJ220EJ | Bore (d) N/A 100 mm | O.D. (D) N/A 180 mm7.0866 in | Width (B) N/A 1.3386 in34 mm | Static Radial Load Rating (C0) N/A 311000 N69900 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 280000 N62900 lbf | Thermal Reference Speed - Grease N/A 3400 rpm | Thermal Reference Speed - Oil N/A 4000 rpm |
CAD
N/A
|
| NJ2220EJ | Bore (d) N/A 100 mm | O.D. (D) N/A 180 mm7.0866 in | Width (B) N/A 1.811 in46 mm | Static Radial Load Rating (C0) N/A 451000 N101000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 377000 N84800 lbf | Thermal Reference Speed - Grease N/A 2800 rpm | Thermal Reference Speed - Oil N/A 3200 rpm |
CAD
N/A
|
| NU220EJ | Bore (d) N/A 100 mm | O.D. (D) N/A 180 mm7.0866 in | Width (B) N/A 1.3386 in34 mm | Static Radial Load Rating (C0) N/A 311000 N69900 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 280000 N62900 lbf | Thermal Reference Speed - Grease N/A 3400 rpm | Thermal Reference Speed - Oil N/A 4000 rpm |
CAD
N/A
|
| NU2220EJ | Bore (d) N/A 100 mm | O.D. (D) N/A 180 mm7.0866 in | Width (B) N/A 1.811 in46 mm | Static Radial Load Rating (C0) N/A 451000 N101000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 377000 N84800 lbf | Thermal Reference Speed - Grease N/A 2800 rpm | Thermal Reference Speed - Oil N/A 3100 rpm |
CAD
N/A
|
| NJ320EMA | Bore (d) N/A 100 mm | O.D. (D) N/A 215 mm8.4646 in | Width (B) N/A 1.8504 in47 mm | Static Radial Load Rating (C0) N/A 442000 N99400 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 437000 N98200 lbf | Thermal Reference Speed - Grease N/A 3200 rpm | Thermal Reference Speed - Oil N/A 3700 rpm |
CAD
N/A
|
| NJ2320EMA | Bore (d) N/A 100 mm | O.D. (D) N/A 215 mm8.4646 in | Width (B) N/A 2.874 in73 mm | Static Radial Load Rating (C0) N/A 737000 N166000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 658000 N148000 lbf | Thermal Reference Speed - Grease N/A 2500 rpm | Thermal Reference Speed - Oil N/A 2800 rpm |
CAD
N/A
|
| NU2320EMA | Bore (d) N/A 100 mm | O.D. (D) N/A 215 mm8.4646 in | Width (B) N/A 2.874 in73 mm | Static Radial Load Rating (C0) N/A 737000 N166000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 658000 N148000 lbf | Thermal Reference Speed - Grease N/A 2500 rpm | Thermal Reference Speed - Oil N/A 2800 rpm |
CAD
N/A
|
| NU320EMA | Bore (d) N/A 100 mm | O.D. (D) N/A 215 mm8.4646 in | Width (B) N/A 1.8504 in47 mm | Static Radial Load Rating (C0) N/A 442000 N99400 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 437000 N98200 lbf | Thermal Reference Speed - Grease N/A 3200 rpm | Thermal Reference Speed - Oil N/A 3700 rpm |
CAD
N/A
|
| NJ2320EMAC3 | Bore (d) N/A 100 mm | O.D. (D) N/A 215 mm8.4646 in | Width (B) N/A 2.874 in73 mm | Static Radial Load Rating (C0) N/A 737000 N166000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 658000 N148000 lbf | Thermal Reference Speed - Grease N/A 2500 rpm | Thermal Reference Speed - Oil N/A 2800 rpm |
CAD
N/A
|
| NJ2320EMAC4 | Bore (d) N/A 100 mm | O.D. (D) N/A 215 mm8.4646 in | Width (B) N/A 2.874 in73 mm | Static Radial Load Rating (C0) N/A 737000 N166000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 658000 N148000 lbf | Thermal Reference Speed - Grease N/A 2500 rpm | Thermal Reference Speed - Oil N/A 2800 rpm |
CAD
N/A
|
| NJ320EMAC3 | Bore (d) N/A 100 mm | O.D. (D) N/A 215 mm8.4646 in | Width (B) N/A 1.8504 in47 mm | Static Radial Load Rating (C0) N/A 442000 N99400 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 437000 N98200 lbf | Thermal Reference Speed - Grease N/A 3200 rpm | Thermal Reference Speed - Oil N/A 3700 rpm |
CAD
N/A
|
| NJ320EMAC4 | Bore (d) N/A 100 mm | O.D. (D) N/A 215 mm8.4646 in | Width (B) N/A 1.8504 in47 mm | Static Radial Load Rating (C0) N/A 442000 N99400 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 437000 N98200 lbf | Thermal Reference Speed - Grease N/A 3200 rpm | Thermal Reference Speed - Oil N/A 3700 rpm |
CAD
N/A
|
| NU2320EMAC3 | Bore (d) N/A 100 mm | O.D. (D) N/A 215 mm8.4646 in | Width (B) N/A 2.874 in73 mm | Static Radial Load Rating (C0) N/A 737000 N166000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 658000 N148000 lbf | Thermal Reference Speed - Grease N/A 2500 rpm | Thermal Reference Speed - Oil N/A 2800 rpm |
CAD
N/A
|
| NU320EMAC4 | Bore (d) N/A 100 mm | O.D. (D) N/A 215 mm8.4646 in | Width (B) N/A 1.8504 in47 mm | Static Radial Load Rating (C0) N/A 442000 N99400 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 437000 N98200 lbf | Thermal Reference Speed - Grease N/A 3200 rpm | Thermal Reference Speed - Oil N/A 3700 rpm |
CAD
N/A
|
| NU320EMAC3 | Bore (d) N/A 100 mm | O.D. (D) N/A 215 mm8.4646 in | Width (B) N/A 1.8504 in47 mm | Static Radial Load Rating (C0) N/A 442000 N99400 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 437000 N98200 lbf | Thermal Reference Speed - Grease N/A 3200 rpm | Thermal Reference Speed - Oil N/A 3700 rpm |
CAD
N/A
|
| NJ2320EJ | Bore (d) N/A 100 mm | O.D. (D) N/A 215 mm8.4646 in | Width (B) N/A 2.874 in73 mm | Static Radial Load Rating (C0) N/A 737000 N166000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 658000 N148000 lbf | Thermal Reference Speed - Grease N/A 2500 rpm | Thermal Reference Speed - Oil N/A 2800 rpm |
CAD
N/A
|
| NU2320EJ | Bore (d) N/A 100 mm | O.D. (D) N/A 215 mm8.4646 in | Width (B) N/A 2.874 in73 mm | Static Radial Load Rating (C0) N/A 737000 N166000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 658000 N148000 lbf | Thermal Reference Speed - Grease N/A 2500 rpm | Thermal Reference Speed - Oil N/A 2800 rpm |
CAD
N/A
|
| NJ320EJ | Bore (d) N/A 100 mm | O.D. (D) N/A 215 mm8.4646 in | Width (B) N/A 1.8504 in47 mm | Static Radial Load Rating (C0) N/A 442000 N99400 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 437000 N98200 lbf | Thermal Reference Speed - Grease N/A 3200 rpm | Thermal Reference Speed - Oil N/A 3700 rpm |
CAD
N/A
|
| NU320EJ | Bore (d) N/A 100 mm | O.D. (D) N/A 215 mm8.4646 in | Width (B) N/A 1.8504 in47 mm | Static Radial Load Rating (C0) N/A 442000 N99400 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 437000 N98200 lbf | Thermal Reference Speed - Grease N/A 3200 rpm | Thermal Reference Speed - Oil N/A 3600 rpm |
CAD
N/A
|