CAD (0)
  • Cart is empty

Key Features

  • Supports heavy radial loads
  • Low friction roller design allows for high speed applications
  • Separable components simplify mounting and removal
  • Design has two ribs on the outer ring and one rib on the inner ring, making type NJ bearings well suited for use as semi-locating bearings
  • Enhanced operational reliability
  • Long service life
626 - 650 of 869 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Width (B) (in)

Width (B) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Grease  (rpm)

Thermal Reference Speed - Oil (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil

CAD

N/A 130 mm N/A 230.000 mm9.0551 in N/A 1.5748 in40 mm N/A 464000 N104000 lbf N/A 411000 N92400 lbf N/A 2700 rpm N/A 3200 rpm N/A
N/A 130 mm N/A 230.000 mm9.0551 in N/A 2.5197 in64 mm N/A 750000 N169000 lbf N/A 603000 N136000 lbf N/A 2200 rpm N/A 2500 rpm N/A
N/A 130 mm N/A 230.000 mm9.0551 in N/A 1.5748 in40 mm N/A 464000 N104000 lbf N/A 411000 N92400 lbf N/A 2700 rpm N/A 3200 rpm N/A
N/A 130 mm N/A 230.000 mm9.0551 in N/A 1.5748 in40 mm N/A 464000 N104000 lbf N/A 411000 N92400 lbf N/A 2400 rpm N/A 2800 rpm N/A
N/A 130 mm N/A 280 mm11.0236 in N/A 2.2835 in58 mm N/A 753000 N169000 lbf N/A 701000 N158000 lbf N/A 2200 rpm N/A 2500 rpm N/A
N/A 130 mm N/A 280 mm11.0236 in N/A 2.2835 in58 mm N/A 753000 N169000 lbf N/A 701000 N158000 lbf N/A 2200 rpm N/A 2500 rpm N/A
N/A 130 mm N/A 280 mm11.0236 in N/A 2.2835 in58 mm N/A 753000 N169000 lbf N/A 701000 N158000 lbf N/A 2200 rpm N/A 2500 rpm N/A
N/A 130 mm N/A 280 mm11.0236 in N/A 2.2835 in58 mm N/A 753000 N169000 lbf N/A 701000 N158000 lbf N/A 2200 rpm N/A 2500 rpm N/A
N/A 130 mm N/A 280 mm11.0236 in N/A 2.2835 in58 mm N/A 753000 N169000 lbf N/A 701000 N158000 lbf N/A 2200 rpm N/A 2500 rpm N/A
N/A 130 mm N/A 280 mm11.0236 in N/A 2.2835 in58 mm N/A 753000 N169000 lbf N/A 701000 N158000 lbf N/A 2200 rpm N/A 2500 rpm N/A
N/A 130 mm N/A 280 mm11.0236 in N/A 2.2835 in58 mm N/A 753000 N169000 lbf N/A 701000 N158000 lbf N/A 2200 rpm N/A 2500 rpm N/A
N/A 130 mm N/A 280 mm11.0236 in N/A 2.2835 in58 mm N/A 753000 N169000 lbf N/A 701000 N158000 lbf N/A 2200 rpm N/A 2500 rpm N/A
N/A 130 mm N/A 280 mm11.0236 in N/A 3.6614 in93 mm N/A 1240000 N278000 lbf N/A 1040000 N235000 lbf N/A 1700 rpm N/A 1900 rpm N/A
N/A 130 mm N/A 280 mm11.0236 in N/A 3.6614 in93 mm N/A 1240000 N278000 lbf N/A 1040000 N235000 lbf N/A 1700 rpm N/A 1900 rpm N/A
N/A 130 mm N/A 280 mm11.0236 in N/A 3.6614 in93 mm N/A 1240000 N278000 lbf N/A 1040000 N235000 lbf N/A 1700 rpm N/A 1900 rpm N/A
N/A 130 mm N/A 280 mm11.0236 in N/A 3.6614 in93 mm N/A 1240000 N278000 lbf N/A 1040000 N235000 lbf N/A 1700 rpm N/A 1900 rpm N/A
N/A 130 mm N/A 280 mm11.0236 in N/A 3.6614 in93 mm N/A 1240000 N278000 lbf N/A 1040000 N235000 lbf N/A 1700 rpm N/A 1900 rpm N/A
N/A 130 mm N/A 280 mm11.0236 in N/A 3.6614 in93 mm N/A 1240000 N278000 lbf N/A 1040000 N235000 lbf N/A 1700 rpm N/A 1900 rpm N/A
N/A 130 mm N/A 280 mm11.0236 in N/A 2.2835 in58 mm N/A 753000 N169000 lbf N/A 701000 N158000 lbf N/A 2200 rpm N/A 2500 rpm N/A
N/A 140 mm N/A 210.000 mm8.2677 in N/A 1.2992 in33 mm N/A 263000 N59200 lbf N/A 201000 N45200 lbf N/A 3200 rpm N/A 3900 rpm N/A
N/A 140 mm N/A 210.000 mm8.2677 in N/A 1.2992 in33 mm N/A 263000 N59200 lbf N/A 201000 N45200 lbf N/A 3200 rpm N/A 3900 rpm N/A
N/A 140 mm N/A 250 mm9.8425 in N/A 2.6772 in68 mm N/A 850000 N191000 lbf N/A 650000 N146000 lbf N/A 2000 rpm N/A 2200 rpm N/A
N/A 140 mm N/A 250 mm9.8425 in N/A 1.6535 in42 mm N/A 526000 N118000 lbf N/A 443000 N99600 lbf N/A 2500 rpm N/A 2900 rpm N/A
N/A 140 mm N/A 250 mm9.8425 in N/A 2.6772 in68 mm N/A 850000 N191000 lbf N/A 650000 N146000 lbf N/A 2000 rpm N/A 2200 rpm N/A
N/A 140 mm N/A 250 mm9.8425 in N/A 1.6535 in42 mm N/A 526000 N118000 lbf N/A 443000 N99600 lbf N/A 2500 rpm N/A 2900 rpm N/A
626 - 650 of 869 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »