CAD (0)
▾
Cylindrical Roller Radial Bearings - Single Row ISO
Cylindrical Roller Bearings
Key Features
- Supports heavy radial loads
- Low friction roller design allows for high speed applications
- Separable components simplify mounting and removal
- Design has two ribs on the outer ring and one rib on the inner ring, making type NJ bearings well suited for use as semi-locating bearings
- Enhanced operational reliability
- Long service life
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Width (B) (in)
Width (B) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Grease (rpm)
Thermal Reference Speed - Oil (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|---|
| NJ2228EMAC3 | Bore (d) N/A 140 mm | O.D. (D) N/A 250 mm9.8425 in | Width (B) N/A 2.6772 in68 mm | Static Radial Load Rating (C0) N/A 850000 N191000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 650000 N146000 lbf | Thermal Reference Speed - Grease N/A 2000 rpm | Thermal Reference Speed - Oil N/A 2200 rpm |
CAD
N/A
|
| NJ228EMAC3 | Bore (d) N/A 140 mm | O.D. (D) N/A 250 mm9.8425 in | Width (B) N/A 1.6535 in42 mm | Static Radial Load Rating (C0) N/A 526000 N118000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 443000 N99600 lbf | Thermal Reference Speed - Grease N/A 2500 rpm | Thermal Reference Speed - Oil N/A 2900 rpm |
CAD
N/A
|
| NU2228EMAC3 | Bore (d) N/A 140 mm | O.D. (D) N/A 250 mm9.8425 in | Width (B) N/A 2.6772 in68 mm | Static Radial Load Rating (C0) N/A 850000 N191000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 650000 N146000 lbf | Thermal Reference Speed - Grease N/A 2000 rpm | Thermal Reference Speed - Oil N/A 2200 rpm |
CAD
N/A
|
| NU228EMAC3 | Bore (d) N/A 140 mm | O.D. (D) N/A 250 mm9.8425 in | Width (B) N/A 1.6535 in42 mm | Static Radial Load Rating (C0) N/A 526000 N118000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 443000 N99600 lbf | Thermal Reference Speed - Grease N/A 2500 rpm | Thermal Reference Speed - Oil N/A 2900 rpm |
CAD
N/A
|
| NJ228EJ | Bore (d) N/A 140 mm | O.D. (D) N/A 250 mm9.8425 in | Width (B) N/A 1.6535 in42 mm | Static Radial Load Rating (C0) N/A 526000 N118000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 443000 N99600 lbf | Thermal Reference Speed - Grease N/A 2500 rpm | Thermal Reference Speed - Oil N/A 2900 rpm |
CAD
N/A
|
| NU228EJ | Bore (d) N/A 140 mm | O.D. (D) N/A 250 mm9.8425 in | Width (B) N/A 1.6535 in42 mm | Static Radial Load Rating (C0) N/A 526000 N118000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 443000 N99600 lbf | Thermal Reference Speed - Grease N/A 2500 rpm | Thermal Reference Speed - Oil N/A 2900 rpm |
CAD
N/A
|
| NJ2328EMA | Bore (d) N/A 140 mm | O.D. (D) N/A 300 mm11.811 in | Width (B) N/A 4.0157 in102 mm | Static Radial Load Rating (C0) N/A 1420000 N319000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1180000 N265000 lbf | Thermal Reference Speed - Grease N/A 3000 rpm | Thermal Reference Speed - Oil N/A 3500 rpm |
CAD
N/A
|
| NJ328EMA | Bore (d) N/A 140 mm | O.D. (D) N/A 300 mm11.811 in | Width (B) N/A 2.4409 in62 mm | Static Radial Load Rating (C0) N/A 837000 N188000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 771000 N173000 lbf | Thermal Reference Speed - Grease N/A 2100 rpm | Thermal Reference Speed - Oil N/A 2300 rpm |
CAD
N/A
|
| NU2328EMA | Bore (d) N/A 140 mm | O.D. (D) N/A 300 mm11.811 in | Width (B) N/A 4.0157 in102 mm | Static Radial Load Rating (C0) N/A 1420000 N319000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1180000 N265000 lbf | Thermal Reference Speed - Grease N/A 3000 rpm | Thermal Reference Speed - Oil N/A 3500 rpm |
CAD
N/A
|
| NU328EMA | Bore (d) N/A 140 mm | O.D. (D) N/A 300 mm11.811 in | Width (B) N/A 2.4409 in62 mm | Static Radial Load Rating (C0) N/A 837000 N188000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 771000 N173000 lbf | Thermal Reference Speed - Grease N/A 2100 rpm | Thermal Reference Speed - Oil N/A 2300 rpm |
CAD
N/A
|
| NJ2328EMAC3 | Bore (d) N/A 140 mm | O.D. (D) N/A 300 mm11.811 in | Width (B) N/A 4.0157 in102 mm | Static Radial Load Rating (C0) N/A 1420000 N319000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1180000 N265000 lbf | Thermal Reference Speed - Grease N/A 3000 rpm | Thermal Reference Speed - Oil N/A 3500 rpm |
CAD
N/A
|
| NJ328EMAC3 | Bore (d) N/A 140 mm | O.D. (D) N/A 300 mm11.811 in | Width (B) N/A 2.4409 in62 mm | Static Radial Load Rating (C0) N/A 837000 N188000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 771000 N173000 lbf | Thermal Reference Speed - Grease N/A 2100 rpm | Thermal Reference Speed - Oil N/A 2300 rpm |
CAD
N/A
|
| NJ328EMAC4 | Bore (d) N/A 140 mm | O.D. (D) N/A 300 mm11.811 in | Width (B) N/A 2.4409 in62 mm | Static Radial Load Rating (C0) N/A 837000 N188000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 771000 N173000 lbf | Thermal Reference Speed - Grease N/A 2100 rpm | Thermal Reference Speed - Oil N/A 2300 rpm |
CAD
N/A
|
| NU2328EMAC3 | Bore (d) N/A 140 mm | O.D. (D) N/A 300 mm11.811 in | Width (B) N/A 4.0157 in102 mm | Static Radial Load Rating (C0) N/A 1420000 N319000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1180000 N265000 lbf | Thermal Reference Speed - Grease N/A 3000 rpm | Thermal Reference Speed - Oil N/A 3500 rpm |
CAD
N/A
|
| NU328EMAC4 | Bore (d) N/A 140 mm | O.D. (D) N/A 300 mm11.811 in | Width (B) N/A 2.4409 in62 mm | Static Radial Load Rating (C0) N/A 837000 N188000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 771000 N173000 lbf | Thermal Reference Speed - Grease N/A 2100 rpm | Thermal Reference Speed - Oil N/A 2300 rpm |
CAD
N/A
|
| NU328EMAC3 | Bore (d) N/A 140 mm | O.D. (D) N/A 300 mm11.811 in | Width (B) N/A 2.4409 in62 mm | Static Radial Load Rating (C0) N/A 837000 N188000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 771000 N173000 lbf | Thermal Reference Speed - Grease N/A 2100 rpm | Thermal Reference Speed - Oil N/A 2300 rpm |
CAD
N/A
|
| NJ328EJ | Bore (d) N/A 140 mm | O.D. (D) N/A 300 mm11.811 in | Width (B) N/A 2.4409 in62 mm | Static Radial Load Rating (C0) N/A 837000 N188000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 771000 N173000 lbf | Thermal Reference Speed - Grease N/A 2100 rpm | Thermal Reference Speed - Oil N/A 2300 rpm |
CAD
N/A
|
| NU328EJ | Bore (d) N/A 140 mm | O.D. (D) N/A 300 mm11.811 in | Width (B) N/A 2.4409 in62 mm | Static Radial Load Rating (C0) N/A 837000 N188000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 771000 N173000 lbf | Thermal Reference Speed - Grease N/A 2100 rpm | Thermal Reference Speed - Oil N/A 2300 rpm |
CAD
N/A
|
| NJ2328EMAC5 | Bore (d) N/A 140 mm | O.D. (D) N/A 300 mm11.811 in | Width (B) N/A 4.0157 in102 mm | Static Radial Load Rating (C0) N/A 1420000 N319000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1180000 N265000 lbf | Thermal Reference Speed - Grease N/A 3000 rpm | Thermal Reference Speed - Oil N/A 3500 rpm |
CAD
N/A
|
| NU1030MA | Bore (d) N/A 150 mm | O.D. (D) N/A 225 mm8.8583 in | Width (B) N/A 1.378 in35 mm | Static Radial Load Rating (C0) N/A 309000 N69500 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 231000 N51900 lbf | Thermal Reference Speed - Grease N/A 3000 rpm | Thermal Reference Speed - Oil N/A 3700 rpm |
CAD
N/A
|
| NU1030MAC3 | Bore (d) N/A 150 mm | O.D. (D) N/A 225 mm8.8583 in | Width (B) N/A 1.378 in35 mm | Static Radial Load Rating (C0) N/A 309000 N69500 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 231000 N51900 lbf | Thermal Reference Speed - Grease N/A 3000 rpm | Thermal Reference Speed - Oil N/A 3700 rpm |
CAD
N/A
|
| NJ230EMA | Bore (d) N/A 150 mm | O.D. (D) N/A 270.000 mm10.6299 in | Width (B) N/A 1.7717 in45 mm | Static Radial Load Rating (C0) N/A 607000 N136000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 506000 N114000 lbf | Thermal Reference Speed - Grease N/A 2300 rpm | Thermal Reference Speed - Oil N/A 2700 rpm |
CAD
N/A
|
| NUP230EMA | Bore (d) N/A 150 mm | O.D. (D) N/A 270.000 mm10.6299 in | Width (B) N/A 1.7717 in45 mm | Static Radial Load Rating (C0) N/A 607000 N136000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 506000 N114000 lbf | Thermal Reference Speed - Grease N/A 1600 rpm | Thermal Reference Speed - Oil N/A 1900 rpm |
CAD
N/A
|
| NU230EMA | Bore (d) N/A 150 mm | O.D. (D) N/A 270.000 mm10.6299 in | Width (B) N/A 1.7717 in45 mm | Static Radial Load Rating (C0) N/A 607000 N136000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 506000 N114000 lbf | Thermal Reference Speed - Grease N/A 2300 rpm | Thermal Reference Speed - Oil N/A 2700 rpm |
CAD
N/A
|
| NJ230EMAC4 | Bore (d) N/A 150 mm | O.D. (D) N/A 270.000 mm10.6299 in | Width (B) N/A 1.7717 in45 mm | Static Radial Load Rating (C0) N/A 607000 N136000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 506000 N114000 lbf | Thermal Reference Speed - Grease N/A 2300 rpm | Thermal Reference Speed - Oil N/A 2700 rpm |
CAD
N/A
|