CAD (0)
  • Cart is empty

Key Features

  • Supports heavy radial loads
  • Low friction roller design allows for high speed applications
  • Separable components simplify mounting and removal
  • Design has two ribs on the outer ring and one rib on the inner ring, making type NJ bearings well suited for use as semi-locating bearings
  • Enhanced operational reliability
  • Long service life
51 - 75 of 869 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Width (B) (in)

Width (B) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Grease  (rpm)

Thermal Reference Speed - Oil (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil

CAD

N/A 20.000 mm N/A 52.000 mm2.0472 in N/A 0.5906 in15 mm N/A 26900 N N/A 31500 N N/A 10100 rpm N/A 12100 rpm N/A
N/A 20.000 mm N/A 52.000 mm2.0472 in N/A 0.5906 in15 mm N/A 26900 N N/A 31500 N N/A 10100 rpm N/A 12100 rpm N/A
N/A 20.000 mm N/A 52.000 mm2.0472 in N/A 0.5906 in15 mm N/A 26900 N N/A 31500 N N/A 10100 rpm N/A 12100 rpm N/A
N/A 20.000 mm N/A 52.000 mm2.0472 in N/A 0.5906 in15 mm N/A 26900 N N/A 31500 N N/A 10100 rpm N/A 12100 rpm N/A
N/A 20.000 mm N/A 52.000 mm2.0472 in N/A 0.8268 in21 mm N/A 38800 N N/A 42000 N N/A 8300 rpm N/A 9900 rpm N/A
N/A 20.000 mm N/A 52.000 mm2.0472 in N/A 0.8268 in21 mm N/A 38800 N N/A 42000 N N/A 8300 rpm N/A 9900 rpm N/A
N/A 20.000 mm N/A 52.000 mm2.0472 in N/A 0.8268 in21 mm N/A 38800 N N/A 42000 N N/A 8300 rpm N/A 9900 rpm N/A
N/A 20.000 mm N/A 52.000 mm2.0472 in N/A 0.8268 in21 mm N/A 38800 N N/A 42000 N N/A 8300 rpm N/A 9900 rpm N/A
N/A 20.000 mm N/A 52.000 mm2.0472 in N/A 0.8268 in21 mm N/A 38800 N N/A 42000 N N/A 8300 rpm N/A 9900 rpm N/A
N/A 20.000 mm N/A 52.000 mm2.0472 in N/A 0.8268 in21 mm N/A 38800 N N/A 42000 N N/A 8300 rpm N/A 9900 rpm N/A
N/A 25 mm N/A 52.000 mm2.0472 in N/A 0.5906 in15 mm N/A 28400 N N/A 29900 N N/A 9700 rpm N/A 11700 rpm N/A
N/A 25 mm N/A 52.000 mm2.0472 in N/A 0.5906 in15 mm N/A 28400 N N/A 29900 N N/A 9700 rpm N/A 11700 rpm N/A
N/A 25 mm N/A 52.000 mm2.0472 in N/A 0.5906 in15 mm N/A 28400 N N/A 29900 N N/A 9700 rpm N/A 11700 rpm N/A
N/A 25 mm N/A 52.000 mm2.0472 in N/A 0.5906 in15 mm N/A 28400 N N/A 29900 N N/A 9700 rpm N/A 11700 rpm N/A
N/A 25 mm N/A 52.000 mm2.0472 in N/A 0.5906 in15 mm N/A 28400 N N/A 29900 N N/A 9700 rpm N/A 11700 rpm N/A
N/A 25 mm N/A 52.000 mm2.0472 in N/A 0.5906 in15 mm N/A 28400 N N/A 29900 N N/A 9700 rpm N/A 11700 rpm N/A
N/A 25 mm N/A 52.000 mm2.0472 in N/A 0.5906 in15 mm N/A 28400 N N/A 29900 N N/A 9700 rpm N/A 11700 rpm N/A
N/A 25 mm N/A 52.000 mm2.0472 in N/A 0.5906 in15 mm N/A 28400 N N/A 29900 N N/A 9700 rpm N/A 11700 rpm N/A
N/A 25 mm N/A 52.000 mm2.0472 in N/A 0.7087 in18 mm N/A 35300 N N/A 35400 N N/A 8200 rpm N/A 9800 rpm N/A
N/A 25 mm N/A 52.000 mm2.0472 in N/A 0.7087 in18 mm N/A 35300 N N/A 35400 N N/A 8200 rpm N/A 9800 rpm N/A
N/A 25 mm N/A 52.000 mm2.0472 in N/A 0.7087 in18 mm N/A 35300 N N/A 35400 N N/A 8200 rpm N/A 9800 rpm N/A
N/A 25 mm N/A 52.000 mm2.0472 in N/A 0.7087 in18 mm N/A 35300 N N/A 35400 N N/A 8200 rpm N/A 9800 rpm N/A
N/A 25 mm N/A 52.000 mm2.0472 in N/A 0.7087 in18 mm N/A 35300 N N/A 35400 N N/A 8200 rpm N/A 9800 rpm N/A
N/A 25 mm N/A 52.000 mm2.0472 in N/A 0.7087 in18 mm N/A 35300 N N/A 35400 N N/A 8200 rpm N/A 9800 rpm N/A
N/A 25 mm N/A 62 mm2.4409 in N/A 0.6693 in17 mm N/A 37400 N N/A 41400 N N/A 8600 rpm N/A 10300 rpm N/A
51 - 75 of 869 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »