CAD (0)
▾
Cylindrical Roller Radial Bearings - Single Row ISO
Cylindrical Roller Bearings
Key Features
- Supports heavy radial loads
- Low friction roller design allows for high speed applications
- Separable components simplify mounting and removal
- Design has two ribs on the outer ring and one rib on the inner ring, making type NJ bearings well suited for use as semi-locating bearings
- Enhanced operational reliability
- Long service life
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Width (B) (in)
Width (B) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Grease (rpm)
Thermal Reference Speed - Oil (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|---|
| NU5260MAW61 | Bore (d) N/A 300 mm | O.D. (D) N/A 540 mm21.2598 in | Width (B) N/A 7 in177.8 mm | Static Radial Load Rating (C0) N/A 5590000 N1260000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3930000 N883000 lbf | Thermal Reference Speed - Grease N/A 540 rpm | Thermal Reference Speed - Oil N/A 580 rpm |
CAD
N/A
|
| NU5260MAW61C3 | Bore (d) N/A 300 mm | O.D. (D) N/A 540 mm21.2598 in | Width (B) N/A 7 in177.8 mm | Static Radial Load Rating (C0) N/A 5590000 N1260000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3930000 N883000 lbf | Thermal Reference Speed - Grease N/A 540 rpm | Thermal Reference Speed - Oil N/A 580 rpm |
CAD
N/A
|
| N5161M | Bore (d) N/A 305 mm | O.D. (D) N/A 460 mm18.1102 in | Width (B) N/A 2.5591 in65 mm | Static Radial Load Rating (C0) N/A 1950000 N438000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1280000 N288000 lbf | Thermal Reference Speed - Grease N/A 590 rpm | Thermal Reference Speed - Oil N/A 680 rpm |
CAD
N/A
|
| NU1064MA | Bore (d) N/A 320.000 mm | O.D. (D) N/A 480 mm18.8976 in | Width (B) N/A 2.9134 in74 mm | Static Radial Load Rating (C0) N/A 1500000 N337000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1020000 N230000 lbf | Thermal Reference Speed - Grease N/A 1300 rpm | Thermal Reference Speed - Oil N/A 1500 rpm |
CAD
N/A
|
| 320RN91 R3 | Bore (d) N/A 320.000 mm | O.D. (D) N/A 500 mm19.685 in | Width (B) N/A 5.126 in130.2 mm | Static Radial Load Rating (C0) N/A 4210000 N946000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2390000 N537000 lbf | Thermal Reference Speed - Grease N/A 1200 rpm | Thermal Reference Speed - Oil N/A 1400 rpm |
CAD
N/A
|
| 320NU92W45C | Bore (d) N/A 320.000 mm | O.D. (D) N/A 580 mm22.8346 in | Width (B) N/A 7.5039 in190.6 mm | Static Radial Load Rating (C0) N/A 6790000 N1530000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4020000 N904000 lbf | Thermal Reference Speed - Grease N/A 480 rpm | Thermal Reference Speed - Oil N/A 510 rpm |
CAD
N/A
|
| NU5164MAW61 | Bore (d) N/A 320.000 mm | O.D. (D) N/A 580 mm22.8346 in | Width (B) N/A 7.5 in190.5 mm | Static Radial Load Rating (C0) N/A 6440000 N1450000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4480000 N1010000 lbf | Thermal Reference Speed - Grease N/A 480 rpm | Thermal Reference Speed - Oil N/A 520 rpm |
CAD
N/A
|
| NU5164MAW61C3 | Bore (d) N/A 320.000 mm | O.D. (D) N/A 580 mm22.8346 in | Width (B) N/A 7.5 in190.5 mm | Static Radial Load Rating (C0) N/A 6440000 N1450000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4480000 N1010000 lbf | Thermal Reference Speed - Grease N/A 480 rpm | Thermal Reference Speed - Oil N/A 520 rpm |
CAD
N/A
|
| NU1068MA | Bore (d) N/A 340.000 mm | O.D. (D) N/A 520 mm20.4724 in | Width (B) N/A 3.2283 in82 mm | Static Radial Load Rating (C0) N/A 1800000 N405000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1240000 N279000 lbf | Thermal Reference Speed - Grease N/A 1200 rpm | Thermal Reference Speed - Oil N/A 1400 rpm |
CAD
N/A
|
| NU3068EMA | Bore (d) N/A 340.000 mm | O.D. (D) N/A 520 mm20.4724 in | Width (B) N/A 5.2362 in133 mm | Static Radial Load Rating (C0) N/A 4280000 N962000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2550000 N573000 lbf | Thermal Reference Speed - Grease N/A 560 rpm | Thermal Reference Speed - Oil N/A 610 rpm |
CAD
N/A
|
| NU1068MAC3 | Bore (d) N/A 340.000 mm | O.D. (D) N/A 520 mm20.4724 in | Width (B) N/A 3.2283 in82 mm | Static Radial Load Rating (C0) N/A 1800000 N405000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1240000 N279000 lbf | Thermal Reference Speed - Grease N/A 1200 rpm | Thermal Reference Speed - Oil N/A 1400 rpm |
CAD
N/A
|
| NU3168EAMAW45BW249C3 | Bore (d) N/A 340.000 mm | O.D. (D) N/A 580 mm22.8346 in | Width (B) N/A 7.4803 in190 mm | Static Radial Load Rating (C0) N/A 7010000 N1580000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4300000 N967000 lbf | Thermal Reference Speed - Grease N/A 510 rpm | Thermal Reference Speed - Oil N/A 540 rpm |
CAD
N/A
|
| 135RIN582 R3 | Bore (d) N/A 342.900 mm | O.D. (D) N/A 527.05 mm20.7500 in | Width (B) N/A 4.125 in104.775 mm | Static Radial Load Rating (C0) N/A 3350000 N753000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1990000 N447000 lbf | Thermal Reference Speed - Grease N/A 530 rpm | Thermal Reference Speed - Oil N/A 580 rpm |
CAD
N/A
|
| NU1072MA | Bore (d) N/A 360.000 mm | O.D. (D) N/A 540 mm21.2598 in | Width (B) N/A 3.2283 in82 mm | Static Radial Load Rating (C0) N/A 1830000 N411000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1110000 N250000 lbf | Thermal Reference Speed - Grease N/A 1100 rpm | Thermal Reference Speed - Oil N/A 1300 rpm |
CAD
N/A
|
| NU1072MAC3 | Bore (d) N/A 360.000 mm | O.D. (D) N/A 540 mm21.2598 in | Width (B) N/A 3.2283 in82 mm | Static Radial Load Rating (C0) N/A 1830000 N411000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1110000 N250000 lbf | Thermal Reference Speed - Grease N/A 1100 rpm | Thermal Reference Speed - Oil N/A 1300 rpm |
CAD
N/A
|
| NU1072AMAWEW37C7 | Bore (d) N/A 360.000 mm | O.D. (D) N/A 540 mm21.2598 in | Width (B) N/A 3.2283 in82 mm | Static Radial Load Rating (C0) N/A 1890000 N424000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1270000 N285000 lbf | Thermal Reference Speed - Grease N/A 940 rpm | Thermal Reference Speed - Oil N/A 1100 rpm |
CAD
N/A
|
| T3-NU3272MAW61 | Bore (d) N/A 360.000 mm | O.D. (D) N/A 650 mm25.5906 in | Width (B) N/A 9.1339 in232 mm | Static Radial Load Rating (C0) N/A 7710000 N1730000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5320000 N1200000 lbf | Thermal Reference Speed - Grease N/A 440 rpm | Thermal Reference Speed - Oil N/A 480 rpm |
CAD
N/A
|
| NU1076MA | Bore (d) N/A 380 mm | O.D. (D) N/A 560 mm22.0472 in | Width (B) N/A 3.2283 in82 mm | Static Radial Load Rating (C0) N/A 1970000 N443000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1300000 N291000 lbf | Thermal Reference Speed - Grease N/A 1000 rpm | Thermal Reference Speed - Oil N/A 1200 rpm |
CAD
N/A
|
| NU1080MA | Bore (d) N/A 400 mm | O.D. (D) N/A 600 mm23.6220 in | Width (B) N/A 3.5433 in90 mm | Static Radial Load Rating (C0) N/A 2290000 N515000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1530000 N344000 lbf | Thermal Reference Speed - Grease N/A 950 rpm | Thermal Reference Speed - Oil N/A 1100 rpm |
CAD
N/A
|
| NU1080MAC3 | Bore (d) N/A 400 mm | O.D. (D) N/A 600 mm23.6220 in | Width (B) N/A 3.5433 in90 mm | Static Radial Load Rating (C0) N/A 2290000 N515000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1530000 N344000 lbf | Thermal Reference Speed - Grease N/A 950 rpm | Thermal Reference Speed - Oil N/A 1100 rpm |
CAD
N/A
|
| NU2088EMAW220 | Bore (d) N/A 440 mm | O.D. (D) N/A 650 mm25.5906 in | Width (B) N/A 4.8031 in122 mm | Static Radial Load Rating (C0) N/A 4900000 N1100000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2950000 N663000 lbf | Thermal Reference Speed - Grease N/A 410 rpm | Thermal Reference Speed - Oil N/A 450 rpm |
CAD
N/A
|
| NU3188EMAW45BW50B | Bore (d) N/A 440 mm | O.D. (D) N/A 720 mm28.3465 in | Width (B) N/A 8.8976 in226.000 mm | Static Radial Load Rating (C0) N/A 9330000 N2100000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5740000 N1290000 lbf | Thermal Reference Speed - Grease N/A 350 rpm | Thermal Reference Speed - Oil N/A 370 rpm |
CAD
N/A
|
| 180RIN684 R2 | Bore (d) N/A 457.200 mm | O.D. (D) N/A 685.800 mm27.0000 in | Width (B) N/A 5.5000 in139.700 mm | Static Radial Load Rating (C0) N/A 6250000 N1410000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3400000 N764000 lbf | Thermal Reference Speed - Grease N/A 420 rpm | Thermal Reference Speed - Oil N/A 460 rpm |
CAD
N/A
|
| 180RIN684 R3 | Bore (d) N/A 457.200 mm | O.D. (D) N/A 685.800 mm27.0000 in | Width (B) N/A 5.5000 in139.700 mm | Static Radial Load Rating (C0) N/A 6250000 N1410000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3400000 N764000 lbf | Thermal Reference Speed - Grease N/A 420 rpm | Thermal Reference Speed - Oil N/A 460 rpm |
CAD
N/A
|
| NJ1096EMA | Bore (d) N/A 480 mm | O.D. (D) N/A 700 mm27.5591 in | Width (B) N/A 3.937 in100 mm | Static Radial Load Rating (C0) N/A 3920000 N881000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2360000 N531000 lbf | Thermal Reference Speed - Grease N/A 620 rpm | Thermal Reference Speed - Oil N/A 710 rpm |
CAD
N/A
|