CAD (0)
  • Cart is empty

Key Features

  • Supports heavy radial loads
  • Low friction roller design allows for high speed applications
  • Separable components simplify mounting and removal
  • Design has two ribs on the outer ring and one rib on the inner ring, making type NJ bearings well suited for use as semi-locating bearings
  • Enhanced operational reliability
  • Long service life
851 - 869 of 869 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Width (B) (in)

Width (B) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Grease  (rpm)

Thermal Reference Speed - Oil (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil

CAD

N/A 480 mm N/A 700 mm27.5591 in N/A 3.937 in100 mm N/A 3920000 N881000 lbf N/A 2360000 N531000 lbf N/A 620 rpm N/A 710 rpm N/A
N/A 480 mm N/A 700 mm27.5591 in N/A 3.937 in100 mm N/A 3920000 N881000 lbf N/A 2360000 N531000 lbf N/A 620 rpm N/A 710 rpm N/A
N/A 500 mm N/A 670 mm26.3780 in N/A 3.937 in100 mm N/A 4080000 N917000 lbf N/A 1860000 N418000 lbf N/A 360 rpm N/A 400 rpm N/A
N/A 530 mm N/A 780 mm30.7087 in N/A 7.2835 in185 mm N/A 9250000 N2080000 lbf N/A 4320000 N971000 lbf N/A 290 rpm N/A 310 rpm N/A
N/A 560 mm N/A 680 mm26.7717 in N/A 2.2047 in56 mm N/A 1730000 N389000 lbf N/A 806000 N181000 lbf N/A 400 rpm N/A 480 rpm N/A
N/A 630.000 mm N/A 780 mm30.7087 in N/A 3.4646 in88 mm N/A 3490000 N785000 lbf N/A 1390000 N312000 lbf N/A 300 rpm N/A 350 rpm N/A
N/A 630.000 mm N/A 920 mm36.2205 in N/A 6.6929 in170 mm N/A 9570000 N2150000 lbf N/A 5390000 N1210000 lbf N/A 250 rpm N/A 270 rpm N/A
N/A 670 mm N/A 980 mm38.5827 in N/A 7.0866 in180 mm N/A 11100000 N2500000 lbf N/A 6170000 N1390000 lbf N/A 220 rpm N/A 240 rpm N/A
N/A 670 mm N/A 980 mm38.5827 in N/A 7.0866 in180 mm N/A 11100000 N2500000 lbf N/A 6170000 N1390000 lbf N/A 210 rpm N/A 230 rpm N/A
N/A 670 mm N/A 980 mm38.5827 in N/A 9.0551 in230 mm N/A 14000000 N3150000 lbf N/A 7510000 N1690000 lbf N/A 210 rpm N/A 230 rpm N/A
N/A 710 mm N/A 870 mm34.2520 in N/A 3.7402 in95 mm N/A 5110000 N1150000 lbf N/A 2200000 N495000 lbf N/A 240 rpm N/A 270 rpm N/A
N/A 710 mm N/A 950 mm37.4016 in N/A 5.5118 in140 mm N/A 8190000 N1840000 lbf N/A 4020000 N904000 lbf N/A 220 rpm N/A 250 rpm N/A
N/A 710 mm N/A 950 mm37.4017 in N/A 5.5118 in140 mm N/A 8190000 N1840000 lbf N/A 4020000 N903000 lbf N/A 240 rpm N/A 260 rpm N/A
N/A 710 mm N/A 1030 mm40.5512 in N/A 7.2835 in185 mm N/A 12300000 N2770000 lbf N/A 6780000 N1520000 lbf N/A 200 rpm N/A 220 rpm N/A
N/A 750 mm N/A 1090 mm42.9134 in N/A 7.6772 in195 mm N/A 13800000 N3100000 lbf N/A 7550000 N1700000 lbf N/A 190 rpm N/A 200 rpm N/A
N/A 800 mm N/A 1150 mm45.2756 in N/A 7.874 in200 mm N/A 14600000 N3280000 lbf N/A 8040000 N1810000 lbf N/A 170 rpm N/A 190 rpm N/A
N/A 950 mm N/A 1250 mm49.2126 in N/A 5.1969 in132 mm N/A 8520000 N1920000 lbf N/A 4360000 N980000 lbf N/A 180 rpm N/A 200 rpm N/A
N/A 950 mm N/A 1250 mm49.2126 in N/A 5.1969 in132 mm N/A 8520000 N1920000 lbf N/A 4360000 N980000 lbf N/A 180 rpm N/A 200 rpm N/A
N/A 1340 mm N/A 1540 mm60.6299 in N/A 4.3307 in110 mm N/A 11800000 N2650000 lbf N/A 3650000 N821000 lbf N/A 100 rpm N/A 110 rpm N/A
851 - 869 of 869 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35