CAD (0)
  • Cart is empty

Key Features

  • Supports heavy radial loads
  • Low friction roller design allows for high speed applications
  • Separable components simplify mounting and removal
  • Design has two ribs on the outer ring and one rib on the inner ring, making type NJ bearings well suited for use as semi-locating bearings
  • Enhanced operational reliability
  • Long service life
76 - 100 of 869 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Width (B) (in)

Width (B) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Grease  (rpm)

Thermal Reference Speed - Oil (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil

CAD

N/A 25 mm N/A 62 mm2.4409 in N/A 0.6693 in17 mm N/A 37400 N N/A 41400 N N/A 8600 rpm N/A 10300 rpm N/A
N/A 25 mm N/A 62 mm2.4409 in N/A 0.6693 in17 mm N/A 37400 N N/A 41400 N N/A 8600 rpm N/A 10300 rpm N/A
N/A 25 mm N/A 62 mm2.4409 in N/A 0.6693 in17 mm N/A 37400 N N/A 41400 N N/A 8600 rpm N/A 10300 rpm N/A
N/A 25 mm N/A 62 mm2.4409 in N/A 0.6693 in17 mm N/A 37400 N N/A 41400 N N/A 8600 rpm N/A 10300 rpm N/A
N/A 25 mm N/A 62 mm2.4409 in N/A 0.6693 in17 mm N/A 37400 N N/A 41400 N N/A 8600 rpm N/A 10300 rpm N/A
N/A 25 mm N/A 62 mm2.4409 in N/A 0.6693 in17 mm N/A 37400 N N/A 41400 N N/A 8600 rpm N/A 10300 rpm N/A
N/A 25 mm N/A 62 mm2.4409 in N/A 0.6693 in17 mm N/A 37400 N N/A 41400 N N/A 8600 rpm N/A 10300 rpm N/A
N/A 25 mm N/A 62 mm2.4409 in N/A 0.9449 in24 mm N/A 56100 N N/A 56800 N N/A 7000 rpm N/A 8400 rpm N/A
N/A 25 mm N/A 62 mm2.4409 in N/A 0.9449 in24 mm N/A 56100 N N/A 56800 N N/A 7000 rpm N/A 8400 rpm N/A
N/A 25 mm N/A 62 mm2.4409 in N/A 0.9449 in24 mm N/A 56100 N N/A 56800 N N/A 7000 rpm N/A 8400 rpm N/A
N/A 25 mm N/A 62 mm2.4409 in N/A 0.9449 in24 mm N/A 56100 N N/A 56800 N N/A 7000 rpm N/A 8400 rpm N/A
N/A 25 mm N/A 62 mm2.4409 in N/A 0.9449 in24 mm N/A 56100 N N/A 56800 N N/A 7000 rpm N/A 8400 rpm N/A
N/A 25 mm N/A 62 mm2.4409 in N/A 0.9449 in24 mm N/A 56100 N N/A 56800 N N/A 7000 rpm N/A 8400 rpm N/A
N/A 30 mm N/A 62 mm2.4409 in N/A 0.6299 in16 mm N/A 37400 N N/A 39100 N N/A 8100 rpm N/A 9800 rpm N/A
N/A 30 mm N/A 62 mm2.4409 in N/A 0.6299 in16 mm N/A 37400 N N/A 39100 N N/A 8100 rpm N/A 9800 rpm N/A
N/A 30 mm N/A 62 mm2.4409 in N/A 0.6299 in16 mm N/A 37400 N N/A 39100 N N/A 8100 rpm N/A 9800 rpm N/A
N/A 30 mm N/A 62 mm2.4409 in N/A 0.6299 in16 mm N/A 37400 N N/A 39100 N N/A 8100 rpm N/A 9800 rpm N/A
N/A 30 mm N/A 62 mm2.4409 in N/A 0.6299 in16 mm N/A 37400 N N/A 39100 N N/A 8100 rpm N/A 9800 rpm N/A
N/A 30 mm N/A 62 mm2.4409 in N/A 0.6299 in16 mm N/A 37400 N N/A 39100 N N/A 8100 rpm N/A 9800 rpm N/A
N/A 30 mm N/A 62 mm2.4409 in N/A 0.6299 in16 mm N/A 37400 N N/A 39100 N N/A 8100 rpm N/A 9800 rpm N/A
N/A 30 mm N/A 62 mm2.4409 in N/A 0.6299 in16 mm N/A 37400 N N/A 39100 N N/A 8100 rpm N/A 9800 rpm N/A
N/A 30 mm N/A 62 mm2.4409 in N/A 0.7874 in20 mm N/A 49800 N N/A 48900 N N/A 6900 rpm N/A 8200 rpm N/A
N/A 30 mm N/A 62 mm2.4409 in N/A 0.7874 in20 mm N/A 49800 N N/A 48900 N N/A 6900 rpm N/A 8200 rpm N/A
N/A 30 mm N/A 62 mm2.4409 in N/A 0.7874 in20 mm N/A 49800 N N/A 48900 N N/A 6900 rpm N/A 8200 rpm N/A
N/A 30 mm N/A 62 mm2.4409 in N/A 0.7874 in20 mm N/A 49800 N N/A 48900 N N/A 6900 rpm N/A 8200 rpm N/A
76 - 100 of 869 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »