CAD (0)
▾
Cylindrical Roller Radial Bearings - Single Row ISO
Cylindrical Roller Bearings
Key Features
- Supports heavy radial loads
- Low friction roller design allows for high speed applications
- Separable components simplify mounting and removal
- Design has two ribs on the outer ring and one rib on the inner ring, making type NJ bearings well suited for use as semi-locating bearings
- Enhanced operational reliability
- Long service life
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Width (B) (in)
Width (B) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Grease (rpm)
Thermal Reference Speed - Oil (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|---|
| NU2207ETP | Bore (d) N/A 35.000 mm | O.D. (D) N/A 72.000 mm2.8346 in | Width (B) N/A 0.9055 in23 mm | Static Radial Load Rating (C0) N/A 65300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 61600 N | Thermal Reference Speed - Grease N/A 6200 rpm | Thermal Reference Speed - Oil N/A 7300 rpm |
CAD
N/A
|
| NUP2207ETP | Bore (d) N/A 35.000 mm | O.D. (D) N/A 72.000 mm2.8346 in | Width (B) N/A 0.9055 in23 mm | Static Radial Load Rating (C0) N/A 65300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 61600 N | Thermal Reference Speed - Grease N/A 6200 rpm | Thermal Reference Speed - Oil N/A 7300 rpm |
CAD
N/A
|
| NJ2207ETPC3 | Bore (d) N/A 35.000 mm | O.D. (D) N/A 72.000 mm2.8346 in | Width (B) N/A 0.9055 in23 mm | Static Radial Load Rating (C0) N/A 65300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 61600 N | Thermal Reference Speed - Grease N/A 6200 rpm | Thermal Reference Speed - Oil N/A 7300 rpm |
CAD
N/A
|
| NU2207ETPC3 | Bore (d) N/A 35.000 mm | O.D. (D) N/A 72.000 mm2.8346 in | Width (B) N/A 0.9055 in23 mm | Static Radial Load Rating (C0) N/A 65300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 61600 N | Thermal Reference Speed - Grease N/A 6200 rpm | Thermal Reference Speed - Oil N/A 7300 rpm |
CAD
N/A
|
| NUP2207ETPC3 | Bore (d) N/A 35.000 mm | O.D. (D) N/A 72.000 mm2.8346 in | Width (B) N/A 0.9055 in23 mm | Static Radial Load Rating (C0) N/A 65300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 61600 N | Thermal Reference Speed - Grease N/A 6200 rpm | Thermal Reference Speed - Oil N/A 7300 rpm |
CAD
N/A
|
| N307ETP | Bore (d) N/A 35.000 mm | O.D. (D) N/A 80 mm3.1496 in | Width (B) N/A 0.8268 in21 mm | Static Radial Load Rating (C0) N/A 65400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 66700 N | Thermal Reference Speed - Grease N/A 6700 rpm | Thermal Reference Speed - Oil N/A 8000 rpm |
CAD
N/A
|
| NJ307ETP | Bore (d) N/A 35.000 mm | O.D. (D) N/A 80 mm3.1496 in | Width (B) N/A 0.8268 in21 mm | Static Radial Load Rating (C0) N/A 65400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 66700 N | Thermal Reference Speed - Grease N/A 6700 rpm | Thermal Reference Speed - Oil N/A 8000 rpm |
CAD
N/A
|
| NU307ETP | Bore (d) N/A 35.000 mm | O.D. (D) N/A 80 mm3.1496 in | Width (B) N/A 0.8268 in21 mm | Static Radial Load Rating (C0) N/A 65400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 66700 N | Thermal Reference Speed - Grease N/A 6700 rpm | Thermal Reference Speed - Oil N/A 8000 rpm |
CAD
N/A
|
| NUP307ETP | Bore (d) N/A 35.000 mm | O.D. (D) N/A 80 mm3.1496 in | Width (B) N/A 0.8268 in21 mm | Static Radial Load Rating (C0) N/A 65400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 66700 N | Thermal Reference Speed - Grease N/A 6700 rpm | Thermal Reference Speed - Oil N/A 8000 rpm |
CAD
N/A
|
| N307ETPC3 | Bore (d) N/A 35.000 mm | O.D. (D) N/A 80 mm3.1496 in | Width (B) N/A 0.8268 in21 mm | Static Radial Load Rating (C0) N/A 65400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 66700 N | Thermal Reference Speed - Grease N/A 6700 rpm | Thermal Reference Speed - Oil N/A 8000 rpm |
CAD
N/A
|
| NJ307ETPC3 | Bore (d) N/A 35.000 mm | O.D. (D) N/A 80 mm3.1496 in | Width (B) N/A 0.8268 in21 mm | Static Radial Load Rating (C0) N/A 65400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 66700 N | Thermal Reference Speed - Grease N/A 6700 rpm | Thermal Reference Speed - Oil N/A 8000 rpm |
CAD
N/A
|
| NU307ETPC3 | Bore (d) N/A 35.000 mm | O.D. (D) N/A 80 mm3.1496 in | Width (B) N/A 0.8268 in21 mm | Static Radial Load Rating (C0) N/A 65400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 66700 N | Thermal Reference Speed - Grease N/A 6700 rpm | Thermal Reference Speed - Oil N/A 8000 rpm |
CAD
N/A
|
| NUP307ETPC3 | Bore (d) N/A 35.000 mm | O.D. (D) N/A 80 mm3.1496 in | Width (B) N/A 0.8268 in21 mm | Static Radial Load Rating (C0) N/A 65400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 66700 N | Thermal Reference Speed - Grease N/A 6700 rpm | Thermal Reference Speed - Oil N/A 8000 rpm |
CAD
N/A
|
| NJ2307ETP | Bore (d) N/A 35.000 mm | O.D. (D) N/A 80 mm3.1496 in | Width (B) N/A 1.2205 in31 mm | Static Radial Load Rating (C0) N/A 100600 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 93200 N | Thermal Reference Speed - Grease N/A 5600 rpm | Thermal Reference Speed - Oil N/A 6700 rpm |
CAD
N/A
|
| NU2307ETP | Bore (d) N/A 35.000 mm | O.D. (D) N/A 80 mm3.1496 in | Width (B) N/A 1.2205 in31 mm | Static Radial Load Rating (C0) N/A 100600 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 93200 N | Thermal Reference Speed - Grease N/A 5600 rpm | Thermal Reference Speed - Oil N/A 6700 rpm |
CAD
N/A
|
| NUP2307ETP | Bore (d) N/A 35.000 mm | O.D. (D) N/A 80 mm3.1496 in | Width (B) N/A 1.2205 in31 mm | Static Radial Load Rating (C0) N/A 100600 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 93200 N | Thermal Reference Speed - Grease N/A 5600 rpm | Thermal Reference Speed - Oil N/A 6700 rpm |
CAD
N/A
|
| NJ2307ETPC3 | Bore (d) N/A 35.000 mm | O.D. (D) N/A 80 mm3.1496 in | Width (B) N/A 1.2205 in31 mm | Static Radial Load Rating (C0) N/A 100600 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 93200 N | Thermal Reference Speed - Grease N/A 5600 rpm | Thermal Reference Speed - Oil N/A 6700 rpm |
CAD
N/A
|
| NU2307ETPC3 | Bore (d) N/A 35.000 mm | O.D. (D) N/A 80 mm3.1496 in | Width (B) N/A 1.2205 in31 mm | Static Radial Load Rating (C0) N/A 100600 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 93200 N | Thermal Reference Speed - Grease N/A 5600 rpm | Thermal Reference Speed - Oil N/A 6700 rpm |
CAD
N/A
|
| NUP2307ETPC3 | Bore (d) N/A 35.000 mm | O.D. (D) N/A 80 mm3.1496 in | Width (B) N/A 1.2205 in31 mm | Static Radial Load Rating (C0) N/A 100600 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 93200 N | Thermal Reference Speed - Grease N/A 5600 rpm | Thermal Reference Speed - Oil N/A 6700 rpm |
CAD
N/A
|
| N208ETP | Bore (d) N/A 40 mm | O.D. (D) N/A 80 mm3.1496 in | Width (B) N/A 0.7087 in18 mm | Static Radial Load Rating (C0) N/A 55400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 55700 N | Thermal Reference Speed - Grease N/A 6300 rpm | Thermal Reference Speed - Oil N/A 7600 rpm |
CAD
N/A
|
| NJ208ETP | Bore (d) N/A 40 mm | O.D. (D) N/A 80 mm3.1496 in | Width (B) N/A 0.7087 in18 mm | Static Radial Load Rating (C0) N/A 55400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 55700 N | Thermal Reference Speed - Grease N/A 6300 rpm | Thermal Reference Speed - Oil N/A 7600 rpm |
CAD
N/A
|
| NU208ETP | Bore (d) N/A 40 mm | O.D. (D) N/A 80 mm3.1496 in | Width (B) N/A 0.7087 in18 mm | Static Radial Load Rating (C0) N/A 55400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 55700 N | Thermal Reference Speed - Grease N/A 6300 rpm | Thermal Reference Speed - Oil N/A 7600 rpm |
CAD
N/A
|
| NUP208ETP | Bore (d) N/A 40 mm | O.D. (D) N/A 80 mm3.1496 in | Width (B) N/A 0.7087 in18 mm | Static Radial Load Rating (C0) N/A 55400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 55700 N | Thermal Reference Speed - Grease N/A 6300 rpm | Thermal Reference Speed - Oil N/A 7600 rpm |
CAD
N/A
|
| N208ETPC3 | Bore (d) N/A 40 mm | O.D. (D) N/A 80 mm3.1496 in | Width (B) N/A 0.7087 in18 mm | Static Radial Load Rating (C0) N/A 55400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 55700 N | Thermal Reference Speed - Grease N/A 6300 rpm | Thermal Reference Speed - Oil N/A 7600 rpm |
CAD
N/A
|
| NJ208ETPC3 | Bore (d) N/A 40 mm | O.D. (D) N/A 80 mm3.1496 in | Width (B) N/A 0.7087 in18 mm | Static Radial Load Rating (C0) N/A 55400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 55700 N | Thermal Reference Speed - Grease N/A 6300 rpm | Thermal Reference Speed - Oil N/A 7600 rpm |
CAD
N/A
|