CAD (0)
  • Cart is empty

Key Features

  • Supports heavy radial loads
  • Low friction roller design allows for high speed applications
  • Separable components simplify mounting and removal
  • Design has two ribs on the outer ring and one rib on the inner ring, making type NJ bearings well suited for use as semi-locating bearings
  • Enhanced operational reliability
  • Long service life
176 - 200 of 869 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Width (B) (in)

Width (B) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Grease  (rpm)

Thermal Reference Speed - Oil (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil

CAD

N/A 45.000 mm N/A 85.000 mm3.3465 in N/A 0.748 in19 mm N/A 66400 N N/A 63049 N N/A 5800 rpm N/A 7000 rpm N/A
N/A 45.000 mm N/A 85.000 mm3.3465 in N/A 0.748 in19 mm N/A 66400 N N/A 63049 N N/A 5800 rpm N/A 7000 rpm N/A
N/A 45.000 mm N/A 85.000 mm3.3465 in N/A 0.748 in19 mm N/A 66400 N N/A 63049 N N/A 5800 rpm N/A 7000 rpm N/A
N/A 45.000 mm N/A 85.000 mm3.3465 in N/A 0.748 in19 mm N/A 66400 N N/A 63049 N N/A 5800 rpm N/A 7000 rpm N/A
N/A 45.000 mm N/A 85.000 mm3.3465 in N/A 0.748 in19 mm N/A 66400 N N/A 63049 N N/A 5800 rpm N/A 7000 rpm N/A
N/A 45.000 mm N/A 85.000 mm3.3465 in N/A 0.9055 in23 mm N/A 84600 N N/A 76100 N N/A 4900 rpm N/A 5800 rpm N/A
N/A 45.000 mm N/A 85.000 mm3.3465 in N/A 0.9055 in23 mm N/A 84600 N N/A 76100 N N/A 4900 rpm N/A 5800 rpm N/A
N/A 45.000 mm N/A 85.000 mm3.3465 in N/A 0.9055 in23 mm N/A 84600 N N/A 76100 N N/A 4900 rpm N/A 5800 rpm N/A
N/A 45.000 mm N/A 85.000 mm3.3465 in N/A 0.9055 in23 mm N/A 84600 N N/A 76100 N N/A 4900 rpm N/A 5800 rpm N/A
N/A 45.000 mm N/A 85.000 mm3.3465 in N/A 0.9055 in23 mm N/A 84600 N N/A 76100 N N/A 4900 rpm N/A 5800 rpm N/A
N/A 45.000 mm N/A 85.000 mm3.3465 in N/A 0.9055 in23 mm N/A 84600 N N/A 76100 N N/A 4900 rpm N/A 5800 rpm N/A
N/A 45.000 mm N/A 100.000 mm3.9370 in N/A 0.9843 in25 mm N/A 101100 N N/A 99500 N N/A 5500 rpm N/A 6500 rpm N/A
N/A 45.000 mm N/A 100.000 mm3.9370 in N/A 0.9843 in25 mm N/A 101100 N N/A 99500 N N/A 5500 rpm N/A 6500 rpm N/A
N/A 45.000 mm N/A 100.000 mm3.9370 in N/A 0.9843 in25 mm N/A 101100 N N/A 99500 N N/A 5500 rpm N/A 6500 rpm N/A
N/A 45.000 mm N/A 100.000 mm3.9370 in N/A 0.9843 in25 mm N/A 101100 N N/A 99500 N N/A 5500 rpm N/A 6500 rpm N/A
N/A 45.000 mm N/A 100.000 mm3.9370 in N/A 0.9843 in25 mm N/A 101100 N N/A 99500 N N/A 5500 rpm N/A 6500 rpm N/A
N/A 45.000 mm N/A 100.000 mm3.9370 in N/A 0.9843 in25 mm N/A 101100 N N/A 99500 N N/A 5500 rpm N/A 6500 rpm N/A
N/A 45.000 mm N/A 100.000 mm3.9370 in N/A 0.9843 in25 mm N/A 101100 N N/A 99500 N N/A 5500 rpm N/A 6500 rpm N/A
N/A 45.000 mm N/A 100.000 mm3.9370 in N/A 0.9843 in25 mm N/A 101100 N N/A 99500 N N/A 5500 rpm N/A 6500 rpm N/A
N/A 45.000 mm N/A 100.000 mm3.9370 in N/A 1.4173 in36 mm N/A 155700 N N/A 139200 N N/A 4500 rpm N/A 5300 rpm N/A
N/A 45.000 mm N/A 100.000 mm3.9370 in N/A 1.4173 in36 mm N/A 155700 N N/A 139200 N N/A 4500 rpm N/A 5300 rpm N/A
N/A 45.000 mm N/A 100.000 mm3.9370 in N/A 1.4173 in36 mm N/A 155700 N N/A 139200 N N/A 4500 rpm N/A 5300 rpm N/A
N/A 45.000 mm N/A 100.000 mm3.9370 in N/A 1.4173 in36 mm N/A 155700 N N/A 139200 N N/A 4500 rpm N/A 5300 rpm N/A
N/A 45.000 mm N/A 100.000 mm3.9370 in N/A 1.4173 in36 mm N/A 155700 N N/A 139200 N N/A 4500 rpm N/A 5300 rpm N/A
N/A 45.000 mm N/A 100.000 mm3.9370 in N/A 1.4173 in36 mm N/A 155700 N N/A 139200 N N/A 4500 rpm N/A 5300 rpm N/A
176 - 200 of 869 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »