CAD (0)
▾
Cylindrical Roller Radial Bearings - Single Row ISO
Cylindrical Roller Bearings
Key Features
- Supports heavy radial loads
- Low friction roller design allows for high speed applications
- Separable components simplify mounting and removal
- Design has two ribs on the outer ring and one rib on the inner ring, making type NJ bearings well suited for use as semi-locating bearings
- Enhanced operational reliability
- Long service life
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Width (B) (in)
Width (B) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Grease (rpm)
Thermal Reference Speed - Oil (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|---|
| N210ETP | Bore (d) N/A 50.000 mm | O.D. (D) N/A 90.000 mm3.5433 in | Width (B) N/A 0.7874 in20 mm | Static Radial Load Rating (C0) N/A 71892 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 65969 N | Thermal Reference Speed - Grease N/A 5500 rpm | Thermal Reference Speed - Oil N/A 6600 rpm |
CAD
N/A
|
| NJ210ETP | Bore (d) N/A 50.000 mm | O.D. (D) N/A 90.000 mm3.5433 in | Width (B) N/A 0.7874 in20 mm | Static Radial Load Rating (C0) N/A 71892 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 65969 N | Thermal Reference Speed - Grease N/A 5500 rpm | Thermal Reference Speed - Oil N/A 6600 rpm |
CAD
N/A
|
| NU210ETP | Bore (d) N/A 50.000 mm | O.D. (D) N/A 90.000 mm3.5433 in | Width (B) N/A 0.7874 in20 mm | Static Radial Load Rating (C0) N/A 71892 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 65969 N | Thermal Reference Speed - Grease N/A 5500 rpm | Thermal Reference Speed - Oil N/A 6600 rpm |
CAD
N/A
|
| NUP210ETP | Bore (d) N/A 50.000 mm | O.D. (D) N/A 90.000 mm3.5433 in | Width (B) N/A 0.7874 in20 mm | Static Radial Load Rating (C0) N/A 71892 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 65969 N | Thermal Reference Speed - Grease N/A 5500 rpm | Thermal Reference Speed - Oil N/A 6600 rpm |
CAD
N/A
|
| N210ETPC3 | Bore (d) N/A 50.000 mm | O.D. (D) N/A 90.000 mm3.5433 in | Width (B) N/A 0.7874 in20 mm | Static Radial Load Rating (C0) N/A 71892 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 65969 N | Thermal Reference Speed - Grease N/A 5500 rpm | Thermal Reference Speed - Oil N/A 6600 rpm |
CAD
N/A
|
| NJ210ETPC3 | Bore (d) N/A 50.000 mm | O.D. (D) N/A 90.000 mm3.5433 in | Width (B) N/A 0.7874 in20 mm | Static Radial Load Rating (C0) N/A 71892 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 65969 N | Thermal Reference Speed - Grease N/A 5500 rpm | Thermal Reference Speed - Oil N/A 6600 rpm |
CAD
N/A
|
| NU210ETPC3 | Bore (d) N/A 50.000 mm | O.D. (D) N/A 90.000 mm3.5433 in | Width (B) N/A 0.7874 in20 mm | Static Radial Load Rating (C0) N/A 71892 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 65969 N | Thermal Reference Speed - Grease N/A 5500 rpm | Thermal Reference Speed - Oil N/A 6600 rpm |
CAD
N/A
|
| NUP210ETPC3 | Bore (d) N/A 50.000 mm | O.D. (D) N/A 90.000 mm3.5433 in | Width (B) N/A 0.7874 in20 mm | Static Radial Load Rating (C0) N/A 71892 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 65969 N | Thermal Reference Speed - Grease N/A 5500 rpm | Thermal Reference Speed - Oil N/A 6600 rpm |
CAD
N/A
|
| NJ2210ETP | Bore (d) N/A 50.000 mm | O.D. (D) N/A 90.000 mm3.5433 in | Width (B) N/A 0.9055 in23 mm | Static Radial Load Rating (C0) N/A 91500 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 79600 N | Thermal Reference Speed - Grease N/A 4500 rpm | Thermal Reference Speed - Oil N/A 5300 rpm |
CAD
N/A
|
| NU2210ETP | Bore (d) N/A 50.000 mm | O.D. (D) N/A 90.000 mm3.5433 in | Width (B) N/A 0.9055 in23 mm | Static Radial Load Rating (C0) N/A 91500 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 79600 N | Thermal Reference Speed - Grease N/A 4500 rpm | Thermal Reference Speed - Oil N/A 5300 rpm |
CAD
N/A
|
| NUP2210ETP | Bore (d) N/A 50.000 mm | O.D. (D) N/A 90.000 mm3.5433 in | Width (B) N/A 0.9055 in23 mm | Static Radial Load Rating (C0) N/A 91500 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 79600 N | Thermal Reference Speed - Grease N/A 4500 rpm | Thermal Reference Speed - Oil N/A 5300 rpm |
CAD
N/A
|
| NJ2210ETPC3 | Bore (d) N/A 50.000 mm | O.D. (D) N/A 90.000 mm3.5433 in | Width (B) N/A 0.9055 in23 mm | Static Radial Load Rating (C0) N/A 91500 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 79600 N | Thermal Reference Speed - Grease N/A 4500 rpm | Thermal Reference Speed - Oil N/A 5300 rpm |
CAD
N/A
|
| NU2210ETPC3 | Bore (d) N/A 50.000 mm | O.D. (D) N/A 90.000 mm3.5433 in | Width (B) N/A 0.9055 in23 mm | Static Radial Load Rating (C0) N/A 91500 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 79600 N | Thermal Reference Speed - Grease N/A 4500 rpm | Thermal Reference Speed - Oil N/A 5300 rpm |
CAD
N/A
|
| NUP2210ETPC3 | Bore (d) N/A 50.000 mm | O.D. (D) N/A 90.000 mm3.5433 in | Width (B) N/A 0.9055 in23 mm | Static Radial Load Rating (C0) N/A 91500 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 79600 N | Thermal Reference Speed - Grease N/A 4500 rpm | Thermal Reference Speed - Oil N/A 5300 rpm |
CAD
N/A
|
| N310ETP | Bore (d) N/A 50.000 mm | O.D. (D) N/A 110.000 mm4.3307 in | Width (B) N/A 1.063 in27 mm | Static Radial Load Rating (C0) N/A 116000 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 112400 N | Thermal Reference Speed - Grease N/A 5200 rpm | Thermal Reference Speed - Oil N/A 6100 rpm |
CAD
N/A
|
| NJ310ETP | Bore (d) N/A 50.000 mm | O.D. (D) N/A 110.000 mm4.3307 in | Width (B) N/A 1.063 in27 mm | Static Radial Load Rating (C0) N/A 116000 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 112400 N | Thermal Reference Speed - Grease N/A 5200 rpm | Thermal Reference Speed - Oil N/A 6100 rpm |
CAD
N/A
|
| NU310ETP | Bore (d) N/A 50.000 mm | O.D. (D) N/A 110.000 mm4.3307 in | Width (B) N/A 1.063 in27 mm | Static Radial Load Rating (C0) N/A 116000 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 112400 N | Thermal Reference Speed - Grease N/A 5200 rpm | Thermal Reference Speed - Oil N/A 6100 rpm |
CAD
N/A
|
| NUP310ETP | Bore (d) N/A 50.000 mm | O.D. (D) N/A 110.000 mm4.3307 in | Width (B) N/A 1.063 in27 mm | Static Radial Load Rating (C0) N/A 116000 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 112400 N | Thermal Reference Speed - Grease N/A 5200 rpm | Thermal Reference Speed - Oil N/A 6100 rpm |
CAD
N/A
|
| N310ETPC3 | Bore (d) N/A 50.000 mm | O.D. (D) N/A 110.000 mm4.3307 in | Width (B) N/A 1.063 in27 mm | Static Radial Load Rating (C0) N/A 116000 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 112400 N | Thermal Reference Speed - Grease N/A 5200 rpm | Thermal Reference Speed - Oil N/A 6100 rpm |
CAD
N/A
|
| NJ310ETPC3 | Bore (d) N/A 50.000 mm | O.D. (D) N/A 110.000 mm4.3307 in | Width (B) N/A 1.063 in27 mm | Static Radial Load Rating (C0) N/A 116000 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 112400 N | Thermal Reference Speed - Grease N/A 5200 rpm | Thermal Reference Speed - Oil N/A 6100 rpm |
CAD
N/A
|
| NU310ETPC3 | Bore (d) N/A 50.000 mm | O.D. (D) N/A 110.000 mm4.3307 in | Width (B) N/A 1.063 in27 mm | Static Radial Load Rating (C0) N/A 116000 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 112400 N | Thermal Reference Speed - Grease N/A 5200 rpm | Thermal Reference Speed - Oil N/A 6100 rpm |
CAD
N/A
|
| NUP310ETPC3 | Bore (d) N/A 50.000 mm | O.D. (D) N/A 110.000 mm4.3307 in | Width (B) N/A 1.063 in27 mm | Static Radial Load Rating (C0) N/A 116000 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 112400 N | Thermal Reference Speed - Grease N/A 5200 rpm | Thermal Reference Speed - Oil N/A 6100 rpm |
CAD
N/A
|
| NJ310ETPC4 | Bore (d) N/A 50.000 mm | O.D. (D) N/A 110.000 mm4.3307 in | Width (B) N/A 1.063 in27 mm | Static Radial Load Rating (C0) N/A 116000 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 112400 N | Thermal Reference Speed - Grease N/A 5200 rpm | Thermal Reference Speed - Oil N/A 6100 rpm |
CAD
N/A
|
| NJ2310ETP | Bore (d) N/A 50.000 mm | O.D. (D) N/A 110.000 mm4.3307 in | Width (B) N/A 1.5748 in40 mm | Static Radial Load Rating (C0) N/A 189500 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 164600 N | Thermal Reference Speed - Grease N/A 4200 rpm | Thermal Reference Speed - Oil N/A 5000 rpm |
CAD
N/A
|
| NU2310ETP | Bore (d) N/A 50.000 mm | O.D. (D) N/A 110.000 mm4.3307 in | Width (B) N/A 1.5748 in40 mm | Static Radial Load Rating (C0) N/A 189500 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 164600 N | Thermal Reference Speed - Grease N/A 4200 rpm | Thermal Reference Speed - Oil N/A 5000 rpm |
CAD
N/A
|