CAD (0)
  • Cart is empty

Key Features

  • Supports heavy radial loads
  • Enhanced operational reliability
  • Long service life
1 - 25 of 274 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Width (B) (in)

Width (B) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Dynamic Radial Load Rating - 1M Revs (C1)

Shaft Backing Shoulder Diameter

Housing Backing Shoulder Diameter

Static Radial Load Rating (C0)

Thermal Reference Speed - Oil

Thermal Reference Speed - Grease 

CAD

N/A 100 mm N/A 180 mm7.0866 in N/A 1.3386 in34 mm N/A 195000 N43800 lbf N/A N/A N/A 237000 N53300 lbf N/A 2600 rpm N/A 2200 rpm N/A
N/A 105.000 mm N/A 190 mm7.4803 in N/A 2.5625 in65.088 mm N/A 471000 N106000 lbf N/A 121 mm4.8000 in N/A 175 mm6.9000 in N/A 640000 N144000 lbf N/A 2800 rpm N/A 2500 rpm N/A
N/A 105.000 mm N/A 190 mm7.4803 in N/A 1.4173 in36 mm N/A 220000 N49500 lbf N/A 121 mm4.8000 in N/A 175 mm6.9000 in N/A 246000 N55300 lbf N/A 3900 rpm N/A 3300 rpm N/A
N/A 105.000 mm N/A 190 mm7.4803 in N/A 2.5625 in65.1 mm N/A 471000 N106000 lbf N/A 120.7 mm4.7500 in N/A 174.6 mm6.8800 in N/A 640000 N144000 lbf N/A 2800 rpm N/A 2500 rpm N/A
N/A 105.000 mm N/A 190 mm7.4803 in N/A 2.5625 in65.1 mm N/A 471000 N106000 lbf N/A 120.7 mm4.7500 in N/A 174.6 mm6.8800 in N/A 640000 N144000 lbf N/A 2800 rpm N/A 2500 rpm N/A
N/A 105.000 mm N/A 190 mm7.4803 in N/A 2.5625 in65.1 mm N/A 471000 N106000 lbf N/A 120.7 mm4.7500 in N/A 174.6 mm6.8800 in N/A 640000 N144000 lbf N/A 2800 rpm N/A 2500 rpm N/A
N/A 105.000 mm N/A 190 mm7.4803 in N/A 2.5625 in65.1 mm N/A 471000 N106000 lbf N/A 120.7 mm4.7500 in N/A 174.6 mm6.8800 in N/A 640000 N144000 lbf N/A 2800 rpm N/A 2500 rpm N/A
N/A 105.000 mm N/A 190 mm7.4803 in N/A 2.5625 in65.1 mm N/A 471000 N106000 lbf N/A 120.7 mm4.7500 in N/A 174.6 mm6.8800 in N/A 640000 N144000 lbf N/A 2800 rpm N/A 2500 rpm N/A
N/A 105.000 mm N/A 190 mm7.4803 in N/A 2.5625 in65.1 mm N/A 471000 N106000 lbf N/A 120.7 mm4.7500 in N/A 174.6 mm6.8800 in N/A 640000 N144000 lbf N/A 2800 rpm N/A 2500 rpm N/A
N/A 105.000 mm N/A 190 mm7.4803 in N/A 2.5625 in65.1 mm N/A 471000 N106000 lbf N/A 120.7 mm4.7500 in N/A 174.6 mm6.8800 in N/A 640000 N144000 lbf N/A 2800 rpm N/A 2500 rpm N/A
N/A 105.000 mm N/A 190 mm7.4803 in N/A 2.5625 in65.1 mm N/A 471000 N106000 lbf N/A 120.7 mm4.7500 in N/A 174.6 mm6.8800 in N/A 640000 N144000 lbf N/A 2800 rpm N/A 2500 rpm N/A
N/A 105.000 mm N/A 190 mm7.4803 in N/A 2.5625 in65.1 mm N/A 471000 N106000 lbf N/A 120.7 mm4.7500 in N/A 174.6 mm6.8800 in N/A 640000 N144000 lbf N/A 2800 rpm N/A 2500 rpm N/A
N/A 140 mm N/A 220 mm8.6614 in N/A 1.4173 in36 mm N/A 242000 N54400 lbf N/A 155 mm6.1000 in N/A 206 mm8.1000 in N/A 301000 N67700 lbf N/A 2000 rpm N/A 1700 rpm N/A
N/A 140 mm N/A 300 mm11.811 in N/A 4.5 in114.3 mm N/A 732000 N165000 lbf N/A 168 mm6.6000 in N/A 271 mm10.7000 in N/A 841000 N189000 lbf N/A 2200 rpm N/A 1900 rpm N/A
N/A 140 mm N/A 300 mm11.811 in N/A 4.5 in114.3 mm N/A 732000 N165000 lbf N/A 168 mm6.6000 in N/A 271 mm10.7000 in N/A 841000 N189000 lbf N/A 2200 rpm N/A 1900 rpm N/A
N/A 140 mm N/A 300 mm11.811 in N/A 4.5 in114.3 mm N/A 732000 N165000 lbf N/A 168 mm6.6000 in N/A 271 mm10.7000 in N/A 841000 N189000 lbf N/A 1600 rpm N/A 1500 rpm N/A
N/A 140 mm N/A 300 mm11.811 in N/A 4.5 in114.3 mm N/A 732000 N165000 lbf N/A 168 mm6.6000 in N/A 271 mm10.7000 in N/A 841000 N189000 lbf N/A 1600 rpm N/A 1500 rpm N/A
N/A 150 mm N/A 235 mm9.2520 in N/A 1.4961 in38 mm N/A 306000 N68800 lbf N/A 165 mm6.5000 in N/A 220 mm8.7000 in N/A 397000 N89200 lbf N/A 1900 rpm N/A 1600 rpm N/A
N/A 150 mm N/A 235 mm9.2520 in N/A 2.626 in66.7 mm N/A 577000 N130000 lbf N/A 165 mm6.5000 in N/A 220 mm8.7000 in N/A 900000 N202000 lbf N/A 1800 rpm N/A 1600 rpm N/A
N/A 150 mm N/A 235 mm9.2520 in N/A 2.626 in66.7 mm N/A 653000 N147000 lbf N/A 163 mm6.4000 in N/A N/A 939000 N211000 lbf N/A 2000 rpm N/A 1700 rpm N/A
N/A 150 mm N/A 320 mm12.5984 in N/A 2.5591 in65 mm N/A 711000 N160000 lbf N/A 182 mm7.2000 in N/A 288 mm11.3000 in N/A 804000 N181000 lbf N/A 1600 rpm N/A 1300 rpm N/A
N/A 152.400 mm N/A 266.7 mm10.5 in N/A 2.4375 in61.913 mm N/A 643000 N145000 lbf N/A 174 mm6.9000 in N/A 245 mm9.7000 in N/A 867000 N195000 lbf N/A 1800 rpm N/A 1600 rpm N/A
N/A 152.400 mm N/A 266.7 mm10.5 in N/A 1.5625 in39.688 mm N/A 381000 N85700 lbf N/A 173 mm6.8000 in N/A 246 mm9.7000 in N/A 442000 N99400 lbf N/A 1700 rpm N/A 1400 rpm N/A
N/A 152.400 mm N/A 266.7 mm10.5 in N/A 2.4375 in61.913 mm N/A 643000 N145000 lbf N/A 174 mm6.9000 in N/A 245 mm9.7000 in N/A 867000 N195000 lbf N/A 1800 rpm N/A 1600 rpm N/A
N/A 160 mm N/A 250 mm9.8425 in N/A 2.875 in73.025 mm N/A 666000 N150000 lbf N/A 173 mm6.8000 in N/A 237 mm9.3000 in N/A 1060000 N238000 lbf N/A 1700 rpm N/A 1500 rpm N/A
1 - 25 of 274 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »