CAD (0)
▾
Cylindrical Roller Radial Bearings - Single Row Standard
Cylindrical Roller Bearings
Key Features
- Supports heavy radial loads
- Enhanced operational reliability
- Long service life
« 11
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Width (B) (in)
Width (B) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Oil (rpm)
Thermal Reference Speed - Grease (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Shaft Backing Shoulder Diameter |
Housing Backing Shoulder Diameter |
Static Radial Load Rating (C0) |
Thermal Reference Speed - Oil |
Thermal Reference Speed - Grease |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 300RU92AD1112 R3 | Bore (d) N/A 300 mm | O.D. (D) N/A 540 mm21.2598 in | Width (B) N/A 7 in177.8 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3700000 N832000 lbf | Shaft Backing Shoulder Diameter N/A 343 mm13.5000 in | Housing Backing Shoulder Diameter N/A 497 mm19.6000 in | Static Radial Load Rating (C0) N/A 6150000 N1380000 lbf | Thermal Reference Speed - Oil N/A 540 rpm | Thermal Reference Speed - Grease N/A 500 rpm |
CAD
N/A
|
| 300RU92 R3 | Bore (d) N/A 300 mm | O.D. (D) N/A 540 mm21.2598 in | Width (B) N/A 7 in177.8 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3700000 N832000 lbf | Shaft Backing Shoulder Diameter N/A 343 mm13.5000 in | Housing Backing Shoulder Diameter N/A 497 mm19.6000 in | Static Radial Load Rating (C0) N/A 6150000 N1380000 lbf | Thermal Reference Speed - Oil N/A 540 rpm | Thermal Reference Speed - Grease N/A 500 rpm |
CAD
N/A
|
| 120RIU515 R3 | Bore (d) N/A 304.8 mm | O.D. (D) N/A 469.900 mm18.5000 in | Width (B) N/A 3.875 in98.425 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1750000 N393000 lbf | Shaft Backing Shoulder Diameter N/A | Housing Backing Shoulder Diameter N/A | Static Radial Load Rating (C0) N/A 2960000 N665000 lbf | Thermal Reference Speed - Oil N/A 670 rpm | Thermal Reference Speed - Grease N/A 600 rpm |
CAD
N/A
|
| 125RIU550 R3 | Bore (d) N/A 317.500 mm | O.D. (D) N/A 419.100 mm16.5000 in | Width (B) N/A 2 in50.8 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 693000 N156000 lbf | Shaft Backing Shoulder Diameter N/A 337 mm13.3000 in | Housing Backing Shoulder Diameter N/A 400 mm15.8000 in | Static Radial Load Rating (C0) N/A 1250000 N281000 lbf | Thermal Reference Speed - Oil N/A 750 rpm | Thermal Reference Speed - Grease N/A 640 rpm |
CAD
N/A
|
| 320RU30OA107 R3 | Bore (d) N/A 320.000 mm | O.D. (D) N/A 480 mm18.8976 in | Width (B) N/A 4.7638 in121 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2110000 N474000 lbf | Shaft Backing Shoulder Diameter N/A 347 mm13.7000 in | Housing Backing Shoulder Diameter N/A 453 mm17.8000 in | Static Radial Load Rating (C0) N/A 3990000 N897000 lbf | Thermal Reference Speed - Oil N/A 610 rpm | Thermal Reference Speed - Grease N/A 550 rpm |
CAD
N/A
|
| 320RU30OC1175 R4 | Bore (d) N/A 320.000 mm | O.D. (D) N/A 480 mm18.8976 in | Width (B) N/A 4.7638 in121 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2110000 N474000 lbf | Shaft Backing Shoulder Diameter N/A 347 mm13.7000 in | Housing Backing Shoulder Diameter N/A 453 mm17.8000 in | Static Radial Load Rating (C0) N/A 3990000 N897000 lbf | Thermal Reference Speed - Oil N/A 610 rpm | Thermal Reference Speed - Grease N/A 550 rpm |
CAD
N/A
|
| 320RU91 R3 | Bore (d) N/A 320.000 mm | O.D. (D) N/A 500 mm19.685 in | Width (B) N/A 5.125 in130.175 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2390000 N537000 lbf | Shaft Backing Shoulder Diameter N/A 352 mm13.9000 in | Housing Backing Shoulder Diameter N/A 468 mm18.4000 in | Static Radial Load Rating (C0) N/A 4210000 N946000 lbf | Thermal Reference Speed - Oil N/A 600 rpm | Thermal Reference Speed - Grease N/A 550 rpm |
CAD
N/A
|
| 320RU91 R3 | Bore (d) N/A 320.000 mm | O.D. (D) N/A 500 mm19.685 in | Width (B) N/A 5.125 in130.175 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2390000 N537000 lbf | Shaft Backing Shoulder Diameter N/A 352 mm13.9000 in | Housing Backing Shoulder Diameter N/A 468 mm18.4000 in | Static Radial Load Rating (C0) N/A 4210000 N946000 lbf | Thermal Reference Speed - Oil N/A 710 rpm | Thermal Reference Speed - Grease N/A 650 rpm |
CAD
N/A
|
| 320RU31OB1268 R2 | Bore (d) N/A 320.000 mm | O.D. (D) N/A 540 mm21.2598 in | Width (B) N/A 6.9291 in176 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3380000 N760000 lbf | Shaft Backing Shoulder Diameter N/A | Housing Backing Shoulder Diameter N/A | Static Radial Load Rating (C0) N/A 5860000 N1320000 lbf | Thermal Reference Speed - Oil N/A 550 rpm | Thermal Reference Speed - Grease N/A 510 rpm |
CAD
N/A
|
| 320RU31OB1268 R2 | Bore (d) N/A 320.000 mm | O.D. (D) N/A 540 mm21.2598 in | Width (B) N/A 6.9291 in176 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3380000 N760000 lbf | Shaft Backing Shoulder Diameter N/A | Housing Backing Shoulder Diameter N/A | Static Radial Load Rating (C0) N/A 5860000 N1320000 lbf | Thermal Reference Speed - Oil N/A 550 rpm | Thermal Reference Speed - Grease N/A 510 rpm |
CAD
N/A
|
| 320RU92AC1112 R3 | Bore (d) N/A 320.000 mm | O.D. (D) N/A 580 mm22.8346 in | Width (B) N/A 7.5 in190.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4020000 N904000 lbf | Shaft Backing Shoulder Diameter N/A 370 mm14.6000 in | Housing Backing Shoulder Diameter N/A 530 mm20.9000 in | Static Radial Load Rating (C0) N/A 6790000 N1530000 lbf | Thermal Reference Speed - Oil N/A 500 rpm | Thermal Reference Speed - Grease N/A 470 rpm |
CAD
N/A
|
| 340RU30 R3 | Bore (d) N/A 340.000 mm | O.D. (D) N/A 520 mm20.4724 in | Width (B) N/A 5.2362 in133 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2520000 N567000 lbf | Shaft Backing Shoulder Diameter N/A 372 mm14.7000 in | Housing Backing Shoulder Diameter N/A 488 mm19.2000 in | Static Radial Load Rating (C0) N/A 4580000 N1030000 lbf | Thermal Reference Speed - Oil N/A 550 rpm | Thermal Reference Speed - Grease N/A 510 rpm |
CAD
N/A
|
| 135RIJ580BO622 R3 | Bore (d) N/A 342.900 mm | O.D. (D) N/A 457.2 mm18 in | Width (B) N/A 2.2500 in57.150 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 814000 N183000 lbf | Shaft Backing Shoulder Diameter N/A 365 mm14.4000 in | Housing Backing Shoulder Diameter N/A 435 mm17.1000 in | Static Radial Load Rating (C0) N/A 1530000 N344000 lbf | Thermal Reference Speed - Oil N/A 680 rpm | Thermal Reference Speed - Grease N/A 580 rpm |
CAD
N/A
|
| 145RIU610 R3 | Bore (d) N/A 368.3 mm | O.D. (D) N/A 495.300 mm19.5000 in | Width (B) N/A 2.5000 in63.500 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1080000 N243000 lbf | Shaft Backing Shoulder Diameter N/A 391 mm15.4000 in | Housing Backing Shoulder Diameter N/A 473 mm18.6000 in | Static Radial Load Rating (C0) N/A 1960000 N441000 lbf | Thermal Reference Speed - Oil N/A 600 rpm | Thermal Reference Speed - Grease N/A 520 rpm |
CAD
N/A
|
| 400RU30 R3 | Bore (d) N/A 400 mm | O.D. (D) N/A 600 mm23.6220 in | Width (B) N/A 5.8268 in148 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3070000 N690000 lbf | Shaft Backing Shoulder Diameter N/A 438 mm17.2000 in | Housing Backing Shoulder Diameter N/A 562 mm22.1000 in | Static Radial Load Rating (C0) N/A 5890000 N1320000 lbf | Thermal Reference Speed - Oil N/A 450 rpm | Thermal Reference Speed - Grease N/A 410 rpm |
CAD
N/A
|
| 160RIU643 R3 | Bore (d) N/A 406.400 mm | O.D. (D) N/A 546.1 mm21.5 in | Width (B) N/A 2.75 in69.85 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1320000 N297000 lbf | Shaft Backing Shoulder Diameter N/A 432 mm17.0000 in | Housing Backing Shoulder Diameter N/A 521 mm20.5000 in | Static Radial Load Rating (C0) N/A 2500000 N562000 lbf | Thermal Reference Speed - Oil N/A 560 rpm | Thermal Reference Speed - Grease N/A 500 rpm |
CAD
N/A
|
| 160RIU644 R2 | Bore (d) N/A 406.400 mm | O.D. (D) N/A 603.25 mm23.75 in | Width (B) N/A 3.25 in82.55 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1690000 N380000 lbf | Shaft Backing Shoulder Diameter N/A 444 mm17.5000 in | Housing Backing Shoulder Diameter N/A 565 mm22.2000 in | Static Radial Load Rating (C0) N/A 2770000 N623000 lbf | Thermal Reference Speed - Oil N/A 510 rpm | Thermal Reference Speed - Grease N/A 440 rpm |
CAD
N/A
|
| 440RU30OA107 R3 | Bore (d) N/A 440 mm | O.D. (D) N/A 650 mm25.5906 in | Width (B) N/A 6.1811 in157 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3660000 N823000 lbf | Shaft Backing Shoulder Diameter N/A 476 mm18.7000 in | Housing Backing Shoulder Diameter N/A 613 mm24.1000 in | Static Radial Load Rating (C0) N/A 7270000 N1630000 lbf | Thermal Reference Speed - Oil N/A 380 rpm | Thermal Reference Speed - Grease N/A 350 rpm |
CAD
N/A
|
| 530RU30AF1874 R3 | Bore (d) N/A 530 mm | O.D. (D) N/A 780 mm30.7087 in | Width (B) N/A 7.2835 in185 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5060000 N1140000 lbf | Shaft Backing Shoulder Diameter N/A 578 mm22.8000 in | Housing Backing Shoulder Diameter N/A 730 mm28.7000 in | Static Radial Load Rating (C0) N/A 10600000 N2380000 lbf | Thermal Reference Speed - Oil N/A 280 rpm | Thermal Reference Speed - Grease N/A 260 rpm |
CAD
N/A
|
| 530RU30OB630 R3 | Bore (d) N/A 530 mm | O.D. (D) N/A 780 mm30.7087 in | Width (B) N/A 7.2835 in185 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5060000 N1140000 lbf | Shaft Backing Shoulder Diameter N/A 578 mm22.8000 in | Housing Backing Shoulder Diameter N/A 730 mm28.7000 in | Static Radial Load Rating (C0) N/A 10600000 N2380000 lbf | Thermal Reference Speed - Oil N/A 280 rpm | Thermal Reference Speed - Grease N/A 260 rpm |
CAD
N/A
|
| 530RU30OB630 R4 | Bore (d) N/A 530 mm | O.D. (D) N/A 780 mm30.7087 in | Width (B) N/A 7.2835 in185 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5060000 N1140000 lbf | Shaft Backing Shoulder Diameter N/A 578 mm22.8000 in | Housing Backing Shoulder Diameter N/A 730 mm28.7000 in | Static Radial Load Rating (C0) N/A 10600000 N2380000 lbf | Thermal Reference Speed - Oil N/A 280 rpm | Thermal Reference Speed - Grease N/A 260 rpm |
CAD
N/A
|
| 220RIU744 R3 | Bore (d) N/A 558.8 mm | O.D. (D) N/A 711.2 mm28 in | Width (B) N/A 4.3750 in111.125 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2400000 N540000 lbf | Shaft Backing Shoulder Diameter N/A 587 mm23.1000 in | Housing Backing Shoulder Diameter N/A 683 mm26.9000 in | Static Radial Load Rating (C0) N/A 5570000 N1250000 lbf | Thermal Reference Speed - Oil N/A 330 rpm | Thermal Reference Speed - Grease N/A 300 rpm |
CAD
N/A
|
| 560RJ18 R3 | Bore (d) N/A 560 mm | O.D. (D) N/A 680 mm26.7717 in | Width (B) N/A 2.2047 in56 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 877000 N197000 lbf | Shaft Backing Shoulder Diameter N/A | Housing Backing Shoulder Diameter N/A | Static Radial Load Rating (C0) N/A 2310000 N519000 lbf | Thermal Reference Speed - Oil N/A 370 rpm | Thermal Reference Speed - Grease N/A 320 rpm |
CAD
N/A
|
| 275RIU808 R3 | Bore (d) N/A 698.5 mm | O.D. (D) N/A 1016 mm40.0000 in | Width (B) N/A 5.25 in133.35 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4600000 N1030000 lbf | Shaft Backing Shoulder Diameter N/A 757 mm29.8000 in | Housing Backing Shoulder Diameter N/A 957 mm37.7000 in | Static Radial Load Rating (C0) N/A 8340000 N1870000 lbf | Thermal Reference Speed - Oil N/A 230 rpm | Thermal Reference Speed - Grease N/A 210 rpm |
CAD
N/A
|
« 11