CAD (0)
▾
Cylindrical Roller Radial Bearings - Single Row Standard
Cylindrical Roller Bearings
Key Features
- Supports heavy radial loads
- Enhanced operational reliability
- Long service life
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Width (B) (in)
Width (B) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Oil (rpm)
Thermal Reference Speed - Grease (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Shaft Backing Shoulder Diameter |
Housing Backing Shoulder Diameter |
Static Radial Load Rating (C0) |
Thermal Reference Speed - Oil |
Thermal Reference Speed - Grease |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 160RU91 R4 | Bore (d) N/A 160 mm | O.D. (D) N/A 250 mm9.8425 in | Width (B) N/A 2.875 in73.025 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 666000 N150000 lbf | Shaft Backing Shoulder Diameter N/A 173 mm6.8000 in | Housing Backing Shoulder Diameter N/A 237 mm9.3000 in | Static Radial Load Rating (C0) N/A 1060000 N238000 lbf | Thermal Reference Speed - Oil N/A 1700 rpm | Thermal Reference Speed - Grease N/A 1500 rpm |
CAD
N/A
|
| 160RU91 R4 | Bore (d) N/A 160 mm | O.D. (D) N/A 250 mm9.8425 in | Width (B) N/A 2.875 in73.025 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 666000 N150000 lbf | Shaft Backing Shoulder Diameter N/A 173 mm6.8000 in | Housing Backing Shoulder Diameter N/A 237 mm9.3000 in | Static Radial Load Rating (C0) N/A 1060000 N238000 lbf | Thermal Reference Speed - Oil N/A 1800 rpm | Thermal Reference Speed - Grease N/A 1600 rpm |
CAD
N/A
|
| 65RIU293 R3 | Bore (d) N/A 165.1 mm | O.D. (D) N/A 279.400 mm11.0000 in | Width (B) N/A 2.4375 in61.913 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 673000 N151000 lbf | Shaft Backing Shoulder Diameter N/A | Housing Backing Shoulder Diameter N/A | Static Radial Load Rating (C0) N/A 935000 N210000 lbf | Thermal Reference Speed - Oil N/A 1700 rpm | Thermal Reference Speed - Grease N/A 1500 rpm |
CAD
N/A
|
| 65RIU294 R3 | Bore (d) N/A 165.1 mm | O.D. (D) N/A 330.200 mm13.0000 in | Width (B) N/A 2.5000 in63.500 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 756000 N170000 lbf | Shaft Backing Shoulder Diameter N/A | Housing Backing Shoulder Diameter N/A | Static Radial Load Rating (C0) N/A 883000 N199000 lbf | Thermal Reference Speed - Oil N/A 2100 rpm | Thermal Reference Speed - Grease N/A 1800 rpm |
CAD
N/A
|
| 170RU30OO771 R3 | Bore (d) N/A 170 mm | O.D. (D) N/A 260 mm10.2362 in | Width (B) N/A 2.6378 in67 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 640000 N144000 lbf | Shaft Backing Shoulder Diameter N/A 186 mm7.3000 in | Housing Backing Shoulder Diameter N/A 243 mm9.6000 in | Static Radial Load Rating (C0) N/A 1020000 N229000 lbf | Thermal Reference Speed - Oil N/A 1600 rpm | Thermal Reference Speed - Grease N/A 1400 rpm |
CAD
N/A
|
| 170RU51 | Bore (d) N/A 170 mm | O.D. (D) N/A 265 mm10.4331 in | Width (B) N/A 1.6535 in42 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 438000 N98500 lbf | Shaft Backing Shoulder Diameter N/A 184 mm7.3000 in | Housing Backing Shoulder Diameter N/A | Static Radial Load Rating (C0) N/A 521000 N117000 lbf | Thermal Reference Speed - Oil N/A 1600 rpm | Thermal Reference Speed - Grease N/A 1300 rpm |
CAD
N/A
|
| 170RU51 R3 | Bore (d) N/A 170 mm | O.D. (D) N/A 265 mm10.4331 in | Width (B) N/A 1.6535 in42 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 368000 N82700 lbf | Shaft Backing Shoulder Diameter N/A 187 mm7.400 in | Housing Backing Shoulder Diameter N/A 248 mm9.800 in | Static Radial Load Rating (C0) N/A 482000 N108000 lbf | Thermal Reference Speed - Oil N/A 1600 rpm | Thermal Reference Speed - Grease N/A 1300 rpm |
CAD
N/A
|
| 170RU51 R3 | Bore (d) N/A 170 mm | O.D. (D) N/A 265 mm10.4331 in | Width (B) N/A 1.6535 in42 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 438000 N98500 lbf | Shaft Backing Shoulder Diameter N/A 184 mm7.3000 in | Housing Backing Shoulder Diameter N/A | Static Radial Load Rating (C0) N/A 521000 N117000 lbf | Thermal Reference Speed - Oil N/A 3100 rpm | Thermal Reference Speed - Grease N/A 2600 rpm |
CAD
N/A
|
| 170RU91 R3 | Bore (d) N/A 170 mm | O.D. (D) N/A 265 mm10.4331 in | Width (B) N/A 3 in76.2 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 739000 N166000 lbf | Shaft Backing Shoulder Diameter N/A 187 mm7.400 in | Housing Backing Shoulder Diameter N/A 248 mm9.800 in | Static Radial Load Rating (C0) N/A 1180000 N265000 lbf | Thermal Reference Speed - Oil N/A 1600 rpm | Thermal Reference Speed - Grease N/A 1500 rpm |
CAD
N/A
|
| 170RU51 R3 | Bore (d) N/A 170 mm | O.D. (D) N/A 265 mm10.4331 in | Width (B) N/A 1.6535 in42 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 391000 N87800 lbf | Shaft Backing Shoulder Diameter N/A 184.3 mm7.2300 in | Housing Backing Shoulder Diameter N/A 246.1 mm9.6900 in | Static Radial Load Rating (C0) N/A 521000 N117000 lbf | Thermal Reference Speed - Oil N/A 1600 rpm | Thermal Reference Speed - Grease N/A 1300 rpm |
CAD
N/A
|
| 170RN51 R3 | Bore (d) N/A 170 mm | O.D. (D) N/A 265 mm10.4331 in | Width (B) N/A 1.6535 in42 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 391000 N87800 lbf | Shaft Backing Shoulder Diameter N/A 184.3 mm7.2300 in | Housing Backing Shoulder Diameter N/A 246.1 mm9.6900 in | Static Radial Load Rating (C0) N/A 521000 N117000 lbf | Thermal Reference Speed - Oil N/A 1600 rpm | Thermal Reference Speed - Grease N/A 1300 rpm |
CAD
N/A
|
| 170RJ51 R3 | Bore (d) N/A 170 mm | O.D. (D) N/A 265 mm10.4331 in | Width (B) N/A 1.6535 in42 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 391000 N87800 lbf | Shaft Backing Shoulder Diameter N/A 184.3 mm7.2300 in | Housing Backing Shoulder Diameter N/A 246.1 mm9.6900 in | Static Radial Load Rating (C0) N/A 521000 N117000 lbf | Thermal Reference Speed - Oil N/A 1600 rpm | Thermal Reference Speed - Grease N/A 1300 rpm |
CAD
N/A
|
| 170RF51 R3 | Bore (d) N/A 170 mm | O.D. (D) N/A 265 mm10.4331 in | Width (B) N/A 1.6535 in42 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 391000 N87800 lbf | Shaft Backing Shoulder Diameter N/A 184.3 mm7.2300 in | Housing Backing Shoulder Diameter N/A 246.1 mm9.6900 in | Static Radial Load Rating (C0) N/A 521000 N117000 lbf | Thermal Reference Speed - Oil N/A 1600 rpm | Thermal Reference Speed - Grease N/A 1300 rpm |
CAD
N/A
|
| 170RT51 R3 | Bore (d) N/A 170 mm | O.D. (D) N/A 265 mm10.4331 in | Width (B) N/A 1.6535 in42 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 391000 N87800 lbf | Shaft Backing Shoulder Diameter N/A 184.3 mm7.2300 in | Housing Backing Shoulder Diameter N/A 246.1 mm9.6900 in | Static Radial Load Rating (C0) N/A 521000 N117000 lbf | Thermal Reference Speed - Oil N/A 1600 rpm | Thermal Reference Speed - Grease N/A 1300 rpm |
CAD
N/A
|
| 170RU91 R3 | Bore (d) N/A 170 mm | O.D. (D) N/A 265 mm10.4331 in | Width (B) N/A 3 in76.2 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 735000 N165000 lbf | Shaft Backing Shoulder Diameter N/A 187.3 mm7.3800 in | Housing Backing Shoulder Diameter N/A 247.7 mm9.7500 in | Static Radial Load Rating (C0) N/A 1170000 N264000 lbf | Thermal Reference Speed - Oil N/A 1500 rpm | Thermal Reference Speed - Grease N/A 1400 rpm |
CAD
N/A
|
| 170RN91 R3 | Bore (d) N/A 170 mm | O.D. (D) N/A 265 mm10.4331 in | Width (B) N/A 3 in76.2 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 735000 N165000 lbf | Shaft Backing Shoulder Diameter N/A 187.3 mm7.3800 in | Housing Backing Shoulder Diameter N/A 247.7 mm9.7500 in | Static Radial Load Rating (C0) N/A 1170000 N264000 lbf | Thermal Reference Speed - Oil N/A 1500 rpm | Thermal Reference Speed - Grease N/A 1400 rpm |
CAD
N/A
|
| 170RJ91 R3 | Bore (d) N/A 170 mm | O.D. (D) N/A 265 mm10.4331 in | Width (B) N/A 3 in76.2 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 735000 N165000 lbf | Shaft Backing Shoulder Diameter N/A 187.3 mm7.3800 in | Housing Backing Shoulder Diameter N/A 247.7 mm9.7500 in | Static Radial Load Rating (C0) N/A 1170000 N264000 lbf | Thermal Reference Speed - Oil N/A 1500 rpm | Thermal Reference Speed - Grease N/A 1400 rpm |
CAD
N/A
|
| 170RF91 R3 | Bore (d) N/A 170 mm | O.D. (D) N/A 265 mm10.4331 in | Width (B) N/A 3 in76.2 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 735000 N165000 lbf | Shaft Backing Shoulder Diameter N/A 187.3 mm7.3800 in | Housing Backing Shoulder Diameter N/A 247.7 mm9.7500 in | Static Radial Load Rating (C0) N/A 1170000 N264000 lbf | Thermal Reference Speed - Oil N/A 1500 rpm | Thermal Reference Speed - Grease N/A 1400 rpm |
CAD
N/A
|
| 170RT91 R3 | Bore (d) N/A 170 mm | O.D. (D) N/A 265 mm10.4331 in | Width (B) N/A 3 in76.2 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 735000 N165000 lbf | Shaft Backing Shoulder Diameter N/A 187.3 mm7.3800 in | Housing Backing Shoulder Diameter N/A 247.7 mm9.7500 in | Static Radial Load Rating (C0) N/A 1170000 N264000 lbf | Thermal Reference Speed - Oil N/A 1500 rpm | Thermal Reference Speed - Grease N/A 1400 rpm |
CAD
N/A
|
| 170RIU51 R3 | Bore (d) N/A 170 mm | O.D. (D) N/A 265 mm10.4331 in | Width (B) N/A 1.6535 in42 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 391000 N87800 lbf | Shaft Backing Shoulder Diameter N/A 184.3 mm7.2300 in | Housing Backing Shoulder Diameter N/A 246.1 mm9.6900 in | Static Radial Load Rating (C0) N/A 521000 N117000 lbf | Thermal Reference Speed - Oil N/A 1600 rpm | Thermal Reference Speed - Grease N/A 1300 rpm |
CAD
N/A
|
| 170RIN51 R3 | Bore (d) N/A 170 mm | O.D. (D) N/A 265 mm10.4331 in | Width (B) N/A 1.6535 in42 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 391000 N87800 lbf | Shaft Backing Shoulder Diameter N/A 184.3 mm7.2300 in | Housing Backing Shoulder Diameter N/A 246.1 mm9.6900 in | Static Radial Load Rating (C0) N/A 521000 N117000 lbf | Thermal Reference Speed - Oil N/A 1600 rpm | Thermal Reference Speed - Grease N/A 1300 rpm |
CAD
N/A
|
| 170RIJ51 R3 | Bore (d) N/A 170 mm | O.D. (D) N/A 265 mm10.4331 in | Width (B) N/A 1.6535 in42 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 391000 N87800 lbf | Shaft Backing Shoulder Diameter N/A 184.3 mm7.2300 in | Housing Backing Shoulder Diameter N/A 246.1 mm9.6900 in | Static Radial Load Rating (C0) N/A 521000 N117000 lbf | Thermal Reference Speed - Oil N/A 1600 rpm | Thermal Reference Speed - Grease N/A 1300 rpm |
CAD
N/A
|
| 170RIF51 R3 | Bore (d) N/A 170 mm | O.D. (D) N/A 265 mm10.4331 in | Width (B) N/A 1.6535 in42 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 391000 N87800 lbf | Shaft Backing Shoulder Diameter N/A 184.3 mm7.2300 in | Housing Backing Shoulder Diameter N/A 246.1 mm9.6900 in | Static Radial Load Rating (C0) N/A 521000 N117000 lbf | Thermal Reference Speed - Oil N/A 1600 rpm | Thermal Reference Speed - Grease N/A 1300 rpm |
CAD
N/A
|
| 170RIT51 R3 | Bore (d) N/A 170 mm | O.D. (D) N/A 265 mm10.4331 in | Width (B) N/A 1.6535 in42 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 391000 N87800 lbf | Shaft Backing Shoulder Diameter N/A 184.3 mm7.2300 in | Housing Backing Shoulder Diameter N/A 246.1 mm9.6900 in | Static Radial Load Rating (C0) N/A 521000 N117000 lbf | Thermal Reference Speed - Oil N/A 1600 rpm | Thermal Reference Speed - Grease N/A 1300 rpm |
CAD
N/A
|
| 170RIU91 R3 | Bore (d) N/A 170 mm | O.D. (D) N/A 265 mm10.4331 in | Width (B) N/A 3 in76.2 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 735000 N165000 lbf | Shaft Backing Shoulder Diameter N/A 187.3 mm7.3800 in | Housing Backing Shoulder Diameter N/A 247.7 mm9.7500 in | Static Radial Load Rating (C0) N/A 1170000 N264000 lbf | Thermal Reference Speed - Oil N/A 1500 rpm | Thermal Reference Speed - Grease N/A 1400 rpm |
CAD
N/A
|