CAD (0)
  • Cart is empty

Key Features

  • Supports heavy radial loads
  • Enhanced operational reliability
  • Long service life
51 - 75 of 274 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Width (B) (in)

Width (B) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Dynamic Radial Load Rating - 1M Revs (C1)

Shaft Backing Shoulder Diameter

Housing Backing Shoulder Diameter

Static Radial Load Rating (C0)

Thermal Reference Speed - Oil

Thermal Reference Speed - Grease 

CAD

N/A 170 mm N/A 265 mm10.4331 in N/A 3 in76.2 mm N/A 735000 N165000 lbf N/A 187.3 mm7.3800 in N/A 247.7 mm9.7500 in N/A 1170000 N264000 lbf N/A 1500 rpm N/A 1400 rpm N/A
N/A 170 mm N/A 265 mm10.4331 in N/A 3 in76.2 mm N/A 735000 N165000 lbf N/A 187.3 mm7.3800 in N/A 247.7 mm9.7500 in N/A 1170000 N264000 lbf N/A 1500 rpm N/A 1400 rpm N/A
N/A 170 mm N/A 265 mm10.4331 in N/A 3 in76.2 mm N/A 735000 N165000 lbf N/A 187.3 mm7.3800 in N/A 247.7 mm9.7500 in N/A 1170000 N264000 lbf N/A 1500 rpm N/A 1400 rpm N/A
N/A 170 mm N/A 265 mm10.4331 in N/A 3 in76.2 mm N/A 735000 N165000 lbf N/A 187.3 mm7.3800 in N/A 247.7 mm9.7500 in N/A 1170000 N264000 lbf N/A 1500 rpm N/A 1400 rpm N/A
N/A 170 mm N/A 360 mm14.1732 in N/A 5.5000 in139.700 mm N/A 1830000 N411000 lbf N/A 205 mm8.1000 in N/A 325 mm12.8000 in N/A 2580000 N580000 lbf N/A 1200 rpm N/A 1100 rpm N/A
N/A 170 mm N/A 360 mm14.1732 in N/A 5.5000 in139.700 mm N/A 1820000 N410000 lbf N/A 204.7 mm8.0600 in N/A 325.4 mm12.8100 in N/A 2580000 N580000 lbf N/A 1200 rpm N/A 1100 rpm N/A
N/A 170 mm N/A 360 mm14.1732 in N/A 5.5000 in139.700 mm N/A 1820000 N410000 lbf N/A 204.7 mm8.0600 in N/A 325.4 mm12.8100 in N/A 2580000 N580000 lbf N/A 1200 rpm N/A 1100 rpm N/A
N/A 170 mm N/A 360 mm14.1732 in N/A 5.5000 in139.700 mm N/A 1820000 N410000 lbf N/A 204.7 mm8.0600 in N/A 325.4 mm12.8100 in N/A 2580000 N580000 lbf N/A 1200 rpm N/A 1100 rpm N/A
N/A 170 mm N/A 360 mm14.1732 in N/A 5.5000 in139.700 mm N/A 1820000 N410000 lbf N/A 204.7 mm8.0600 in N/A 325.4 mm12.8100 in N/A 2580000 N580000 lbf N/A 1200 rpm N/A 1100 rpm N/A
N/A 170 mm N/A 360 mm14.1732 in N/A 5.5000 in139.700 mm N/A 1820000 N410000 lbf N/A 204.7 mm8.0600 in N/A 325.4 mm12.8100 in N/A 2580000 N580000 lbf N/A 1200 rpm N/A 1100 rpm N/A
N/A 170 mm N/A 360 mm14.1732 in N/A 5.5000 in139.700 mm N/A 1820000 N410000 lbf N/A 204.7 mm8.0600 in N/A 325.4 mm12.8100 in N/A 2580000 N580000 lbf N/A 1200 rpm N/A 1100 rpm N/A
N/A 170 mm N/A 360 mm14.1732 in N/A 5.5000 in139.700 mm N/A 1820000 N410000 lbf N/A 204.7 mm8.0600 in N/A 325.4 mm12.8100 in N/A 2580000 N580000 lbf N/A 1200 rpm N/A 1100 rpm N/A
N/A 170 mm N/A 360 mm14.1732 in N/A 5.5000 in139.700 mm N/A 1820000 N410000 lbf N/A 204.7 mm8.0600 in N/A 325.4 mm12.8100 in N/A 2580000 N580000 lbf N/A 1200 rpm N/A 1100 rpm N/A
N/A 170 mm N/A 360 mm14.1732 in N/A 5.5000 in139.700 mm N/A 1820000 N410000 lbf N/A 204.7 mm8.0600 in N/A 325.4 mm12.8100 in N/A 2580000 N580000 lbf N/A 1200 rpm N/A 1100 rpm N/A
N/A 170 mm N/A 360 mm14.1732 in N/A 5.5000 in139.700 mm N/A 1820000 N410000 lbf N/A 204.7 mm8.0600 in N/A 325.4 mm12.8100 in N/A 2580000 N580000 lbf N/A 1200 rpm N/A 1100 rpm N/A
N/A 177.800 mm N/A 304.8 mm12 in N/A 1.75 in44.45 mm N/A 479000 N108000 lbf N/A 0 mm0.0000 in N/A N/A 576000 N129000 lbf N/A 1500 rpm N/A 1300 rpm N/A
N/A 180 mm N/A 280 mm11.0236 in N/A 1.7323 in44 mm N/A 434000 N97600 lbf N/A 196 mm7.7000 in N/A 263 mm10.4000 in N/A 586000 N132000 lbf N/A 1500 rpm N/A 1300 rpm N/A
N/A 180 mm N/A 280 mm11.0236 in N/A 3.25 in82.55 mm N/A 863000 N194000 lbf N/A 197 mm7.8000 in N/A 262 mm10.3000 in N/A 1420000 N319000 lbf N/A 1400 rpm N/A 1200 rpm N/A
N/A 180 mm N/A 280 mm11.0236 in N/A 1.7323 in44 mm N/A 419000 N94200 lbf N/A 196.1 mm7.7200 in N/A 262.7 mm10.3400 in N/A 560000 N126000 lbf N/A 1500 rpm N/A 1300 rpm N/A
N/A 180 mm N/A 280 mm11.0236 in N/A 1.7323 in44 mm N/A 419000 N94200 lbf N/A 196.1 mm7.7200 in N/A 262.7 mm10.3400 in N/A 560000 N126000 lbf N/A 1500 rpm N/A 1300 rpm N/A
N/A 180 mm N/A 280 mm11.0236 in N/A 1.7323 in44 mm N/A 419000 N94200 lbf N/A 196.1 mm7.7200 in N/A 262.7 mm10.3400 in N/A 560000 N126000 lbf N/A 1500 rpm N/A 1300 rpm N/A
N/A 180 mm N/A 280 mm11.0236 in N/A 1.7323 in44 mm N/A 419000 N94200 lbf N/A 196.1 mm7.7200 in N/A 262.7 mm10.3400 in N/A 560000 N126000 lbf N/A 1500 rpm N/A 1300 rpm N/A
N/A 180 mm N/A 280 mm11.0236 in N/A 1.7323 in44 mm N/A 419000 N94200 lbf N/A 196.1 mm7.7200 in N/A 262.7 mm10.3400 in N/A 560000 N126000 lbf N/A 1500 rpm N/A 1300 rpm N/A
N/A 180 mm N/A 280 mm11.0236 in N/A 3.25 in82.55 mm N/A 833000 N187000 lbf N/A 196.9 mm7.7500 in N/A 261.9 mm10.3100 in N/A 1440000 N323000 lbf N/A 1400 rpm N/A 1200 rpm N/A
N/A 180 mm N/A 280 mm11.0236 in N/A 3.25 in82.55 mm N/A 833000 N187000 lbf N/A 196.9 mm7.7500 in N/A 261.9 mm10.3100 in N/A 1440000 N323000 lbf N/A 1400 rpm N/A 1200 rpm N/A
51 - 75 of 274 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »