CAD (0)
  • Cart is empty

Key Features

  • Supports heavy radial loads
  • Enhanced operational reliability
  • Long service life
101 - 125 of 274 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Width (B) (in)

Width (B) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Dynamic Radial Load Rating - 1M Revs (C1)

Shaft Backing Shoulder Diameter

Housing Backing Shoulder Diameter

Static Radial Load Rating (C0)

Thermal Reference Speed - Oil

Thermal Reference Speed - Grease 

CAD

N/A 190 mm N/A 300 mm11.811 in N/A 3.375 in85.725 mm N/A 973000 N219000 lbf N/A 209.6 mm8.2500 in N/A 281 mm11.0600 in N/A 1600000 N360000 lbf N/A 1300 rpm N/A 1100 rpm N/A
N/A 190 mm N/A 300 mm11.811 in N/A 3.375 in85.725 mm N/A 973000 N219000 lbf N/A 209.6 mm8.2500 in N/A 281 mm11.0600 in N/A 1600000 N360000 lbf N/A 1300 rpm N/A 1100 rpm N/A
N/A 190 mm N/A 300 mm11.811 in N/A 3.375 in85.725 mm N/A 973000 N219000 lbf N/A 209.6 mm8.2500 in N/A 281 mm11.0600 in N/A 1600000 N360000 lbf N/A 1300 rpm N/A 1100 rpm N/A
N/A 190 mm N/A 300 mm11.811 in N/A 3.375 in85.725 mm N/A 973000 N219000 lbf N/A 209.6 mm8.2500 in N/A 281 mm11.0600 in N/A 1600000 N360000 lbf N/A 1300 rpm N/A 1100 rpm N/A
N/A 190 mm N/A 340 mm13.3858 in N/A 4.5 in114.3 mm N/A 1450000 N326000 lbf N/A 217 mm8.5000 in N/A 312 mm12.3000 in N/A 2210000 N497000 lbf N/A 1200 rpm N/A 1000 rpm N/A
N/A 190 mm N/A 340 mm13.3858 in N/A 4.5 in114.3 mm N/A 1450000 N326000 lbf N/A 217 mm8.5000 in N/A 312 mm12.3000 in N/A 2210000 N497000 lbf N/A 1200 rpm N/A 1000 rpm N/A
N/A 190 mm N/A 340 mm13.3858 in N/A 4.5 in114.3 mm N/A 1450000 N326000 lbf N/A 217.5 mm8.5600 in N/A 311.9 mm12.2800 in N/A 2210000 N497000 lbf N/A 1200 rpm N/A 1000 rpm N/A
N/A 190 mm N/A 340 mm13.3858 in N/A 4.5 in114.3 mm N/A 1450000 N326000 lbf N/A 217.5 mm8.5600 in N/A 311.9 mm12.2800 in N/A 2210000 N497000 lbf N/A 1200 rpm N/A 1000 rpm N/A
N/A 190 mm N/A 340 mm13.3858 in N/A 4.5 in114.3 mm N/A 1450000 N326000 lbf N/A 217.5 mm8.5600 in N/A 311.9 mm12.2800 in N/A 2210000 N497000 lbf N/A 1200 rpm N/A 1000 rpm N/A
N/A 190 mm N/A 340 mm13.3858 in N/A 4.5 in114.3 mm N/A 1450000 N326000 lbf N/A 217.5 mm8.5600 in N/A 311.9 mm12.2800 in N/A 2210000 N497000 lbf N/A 1200 rpm N/A 1000 rpm N/A
N/A 190 mm N/A 340 mm13.3858 in N/A 4.5 in114.3 mm N/A 1450000 N326000 lbf N/A 217.5 mm8.5600 in N/A 311.9 mm12.2800 in N/A 2210000 N497000 lbf N/A 1200 rpm N/A 1000 rpm N/A
N/A 190 mm N/A 340 mm13.3858 in N/A 4.5 in114.3 mm N/A 1450000 N326000 lbf N/A 217.5 mm8.5600 in N/A 311.9 mm12.2800 in N/A 2210000 N497000 lbf N/A 1200 rpm N/A 1000 rpm N/A
N/A 190 mm N/A 340 mm13.3858 in N/A 4.5 in114.3 mm N/A 1450000 N326000 lbf N/A 217.5 mm8.5600 in N/A 311.9 mm12.2800 in N/A 2210000 N497000 lbf N/A 1200 rpm N/A 1000 rpm N/A
N/A 190 mm N/A 340 mm13.3858 in N/A 4.5 in114.3 mm N/A 1450000 N326000 lbf N/A 217.5 mm8.5600 in N/A 311.9 mm12.2800 in N/A 2210000 N497000 lbf N/A 1200 rpm N/A 1000 rpm N/A
N/A 190 mm N/A 340 mm13.3858 in N/A 4.5 in114.3 mm N/A 1450000 N326000 lbf N/A 217.5 mm8.5600 in N/A 311.9 mm12.2800 in N/A 2210000 N497000 lbf N/A 1200 rpm N/A 1000 rpm N/A
N/A 190 mm N/A 340 mm13.3858 in N/A 4.5 in114.3 mm N/A 1450000 N326000 lbf N/A 217.5 mm8.5600 in N/A 311.9 mm12.2800 in N/A 2210000 N497000 lbf N/A 1200 rpm N/A 1000 rpm N/A
N/A 200 mm N/A 310 mm12.2047 in N/A 3.2283 in82 mm N/A 924000 N208000 lbf N/A 220 mm8.7000 in N/A 290 mm11.4000 in N/A 1540000 N346000 lbf N/A 1200 rpm N/A 1100 rpm N/A
N/A 200 mm N/A 310 mm12.2047 in N/A 3.2283 in82 mm N/A 924000 N208000 lbf N/A 220 mm8.7000 in N/A 290 mm11.4000 in N/A 1540000 N346000 lbf N/A 1300 rpm N/A 1200 rpm N/A
N/A 200 mm N/A 320 mm12.5984 in N/A 3.5000 in88.900 mm N/A 1060000 N238000 lbf N/A 221 mm8.7000 in N/A 299 mm11.8000 in N/A 1740000 N391000 lbf N/A 1200 rpm N/A 1000 rpm N/A
N/A 200 mm N/A 320 mm12.5984 in N/A 3.5000 in88.900 mm N/A 1060000 N238000 lbf N/A 221 mm8.7000 in N/A 299 mm11.8000 in N/A 1740000 N391000 lbf N/A 1200 rpm N/A 1000 rpm N/A
N/A 200 mm N/A 320 mm12.5984 in N/A 3.5000 in88.900 mm N/A 1060000 N238000 lbf N/A 221 mm8.7000 in N/A 299 mm11.8000 in N/A 1740000 N391000 lbf N/A 1200 rpm N/A 1000 rpm N/A
N/A 200 mm N/A 320 mm12.5984 in N/A 3.5000 in88.900 mm N/A 1060000 N238000 lbf N/A 221 mm8.7000 in N/A 299 mm11.8000 in N/A 1740000 N391000 lbf N/A 1200 rpm N/A 1000 rpm N/A
N/A 200 mm N/A 320 mm12.5984 in N/A 3.5000 in88.900 mm N/A 1060000 N238000 lbf N/A 221 mm8.7000 in N/A 299 mm11.8000 in N/A 1740000 N391000 lbf N/A 1200 rpm N/A 1000 rpm N/A
N/A 200 mm N/A 320 mm12.5984 in N/A 3.5000 in88.900 mm N/A 1060000 N239000 lbf N/A 218.9 mm8.6200 in N/A 294.9 mm11.6100 in N/A 1740000 N391000 lbf N/A 1200 rpm N/A 1000 rpm N/A
N/A 200 mm N/A 320 mm12.5984 in N/A 3.5000 in88.900 mm N/A 1060000 N239000 lbf N/A 218.9 mm8.6200 in N/A 294.9 mm11.6100 in N/A 1740000 N391000 lbf N/A 1200 rpm N/A 1000 rpm N/A
101 - 125 of 274 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »