CAD (0)
  • Cart is empty

Key Features

  • Supports heavy radial loads
  • Enhanced operational reliability
  • Long service life
151 - 175 of 274 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Width (B) (in)

Width (B) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Dynamic Radial Load Rating - 1M Revs (C1)

Shaft Backing Shoulder Diameter

Housing Backing Shoulder Diameter

Static Radial Load Rating (C0)

Thermal Reference Speed - Oil

Thermal Reference Speed - Grease 

CAD

N/A 210 mm N/A 380.000 mm14.9606 in N/A 5 in127 mm N/A 1740000 N391000 lbf N/A 239.8 mm9.4400 in N/A 350 mm13.7800 in N/A 2640000 N593000 lbf N/A 1000 rpm N/A 920 rpm N/A
N/A 210 mm N/A 380.000 mm14.9606 in N/A 5 in127 mm N/A 1740000 N391000 lbf N/A 239.8 mm9.4400 in N/A 350 mm13.7800 in N/A 2640000 N593000 lbf N/A 1000 rpm N/A 920 rpm N/A
N/A 210 mm N/A 380.000 mm14.9606 in N/A 5 in127 mm N/A 1740000 N391000 lbf N/A 239.8 mm9.4400 in N/A 350 mm13.7800 in N/A 2640000 N593000 lbf N/A 1000 rpm N/A 920 rpm N/A
N/A 210 mm N/A 380.000 mm14.9606 in N/A 5 in127 mm N/A 1740000 N391000 lbf N/A 239.8 mm9.4400 in N/A 350 mm13.7800 in N/A 2640000 N593000 lbf N/A 1000 rpm N/A 920 rpm N/A
N/A 210 mm N/A 380.000 mm14.9606 in N/A 5 in127 mm N/A 1740000 N391000 lbf N/A 239.8 mm9.4400 in N/A 350 mm13.7800 in N/A 2640000 N593000 lbf N/A 1000 rpm N/A 920 rpm N/A
N/A 210 mm N/A 380.000 mm14.9606 in N/A 5 in127 mm N/A 1740000 N391000 lbf N/A 239.8 mm9.4400 in N/A 350 mm13.7800 in N/A 2640000 N593000 lbf N/A 1000 rpm N/A 920 rpm N/A
N/A 215.900 mm N/A 292.100 mm11.5000 in N/A 1.5000 in38.100 mm N/A 326000 N73300 lbf N/A N/A N/A 522000 N117000 lbf N/A 1500 rpm N/A 1200 rpm N/A
N/A 220 mm N/A 340 mm13.3858 in N/A 3.5433 in90 mm N/A 1150000 N259000 lbf N/A 241 mm9.5000 in N/A 318 mm12.5000 in N/A 1950000 N438000 lbf N/A 1000 rpm N/A 930 rpm N/A
N/A 220 mm N/A 340 mm13.3858 in N/A 3.5433 in90 mm N/A 1150000 N259000 lbf N/A 241 mm9.5000 in N/A 318 mm12.5000 in N/A 1950000 N438000 lbf N/A 1100 rpm N/A 1000 rpm N/A
N/A 220 mm N/A 350 mm13.7796 in N/A 2.0079 in51 mm N/A 618000 N139000 lbf N/A 244 mm9.6000 in N/A 326 mm12.8000 in N/A 841000 N189000 lbf N/A 1100 rpm N/A 960 rpm N/A
N/A 220 mm N/A 350 mm13.7795 in N/A 2.0079 in51 mm N/A 618000 N139000 lbf N/A 244 mm9.6000 in N/A 326 mm12.8000 in N/A 840000 N189000 lbf N/A 1100 rpm N/A 960 rpm N/A
N/A 220 mm N/A 350 mm13.7795 in N/A 2.0079 in51 mm N/A 618000 N139000 lbf N/A 244 mm9.6000 in N/A 326 mm12.8000 in N/A 840000 N189000 lbf N/A 1100 rpm N/A 960 rpm N/A
N/A 220 mm N/A 350 mm13.7795 in N/A 3.874 in98.4 mm N/A 1290000 N290000 lbf N/A 241 mm9.5000 in N/A 329 mm13.0000 in N/A 2090000 N470000 lbf N/A 1000 rpm N/A 930 rpm N/A
N/A 220 mm N/A 350 mm13.7795 in N/A 3.874 in98.4 mm N/A 1290000 N290000 lbf N/A 241 mm9.5000 in N/A 329 mm13.0000 in N/A 2090000 N470000 lbf N/A 1000 rpm N/A 930 rpm N/A
N/A 220 mm N/A 350 mm13.7795 in N/A 3.874 in98.4 mm N/A 1290000 N290000 lbf N/A 241 mm9.5000 in N/A 329 mm13.0000 in N/A 2090000 N470000 lbf N/A 1000 rpm N/A 930 rpm N/A
N/A 220 mm N/A 350 mm13.7796 in N/A 2.0079 in51 mm N/A 612000 N138000 lbf N/A 243.7 mm9.5900 in N/A 326.2 mm12.8400 in N/A 830000 N187000 lbf N/A 1100 rpm N/A 960 rpm N/A
N/A 220 mm N/A 350 mm13.7796 in N/A 2.0079 in51 mm N/A 612000 N138000 lbf N/A 243.7 mm9.5900 in N/A 326.2 mm12.8400 in N/A 830000 N187000 lbf N/A 1100 rpm N/A 960 rpm N/A
N/A 220 mm N/A 350 mm13.7796 in N/A 2.0079 in51 mm N/A 612000 N138000 lbf N/A 243.7 mm9.5900 in N/A 326.2 mm12.8400 in N/A 830000 N187000 lbf N/A 1100 rpm N/A 960 rpm N/A
N/A 220 mm N/A 350 mm13.7796 in N/A 2.0079 in51 mm N/A 612000 N138000 lbf N/A 243.7 mm9.5900 in N/A 326.2 mm12.8400 in N/A 830000 N187000 lbf N/A 1100 rpm N/A 960 rpm N/A
N/A 220 mm N/A 350 mm13.7796 in N/A 2.0079 in51 mm N/A 612000 N138000 lbf N/A 243.7 mm9.5900 in N/A 326.2 mm12.8400 in N/A 830000 N187000 lbf N/A 1100 rpm N/A 960 rpm N/A
N/A 220 mm N/A 350 mm13.7796 in N/A 3.875 in98.425 mm N/A 1290000 N289000 lbf N/A 239.3 mm9.4200 in N/A 324.6 mm12.7800 in N/A 2090000 N470000 lbf N/A 1000 rpm N/A 930 rpm N/A
N/A 220 mm N/A 350 mm13.7796 in N/A 3.875 in98.425 mm N/A 1290000 N289000 lbf N/A 239.3 mm9.4200 in N/A 324.6 mm12.7800 in N/A 2090000 N470000 lbf N/A 1000 rpm N/A 930 rpm N/A
N/A 220 mm N/A 350 mm13.7796 in N/A 3.875 in98.425 mm N/A 1290000 N289000 lbf N/A 239.3 mm9.4200 in N/A 324.6 mm12.7800 in N/A 2090000 N470000 lbf N/A 1000 rpm N/A 930 rpm N/A
N/A 220 mm N/A 350 mm13.7796 in N/A 3.875 in98.425 mm N/A 1290000 N289000 lbf N/A 239.3 mm9.4200 in N/A 324.6 mm12.7800 in N/A 2090000 N470000 lbf N/A 1000 rpm N/A 930 rpm N/A
N/A 220 mm N/A 350 mm13.7796 in N/A 3.875 in98.425 mm N/A 1290000 N289000 lbf N/A 239.3 mm9.4200 in N/A 324.6 mm12.7800 in N/A 2090000 N470000 lbf N/A 1000 rpm N/A 930 rpm N/A
151 - 175 of 274 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »