CAD (0)
  • Cart is empty

Key Features

  • Supports heavy radial loads
  • Enhanced operational reliability
  • Long service life
176 - 200 of 274 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Width (B) (in)

Width (B) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Dynamic Radial Load Rating - 1M Revs (C1)

Shaft Backing Shoulder Diameter

Housing Backing Shoulder Diameter

Static Radial Load Rating (C0)

Thermal Reference Speed - Oil

Thermal Reference Speed - Grease 

CAD

N/A 220 mm N/A 350 mm13.7796 in N/A 2.0079 in51 mm N/A 612000 N138000 lbf N/A 243.7 mm9.5900 in N/A 326.2 mm12.8400 in N/A 830000 N187000 lbf N/A 1100 rpm N/A 960 rpm N/A
N/A 220 mm N/A 350 mm13.7796 in N/A 2.0079 in51 mm N/A 612000 N138000 lbf N/A 243.7 mm9.5900 in N/A 326.2 mm12.8400 in N/A 830000 N187000 lbf N/A 1100 rpm N/A 960 rpm N/A
N/A 220 mm N/A 350 mm13.7796 in N/A 2.0079 in51 mm N/A 612000 N138000 lbf N/A 243.7 mm9.5900 in N/A 326.2 mm12.8400 in N/A 830000 N187000 lbf N/A 1100 rpm N/A 960 rpm N/A
N/A 220 mm N/A 350 mm13.7796 in N/A 2.0079 in51 mm N/A 612000 N138000 lbf N/A 243.7 mm9.5900 in N/A 326.2 mm12.8400 in N/A 830000 N187000 lbf N/A 1100 rpm N/A 960 rpm N/A
N/A 220 mm N/A 350 mm13.7796 in N/A 2.0079 in51 mm N/A 612000 N138000 lbf N/A 243.7 mm9.5900 in N/A 326.2 mm12.8400 in N/A 830000 N187000 lbf N/A 1100 rpm N/A 960 rpm N/A
N/A 220 mm N/A 350 mm13.7796 in N/A 3.875 in98.425 mm N/A 1290000 N289000 lbf N/A 239.3 mm9.4200 in N/A 324.6 mm12.7800 in N/A 2090000 N470000 lbf N/A 1000 rpm N/A 930 rpm N/A
N/A 220 mm N/A 350 mm13.7796 in N/A 3.875 in98.425 mm N/A 1290000 N289000 lbf N/A 239.3 mm9.4200 in N/A 324.6 mm12.7800 in N/A 2090000 N470000 lbf N/A 1000 rpm N/A 930 rpm N/A
N/A 220 mm N/A 350 mm13.7796 in N/A 3.875 in98.425 mm N/A 1290000 N289000 lbf N/A 239.3 mm9.4200 in N/A 324.6 mm12.7800 in N/A 2090000 N470000 lbf N/A 1000 rpm N/A 930 rpm N/A
N/A 220 mm N/A 350 mm13.7796 in N/A 3.875 in98.425 mm N/A 1290000 N289000 lbf N/A 239.3 mm9.4200 in N/A 324.6 mm12.7800 in N/A 2090000 N470000 lbf N/A 1000 rpm N/A 930 rpm N/A
N/A 220 mm N/A 350 mm13.7796 in N/A 3.875 in98.425 mm N/A 1290000 N289000 lbf N/A 239.3 mm9.4200 in N/A 324.6 mm12.7800 in N/A 2090000 N470000 lbf N/A 1000 rpm N/A 930 rpm N/A
N/A 220 mm N/A 350.002 mm13.7796 in N/A 2.0079 in51 mm N/A 618000 N139000 lbf N/A 244 mm9.6000 in N/A 326 mm12.8000 in N/A 840000 N189000 lbf N/A 2100 rpm N/A 1800 rpm N/A
N/A 220 mm N/A 400 mm15.748 in N/A 5.252 in133.4 mm N/A 2010000 N452000 lbf N/A 252 mm9.9000 in N/A 368 mm14.5000 in N/A 3230000 N726000 lbf N/A 880 rpm N/A 810 rpm N/A
N/A 220 mm N/A 400 mm15.748 in N/A 5.25 in133.35 mm N/A 2010000 N452000 lbf N/A 252 mm9.9000 in N/A 368 mm14.5000 in N/A 3230000 N726000 lbf N/A 880 rpm N/A 810 rpm N/A
N/A 220 mm N/A 400 mm15.748 in N/A 5.252 in133.4 mm N/A 2010000 N452000 lbf N/A 252 mm9.9000 in N/A 368 mm14.5000 in N/A 3230000 N726000 lbf N/A 880 rpm N/A 810 rpm N/A
N/A 220 mm N/A 400 mm15.748 in N/A 2.5591 in65 mm N/A 918000 N206000 lbf N/A 256 mm10.1000 in N/A 365 mm14.4000 in N/A 1180000 N265000 lbf N/A 1600 rpm N/A 1400 rpm N/A
N/A 220 mm N/A 400 mm15.748 in N/A 5.25 in133.35 mm N/A 2010000 N452000 lbf N/A 252.4 mm9.9400 in N/A 368.3 mm14.5000 in N/A 3230000 N727000 lbf N/A 880 rpm N/A 810 rpm N/A
N/A 220 mm N/A 400 mm15.748 in N/A 5.25 in133.35 mm N/A 2010000 N452000 lbf N/A 252.4 mm9.9400 in N/A 368.3 mm14.5000 in N/A 3230000 N727000 lbf N/A 880 rpm N/A 810 rpm N/A
N/A 220 mm N/A 400 mm15.748 in N/A 5.25 in133.35 mm N/A 2010000 N452000 lbf N/A 252.4 mm9.9400 in N/A 368.3 mm14.5000 in N/A 3230000 N727000 lbf N/A 880 rpm N/A 810 rpm N/A
N/A 220 mm N/A 400 mm15.748 in N/A 5.25 in133.35 mm N/A 2010000 N452000 lbf N/A 252.4 mm9.9400 in N/A 368.3 mm14.5000 in N/A 3230000 N727000 lbf N/A 880 rpm N/A 810 rpm N/A
N/A 220 mm N/A 400 mm15.748 in N/A 5.25 in133.35 mm N/A 2010000 N452000 lbf N/A 252.4 mm9.9400 in N/A 368.3 mm14.5000 in N/A 3230000 N727000 lbf N/A 880 rpm N/A 810 rpm N/A
N/A 220 mm N/A 400 mm15.748 in N/A 5.25 in133.35 mm N/A 2010000 N452000 lbf N/A 252.4 mm9.9400 in N/A 368.3 mm14.5000 in N/A 3230000 N727000 lbf N/A 880 rpm N/A 810 rpm N/A
N/A 220 mm N/A 400 mm15.748 in N/A 5.25 in133.35 mm N/A 2010000 N452000 lbf N/A 252.4 mm9.9400 in N/A 368.3 mm14.5000 in N/A 3230000 N727000 lbf N/A 880 rpm N/A 810 rpm N/A
N/A 220 mm N/A 400 mm15.748 in N/A 5.25 in133.35 mm N/A 2010000 N452000 lbf N/A 252.4 mm9.9400 in N/A 368.3 mm14.5000 in N/A 3230000 N727000 lbf N/A 880 rpm N/A 810 rpm N/A
N/A 220 mm N/A 400 mm15.748 in N/A 5.25 in133.35 mm N/A 2010000 N452000 lbf N/A 252.4 mm9.9400 in N/A 368.3 mm14.5000 in N/A 3230000 N727000 lbf N/A 880 rpm N/A 810 rpm N/A
N/A 220 mm N/A 400 mm15.748 in N/A 5.25 in133.35 mm N/A 2010000 N452000 lbf N/A 252.4 mm9.9400 in N/A 368.3 mm14.5000 in N/A 3230000 N727000 lbf N/A 880 rpm N/A 810 rpm N/A
176 - 200 of 274 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »