CAD (0)
▾
Cylindrical Roller Radial Bearings - Single Row Standard
Cylindrical Roller Bearings
Key Features
- Supports heavy radial loads
- Enhanced operational reliability
- Long service life
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Width (B) (in)
Width (B) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Oil (rpm)
Thermal Reference Speed - Grease (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Shaft Backing Shoulder Diameter |
Housing Backing Shoulder Diameter |
Static Radial Load Rating (C0) |
Thermal Reference Speed - Oil |
Thermal Reference Speed - Grease |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 220RU03 R3 | Bore (d) N/A 220 mm | O.D. (D) N/A 460 mm18.1102 in | Width (B) N/A 3.4646 in88 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1340000 N301000 lbf | Shaft Backing Shoulder Diameter N/A 261 mm10.3000 in | Housing Backing Shoulder Diameter N/A 419 mm16.5000 in | Static Radial Load Rating (C0) N/A 1570000 N353000 lbf | Thermal Reference Speed - Oil N/A 970 rpm | Thermal Reference Speed - Grease N/A 840 rpm |
CAD
N/A
|
| 240RU30 R3 | Bore (d) N/A 240 mm | O.D. (D) N/A 360 mm14.1732 in | Width (B) N/A 3.622 in92 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1220000 N274000 lbf | Shaft Backing Shoulder Diameter N/A 262 mm10.3000 in | Housing Backing Shoulder Diameter N/A 338 mm13.3000 in | Static Radial Load Rating (C0) N/A 2170000 N488000 lbf | Thermal Reference Speed - Oil N/A 940 rpm | Thermal Reference Speed - Grease N/A 840 rpm |
CAD
N/A
|
| 240RU91AO132 R3 | Bore (d) N/A 240 mm | O.D. (D) N/A 390 mm15.3543 in | Width (B) N/A 4.252 in108 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1570000 N353000 lbf | Shaft Backing Shoulder Diameter N/A 265 mm10.4000 in | Housing Backing Shoulder Diameter N/A 365 mm14.4000 in | Static Radial Load Rating (C0) N/A 2650000 N596000 lbf | Thermal Reference Speed - Oil N/A 880 rpm | Thermal Reference Speed - Grease N/A 790 rpm |
CAD
N/A
|
| 240RU91OA107 R3 | Bore (d) N/A 240 mm | O.D. (D) N/A 390 mm15.3543 in | Width (B) N/A 4.25 in107.95 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1570000 N353000 lbf | Shaft Backing Shoulder Diameter N/A 265 mm10.4000 in | Housing Backing Shoulder Diameter N/A 365 mm14.4000 in | Static Radial Load Rating (C0) N/A 2650000 N596000 lbf | Thermal Reference Speed - Oil N/A 880 rpm | Thermal Reference Speed - Grease N/A 790 rpm |
CAD
N/A
|
| 240RU91OC103 R3 | Bore (d) N/A 240 mm | O.D. (D) N/A 390 mm15.3543 in | Width (B) N/A 4.252 in108 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1570000 N353000 lbf | Shaft Backing Shoulder Diameter N/A 265 mm10.4000 in | Housing Backing Shoulder Diameter N/A 365 mm14.4000 in | Static Radial Load Rating (C0) N/A 2650000 N596000 lbf | Thermal Reference Speed - Oil N/A 880 rpm | Thermal Reference Speed - Grease N/A 790 rpm |
CAD
N/A
|
| 240RU91 R6 | Bore (d) N/A 240 mm | O.D. (D) N/A 390 mm15.3543 in | Width (B) N/A 4.252 in108 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1570000 N353000 lbf | Shaft Backing Shoulder Diameter N/A 265 mm10.4000 in | Housing Backing Shoulder Diameter N/A 365 mm14.4000 in | Static Radial Load Rating (C0) N/A 2650000 N596000 lbf | Thermal Reference Speed - Oil N/A 880 rpm | Thermal Reference Speed - Grease N/A 790 rpm |
CAD
N/A
|
| 240RU91 R3 | Bore (d) N/A 240 mm | O.D. (D) N/A 390 mm15.3543 in | Width (B) N/A 4.25 in107.95 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1570000 N353000 lbf | Shaft Backing Shoulder Diameter N/A 265 mm10.4000 in | Housing Backing Shoulder Diameter N/A 365 mm14.4000 in | Static Radial Load Rating (C0) N/A 2650000 N596000 lbf | Thermal Reference Speed - Oil N/A 1300 rpm | Thermal Reference Speed - Grease N/A 1200 rpm |
CAD
N/A
|
| 240RU91 R3 | Bore (d) N/A 240 mm | O.D. (D) N/A 390 mm15.3543 in | Width (B) N/A 4.25 in107.95 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1580000 N355000 lbf | Shaft Backing Shoulder Diameter N/A 265.2 mm10.4400 in | Housing Backing Shoulder Diameter N/A 365.3 mm14.38 in | Static Radial Load Rating (C0) N/A 2670000 N600000 lbf | Thermal Reference Speed - Oil N/A 880 rpm | Thermal Reference Speed - Grease N/A 790 rpm |
CAD
N/A
|
| 240RN91 R3 | Bore (d) N/A 240 mm | O.D. (D) N/A 390 mm15.3543 in | Width (B) N/A 4.25 in107.95 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1580000 N355000 lbf | Shaft Backing Shoulder Diameter N/A 265.2 mm10.4400 in | Housing Backing Shoulder Diameter N/A 365.3 mm14.38 in | Static Radial Load Rating (C0) N/A 2670000 N600000 lbf | Thermal Reference Speed - Oil N/A 880 rpm | Thermal Reference Speed - Grease N/A 790 rpm |
CAD
N/A
|
| 240RJ91 R3 | Bore (d) N/A 240 mm | O.D. (D) N/A 390 mm15.3543 in | Width (B) N/A 4.25 in107.95 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1580000 N355000 lbf | Shaft Backing Shoulder Diameter N/A 265.2 mm10.4400 in | Housing Backing Shoulder Diameter N/A 365.3 mm14.38 in | Static Radial Load Rating (C0) N/A 2670000 N600000 lbf | Thermal Reference Speed - Oil N/A 880 rpm | Thermal Reference Speed - Grease N/A 790 rpm |
CAD
N/A
|
| 240RF91 R3 | Bore (d) N/A 240 mm | O.D. (D) N/A 390 mm15.3543 in | Width (B) N/A 4.25 in107.95 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1580000 N355000 lbf | Shaft Backing Shoulder Diameter N/A 265.2 mm10.4400 in | Housing Backing Shoulder Diameter N/A 365.3 mm14.38 in | Static Radial Load Rating (C0) N/A 2670000 N600000 lbf | Thermal Reference Speed - Oil N/A 880 rpm | Thermal Reference Speed - Grease N/A 790 rpm |
CAD
N/A
|
| 240RT91 R3 | Bore (d) N/A 240 mm | O.D. (D) N/A 390 mm15.3543 in | Width (B) N/A 4.25 in107.95 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1580000 N355000 lbf | Shaft Backing Shoulder Diameter N/A 265.2 mm10.4400 in | Housing Backing Shoulder Diameter N/A 365.3 mm14.38 in | Static Radial Load Rating (C0) N/A 2670000 N600000 lbf | Thermal Reference Speed - Oil N/A 880 rpm | Thermal Reference Speed - Grease N/A 790 rpm |
CAD
N/A
|
| 240RIU91 R3 | Bore (d) N/A 240 mm | O.D. (D) N/A 390 mm15.3543 in | Width (B) N/A 4.25 in107.95 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1580000 N355000 lbf | Shaft Backing Shoulder Diameter N/A 265.2 mm10.4400 in | Housing Backing Shoulder Diameter N/A 365.3 mm14.38 in | Static Radial Load Rating (C0) N/A 2670000 N600000 lbf | Thermal Reference Speed - Oil N/A 880 rpm | Thermal Reference Speed - Grease N/A 790 rpm |
CAD
N/A
|
| 240RIN91 R3 | Bore (d) N/A 240 mm | O.D. (D) N/A 390 mm15.3543 in | Width (B) N/A 4.25 in107.95 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1580000 N355000 lbf | Shaft Backing Shoulder Diameter N/A 265.2 mm10.4400 in | Housing Backing Shoulder Diameter N/A 365.3 mm14.38 in | Static Radial Load Rating (C0) N/A 2670000 N600000 lbf | Thermal Reference Speed - Oil N/A 880 rpm | Thermal Reference Speed - Grease N/A 790 rpm |
CAD
N/A
|
| 240RIJ91 R3 | Bore (d) N/A 240 mm | O.D. (D) N/A 390 mm15.3543 in | Width (B) N/A 4.25 in107.95 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1580000 N355000 lbf | Shaft Backing Shoulder Diameter N/A 265.2 mm10.4400 in | Housing Backing Shoulder Diameter N/A 365.3 mm14.38 in | Static Radial Load Rating (C0) N/A 2670000 N600000 lbf | Thermal Reference Speed - Oil N/A 880 rpm | Thermal Reference Speed - Grease N/A 790 rpm |
CAD
N/A
|
| 240RIF91 R3 | Bore (d) N/A 240 mm | O.D. (D) N/A 390 mm15.3543 in | Width (B) N/A 4.25 in107.95 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1580000 N355000 lbf | Shaft Backing Shoulder Diameter N/A 265.2 mm10.4400 in | Housing Backing Shoulder Diameter N/A 365.3 mm14.38 in | Static Radial Load Rating (C0) N/A 2670000 N600000 lbf | Thermal Reference Speed - Oil N/A 880 rpm | Thermal Reference Speed - Grease N/A 790 rpm |
CAD
N/A
|
| 240RIT91 R3 | Bore (d) N/A 240 mm | O.D. (D) N/A 390 mm15.3543 in | Width (B) N/A 4.25 in107.95 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1580000 N355000 lbf | Shaft Backing Shoulder Diameter N/A 265.2 mm10.4400 in | Housing Backing Shoulder Diameter N/A 365.3 mm14.38 in | Static Radial Load Rating (C0) N/A 2670000 N600000 lbf | Thermal Reference Speed - Oil N/A 880 rpm | Thermal Reference Speed - Grease N/A 790 rpm |
CAD
N/A
|
| 240RU91OE1284 R3 | Bore (d) N/A 240 mm | O.D. (D) N/A 400 mm15.748 in | Width (B) N/A 4.25 in107.95 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1570000 N353000 lbf | Shaft Backing Shoulder Diameter N/A 265 mm10.4000 in | Housing Backing Shoulder Diameter N/A 365 mm14.4000 in | Static Radial Load Rating (C0) N/A 2650000 N596000 lbf | Thermal Reference Speed - Oil N/A 870 rpm | Thermal Reference Speed - Grease N/A 780 rpm |
CAD
N/A
|
| 250RU91 R3 | Bore (d) N/A 250 mm | O.D. (D) N/A 410 mm16.1417 in | Width (B) N/A 4.3750 in111.125 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1680000 N378000 lbf | Shaft Backing Shoulder Diameter N/A 278 mm10.9000 in | Housing Backing Shoulder Diameter N/A 383 mm15.1000 in | Static Radial Load Rating (C0) N/A 2720000 N611000 lbf | Thermal Reference Speed - Oil N/A 900 rpm | Thermal Reference Speed - Grease N/A 820 rpm |
CAD
N/A
|
| 250RU91 R3 | Bore (d) N/A 250 mm | O.D. (D) N/A 410 mm16.1417 in | Width (B) N/A 4.3750 in111.125 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1680000 N377000 lbf | Shaft Backing Shoulder Diameter N/A 277.8 mm10.9400 in | Housing Backing Shoulder Diameter N/A 382.6 mm15.0600 in | Static Radial Load Rating (C0) N/A 2720000 N611000 lbf | Thermal Reference Speed - Oil N/A 850 rpm | Thermal Reference Speed - Grease N/A 770 rpm |
CAD
N/A
|
| 250RN91 R3 | Bore (d) N/A 250 mm | O.D. (D) N/A 410 mm16.1417 in | Width (B) N/A 4.3750 in111.125 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1680000 N377000 lbf | Shaft Backing Shoulder Diameter N/A 277.8 mm10.9400 in | Housing Backing Shoulder Diameter N/A 382.6 mm15.0600 in | Static Radial Load Rating (C0) N/A 2720000 N611000 lbf | Thermal Reference Speed - Oil N/A 850 rpm | Thermal Reference Speed - Grease N/A 770 rpm |
CAD
N/A
|
| 250RJ91 R3 | Bore (d) N/A 250 mm | O.D. (D) N/A 410 mm16.1417 in | Width (B) N/A 4.3750 in111.125 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1680000 N377000 lbf | Shaft Backing Shoulder Diameter N/A 277.8 mm10.9400 in | Housing Backing Shoulder Diameter N/A 382.6 mm15.0600 in | Static Radial Load Rating (C0) N/A 2720000 N611000 lbf | Thermal Reference Speed - Oil N/A 850 rpm | Thermal Reference Speed - Grease N/A 770 rpm |
CAD
N/A
|
| 250RF91 R3 | Bore (d) N/A 250 mm | O.D. (D) N/A 410 mm16.1417 in | Width (B) N/A 4.3750 in111.125 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1680000 N377000 lbf | Shaft Backing Shoulder Diameter N/A 277.8 mm10.9400 in | Housing Backing Shoulder Diameter N/A 382.6 mm15.0600 in | Static Radial Load Rating (C0) N/A 2720000 N611000 lbf | Thermal Reference Speed - Oil N/A 850 rpm | Thermal Reference Speed - Grease N/A 770 rpm |
CAD
N/A
|
| 250RT91 R3 | Bore (d) N/A 250 mm | O.D. (D) N/A 410 mm16.1417 in | Width (B) N/A 4.3750 in111.125 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1680000 N377000 lbf | Shaft Backing Shoulder Diameter N/A 277.8 mm10.9400 in | Housing Backing Shoulder Diameter N/A 382.6 mm15.0600 in | Static Radial Load Rating (C0) N/A 2720000 N611000 lbf | Thermal Reference Speed - Oil N/A 850 rpm | Thermal Reference Speed - Grease N/A 770 rpm |
CAD
N/A
|
| 250RIU91 R3 | Bore (d) N/A 250 mm | O.D. (D) N/A 410 mm16.1417 in | Width (B) N/A 4.3750 in111.125 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1680000 N377000 lbf | Shaft Backing Shoulder Diameter N/A 277.8 mm10.9400 in | Housing Backing Shoulder Diameter N/A 382.6 mm15.0600 in | Static Radial Load Rating (C0) N/A 2720000 N611000 lbf | Thermal Reference Speed - Oil N/A 850 rpm | Thermal Reference Speed - Grease N/A 770 rpm |
CAD
N/A
|