CAD (0)
▾
Corrosion-Resistant Deep Groove Ball Bearings
Deep Groove Ball Bearings
Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
Width (B) (mm)
Features
Lubrication Type
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Static Radial Load Rating (C0) (N)
Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Features |
Lubrication Type |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Grease Reference Speed |
Limiting Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 61904H-2RS/F | Bore (d) N/A 20.000 mm | O.D. (D) N/A 37 mm | Width (B) N/A 9 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5420 N | Static Radial Load Rating (C0) N/A 2950 N | Grease Reference Speed N/A 11400 rpm | Limiting Speed - Oil N/A 22000 rpm |
CAD
N/A
|
| 61904H-ZZ/F | Bore (d) N/A 20.000 mm | O.D. (D) N/A 37 mm | Width (B) N/A 9 mm | Features N/A Shields | Lubrication Type N/A Standard Food Safe Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5420 N | Static Radial Load Rating (C0) N/A 2950 N | Grease Reference Speed N/A 19000 rpm | Limiting Speed - Oil N/A 22000 rpm |
CAD
N/A
|
| 61904H-2RS/FVSL613 | Bore (d) N/A 20.000 mm | O.D. (D) N/A 37 mm | Width (B) N/A 9 mm | Features N/A Contact Seals | Lubrication Type N/A Food Grade Solid Lube | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5420 N | Static Radial Load Rating (C0) N/A 2950 N | Grease Reference Speed N/A 11400 rpm | Limiting Speed - Oil N/A 22000 rpm |
CAD
N/A
|
| 6010C3 | Bore (d) N/A 50.000 mm | O.D. (D) N/A 80 mm | Width (B) N/A 16 mm | Features N/A Open | Lubrication Type N/A | Dynamic Radial Load Rating - 1M Revs (C1) N/A 18500 N | Static Radial Load Rating (C0) N/A 13300 N | Grease Reference Speed N/A 0 rpm | Limiting Speed - Oil N/A 12000 rpm |
CAD
N/A
|
| 6009C3 | Bore (d) N/A 45.000 mm | O.D. (D) N/A 75 mm | Width (B) N/A 16 mm | Features N/A Open | Lubrication Type N/A | Dynamic Radial Load Rating - 1M Revs (C1) N/A 17800 N | Static Radial Load Rating (C0) N/A 12100 N | Grease Reference Speed N/A 0 rpm | Limiting Speed - Oil N/A 13000 rpm |
CAD
N/A
|
| 6008C4 | Bore (d) N/A 40 mm | O.D. (D) N/A 68.000 mm | Width (B) N/A 15 mm | Features N/A Open | Lubrication Type N/A | Dynamic Radial Load Rating - 1M Revs (C1) N/A 14300 N | Static Radial Load Rating (C0) N/A 9240 N | Grease Reference Speed N/A 0 rpm | Limiting Speed - Oil N/A 15000 rpm |
CAD
N/A
|
| 6008C3 | Bore (d) N/A 40 mm | O.D. (D) N/A 68.000 mm | Width (B) N/A 15 mm | Features N/A Open | Lubrication Type N/A | Dynamic Radial Load Rating - 1M Revs (C1) N/A 14300 N | Static Radial Load Rating (C0) N/A 9240 N | Grease Reference Speed N/A 0 rpm | Limiting Speed - Oil N/A 15000 rpm |
CAD
N/A
|
| 6007C3 | Bore (d) N/A 35.000 mm | O.D. (D) N/A 62 mm | Width (B) N/A 14 mm | Features N/A Open | Lubrication Type N/A | Dynamic Radial Load Rating - 1M Revs (C1) N/A 13600 N | Static Radial Load Rating (C0) N/A 8240 N | Grease Reference Speed N/A 0 rpm | Limiting Speed - Oil N/A 16000 rpm |
CAD
N/A
|
| 6006-2RSC3 | Bore (d) N/A 25 mm | O.D. (D) N/A 47.000 mm | Width (B) N/A 12 mm | Features N/A Open | Lubrication Type N/A | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8550 N | Static Radial Load Rating (C0) N/A 4680 N | Grease Reference Speed N/A 0 rpm | Limiting Speed - Oil N/A 21000 rpm |
CAD
N/A
|
| 6005-ZZC3 | Bore (d) N/A 20.000 mm | O.D. (D) N/A 42.000 mm | Width (B) N/A 12 mm | Features N/A Open | Lubrication Type N/A | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7980 N | Static Radial Load Rating (C0) N/A 4050 N | Grease Reference Speed N/A 0 rpm | Limiting Speed - Oil N/A 25000 rpm |
CAD
N/A
|
| 6005C3 | Bore (d) N/A 17.000 mm | O.D. (D) N/A 35 mm | Width (B) N/A 10 mm | Features N/A Open | Lubrication Type N/A | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5100 N | Static Radial Load Rating (C0) N/A 2610 N | Grease Reference Speed N/A 0 rpm | Limiting Speed - Oil N/A 28000 rpm |
CAD
N/A
|
| 6004C3 | Bore (d) N/A 15.000 mm | O.D. (D) N/A 32 mm | Width (B) N/A 9 mm | Features N/A Open | Lubrication Type N/A | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4750 N | Static Radial Load Rating (C0) N/A 2270 N | Grease Reference Speed N/A 0 rpm | Limiting Speed - Oil N/A 30000 rpm |
CAD
N/A
|
| 6003C3 | Bore (d) N/A 12 mm | O.D. (D) N/A 28 mm | Width (B) N/A 8 mm | Features N/A Open | Lubrication Type N/A | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4350 N | Static Radial Load Rating (C0) N/A 1910 N | Grease Reference Speed N/A 0 rpm | Limiting Speed - Oil N/A 33000 rpm |
CAD
N/A
|
| 603H | Bore (d) N/A 3 mm | O.D. (D) N/A 9 mm | Width (B) N/A 3 mm | Features N/A Open | Lubrication Type N/A Standard Industrial Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 486 N | Static Radial Load Rating (C0) N/A 150 N | Grease Reference Speed N/A 66000 rpm | Limiting Speed - Oil N/A 78000 rpm |
CAD
N/A
|
| 603H-ZZ | Bore (d) N/A 3 mm | O.D. (D) N/A 9 mm | Width (B) N/A 5 mm | Features N/A Shields | Lubrication Type N/A Standard Industrial Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 486 N | Static Radial Load Rating (C0) N/A 150 N | Grease Reference Speed N/A 66000 rpm | Limiting Speed - Oil N/A 78000 rpm |
CAD
N/A
|
| 636H | Bore (d) N/A 6 mm | O.D. (D) N/A 22 mm | Width (B) N/A 7 mm | Features N/A Open | Lubrication Type N/A Standard Industrial Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2800 N | Static Radial Load Rating (C0) N/A 1090 N | Grease Reference Speed N/A 33000 rpm | Limiting Speed - Oil N/A 39000 rpm |
CAD
N/A
|
| 636H-ZZ | Bore (d) N/A 6 mm | O.D. (D) N/A 22 mm | Width (B) N/A 7 mm | Features N/A Shields | Lubrication Type N/A Standard Industrial Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2800 N | Static Radial Load Rating (C0) N/A 1090 N | Grease Reference Speed N/A 33000 rpm | Limiting Speed - Oil N/A 39000 rpm |
CAD
N/A
|
| 636H-2RS | Bore (d) N/A 6 mm | O.D. (D) N/A 22 mm | Width (B) N/A 7 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Industrial Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2800 N | Static Radial Load Rating (C0) N/A 1090 N | Grease Reference Speed N/A 19800 rpm | Limiting Speed - Oil N/A 21000 rpm |
CAD
N/A
|
| 6000H-2RS/VSL609 | Bore (d) N/A 10 mm | O.D. (D) N/A 26 mm | Width (B) N/A 8 mm | Features N/A Contact Seals | Lubrication Type N/A Industrial Grade Solid Lube | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3890 N | Static Radial Load Rating (C0) N/A 1570 N | Grease Reference Speed N/A 21000 rpm | Limiting Speed - Oil N/A |
CAD
N/A
|
| 6200H-2RS/VSL609 | Bore (d) N/A 10 mm | O.D. (D) N/A 30 mm | Width (B) N/A 9 mm | Features N/A Contact Seals | Lubrication Type N/A Industrial Grade Solid Lube | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4350 N | Static Radial Load Rating (C0) N/A 1910 N | Grease Reference Speed N/A 18000 rpm | Limiting Speed - Oil N/A |
CAD
N/A
|
| 6300H-2RS/VSL609 | Bore (d) N/A 10 mm | O.D. (D) N/A 35 mm | Width (B) N/A 11 mm | Features N/A Contact Seals | Lubrication Type N/A Industrial Grade Solid Lube | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6890 N | Static Radial Load Rating (C0) N/A 2980 N | Grease Reference Speed N/A 16000 rpm | Limiting Speed - Oil N/A |
CAD
N/A
|
| 6001H-2RS/VSL609 | Bore (d) N/A 12 mm | O.D. (D) N/A 28 mm | Width (B) N/A 8 mm | Features N/A Contact Seals | Lubrication Type N/A Industrial Grade Solid Lube | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4350 N | Static Radial Load Rating (C0) N/A 1910 N | Grease Reference Speed N/A 18000 rpm | Limiting Speed - Oil N/A |
CAD
N/A
|
| 6201H-2RS/VSL609 | Bore (d) N/A 12 mm | O.D. (D) N/A 32 mm | Width (B) N/A 10 mm | Features N/A Contact Seals | Lubrication Type N/A Industrial Grade Solid Lube | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5780 N | Static Radial Load Rating (C0) N/A 2440 N | Grease Reference Speed N/A 16000 rpm | Limiting Speed - Oil N/A |
CAD
N/A
|
| 6301H-2RS/VSL609 | Bore (d) N/A 12 mm | O.D. (D) N/A 37 mm | Width (B) N/A 12 mm | Features N/A Contact Seals | Lubrication Type N/A Industrial Grade Solid Lube | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8250 N | Static Radial Load Rating (C0) N/A 3570 N | Grease Reference Speed N/A 15000 rpm | Limiting Speed - Oil N/A |
CAD
N/A
|
| 6002H-2RS/VSL609 | Bore (d) N/A 15.000 mm | O.D. (D) N/A 32 mm | Width (B) N/A 9 mm | Features N/A Contact Seals | Lubrication Type N/A Industrial Grade Solid Lube | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4750 N | Static Radial Load Rating (C0) N/A 2270 N | Grease Reference Speed N/A 15000 rpm | Limiting Speed - Oil N/A |
CAD
N/A
|