CAD (0)
▾
Corrosion-Resistant Deep Groove Ball Bearings
Deep Groove Ball Bearings
Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
Width (B) (mm)
Features
Lubrication Type
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Static Radial Load Rating (C0) (N)
Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Features |
Lubrication Type |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Grease Reference Speed |
Limiting Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 6003H-2RS/F | Bore (d) N/A 17.000 mm | O.D. (D) N/A 35 mm | Width (B) N/A 10 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5100 N | Static Radial Load Rating (C0) N/A 2610 N | Grease Reference Speed N/A 13000 rpm | Limiting Speed - Oil N/A 28000 rpm |
CAD
N/A
|
| 6003H-ZZ/F | Bore (d) N/A 17.000 mm | O.D. (D) N/A 35 mm | Width (B) N/A 10 mm | Features N/A Shields | Lubrication Type N/A Standard Food Safe Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5100 N | Static Radial Load Rating (C0) N/A 2610 N | Grease Reference Speed N/A 20000 rpm | Limiting Speed - Oil N/A 28000 rpm |
CAD
N/A
|
| 6003H-2RS/FVSL613 | Bore (d) N/A 17.000 mm | O.D. (D) N/A 35 mm | Width (B) N/A 10 mm | Features N/A Contact Seals | Lubrication Type N/A Food Grade Solid Lube | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5100 N | Static Radial Load Rating (C0) N/A 2610 N | Grease Reference Speed N/A 13000 rpm | Limiting Speed - Oil N/A 28000 rpm |
CAD
N/A
|
| 6203H | Bore (d) N/A 17.000 mm | O.D. (D) N/A 40.000 mm | Width (B) N/A 12 mm | Features N/A Open | Lubrication Type N/A No Lubricant - Rust Preventative Only | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8130 N | Static Radial Load Rating (C0) N/A 3830 N | Grease Reference Speed N/A 17000 rpm | Limiting Speed - Oil N/A 20000 rpm |
CAD
N/A
|
| 6203H/FVSL613 | Bore (d) N/A 17.000 mm | O.D. (D) N/A 40.000 mm | Width (B) N/A 12 mm | Features N/A Open | Lubrication Type N/A Food Grade Solid Lube | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8130 N | Static Radial Load Rating (C0) N/A 3830 N | Grease Reference Speed N/A 17000 rpm | Limiting Speed - Oil N/A 20000 rpm |
CAD
N/A
|
| 6203H-2RS | Bore (d) N/A 17.000 mm | O.D. (D) N/A 40.000 mm | Width (B) N/A 12 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Industrial Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8130 N | Static Radial Load Rating (C0) N/A 3830 N | Grease Reference Speed N/A 12000 rpm | Limiting Speed - Oil N/A 25000 rpm |
CAD
N/A
|
| 6203H-2RS/F | Bore (d) N/A 17.000 mm | O.D. (D) N/A 40.000 mm | Width (B) N/A 12 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8130 N | Static Radial Load Rating (C0) N/A 3830 N | Grease Reference Speed N/A 12000 rpm | Limiting Speed - Oil N/A 25000 rpm |
CAD
N/A
|
| 6203H-ZZ/F | Bore (d) N/A 17.000 mm | O.D. (D) N/A 40.000 mm | Width (B) N/A 12 mm | Features N/A Shields | Lubrication Type N/A Standard Food Safe Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8130 N | Static Radial Load Rating (C0) N/A 3830 N | Grease Reference Speed N/A 17000 rpm | Limiting Speed - Oil N/A 25000 rpm |
CAD
N/A
|
| 6203H-2RS/FVSL613 | Bore (d) N/A 17.000 mm | O.D. (D) N/A 40.000 mm | Width (B) N/A 12 mm | Features N/A Contact Seals | Lubrication Type N/A Food Grade Solid Lube | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8130 N | Static Radial Load Rating (C0) N/A 3830 N | Grease Reference Speed N/A 12000 rpm | Limiting Speed - Oil N/A 25000 rpm |
CAD
N/A
|
| 6303H | Bore (d) N/A 17.000 mm | O.D. (D) N/A 47.000 mm | Width (B) N/A 14 mm | Features N/A Open | Lubrication Type N/A No Lubricant - Rust Preventative Only | Dynamic Radial Load Rating - 1M Revs (C1) N/A 11560 N | Static Radial Load Rating (C0) N/A 5610 N | Grease Reference Speed N/A 15000 rpm | Limiting Speed - Oil N/A 18000 rpm |
CAD
N/A
|
| 6303H/FVSL613 | Bore (d) N/A 17.000 mm | O.D. (D) N/A 47.000 mm | Width (B) N/A 14 mm | Features N/A Open | Lubrication Type N/A Food Grade Solid Lube | Dynamic Radial Load Rating - 1M Revs (C1) N/A 11560 N | Static Radial Load Rating (C0) N/A 5610 N | Grease Reference Speed N/A 15000 rpm | Limiting Speed - Oil N/A 18000 rpm |
CAD
N/A
|
| 6303H-2RS | Bore (d) N/A 17.000 mm | O.D. (D) N/A 47.000 mm | Width (B) N/A 14 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Industrial Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 11560 N | Static Radial Load Rating (C0) N/A 5610 N | Grease Reference Speed N/A 11000 rpm | Limiting Speed - Oil N/A 22000 rpm |
CAD
N/A
|
| 6303H-2RS/F | Bore (d) N/A 17.000 mm | O.D. (D) N/A 47.000 mm | Width (B) N/A 14 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 11560 N | Static Radial Load Rating (C0) N/A 5610 N | Grease Reference Speed N/A 11000 rpm | Limiting Speed - Oil N/A 22000 rpm |
CAD
N/A
|
| 6303H-ZZ/F | Bore (d) N/A 17.000 mm | O.D. (D) N/A 47.000 mm | Width (B) N/A 14 mm | Features N/A Shields | Lubrication Type N/A Standard Food Safe Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 11560 N | Static Radial Load Rating (C0) N/A 5610 N | Grease Reference Speed N/A 15000 rpm | Limiting Speed - Oil N/A 22000 rpm |
CAD
N/A
|
| 6303H-2RS/FVSL613 | Bore (d) N/A 17.000 mm | O.D. (D) N/A 47.000 mm | Width (B) N/A 14 mm | Features N/A Contact Seals | Lubrication Type N/A Food Grade Solid Lube | Dynamic Radial Load Rating - 1M Revs (C1) N/A 11560 N | Static Radial Load Rating (C0) N/A 5610 N | Grease Reference Speed N/A 11000 rpm | Limiting Speed - Oil N/A 22000 rpm |
CAD
N/A
|
| 6004H | Bore (d) N/A 20.000 mm | O.D. (D) N/A 42.000 mm | Width (B) N/A 12 mm | Features N/A Open | Lubrication Type N/A No Lubricant - Rust Preventative Only | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7980 N | Static Radial Load Rating (C0) N/A 4050 N | Grease Reference Speed N/A 18000 rpm | Limiting Speed - Oil N/A 20000 rpm |
CAD
N/A
|
| 6004H/FVSL613 | Bore (d) N/A 20.000 mm | O.D. (D) N/A 42.000 mm | Width (B) N/A 12 mm | Features N/A Open | Lubrication Type N/A Food Grade Solid Lube | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7980 N | Static Radial Load Rating (C0) N/A 4050 N | Grease Reference Speed N/A 18000 rpm | Limiting Speed - Oil N/A 20000 rpm |
CAD
N/A
|
| 6004H-2RS | Bore (d) N/A 20.000 mm | O.D. (D) N/A 42.000 mm | Width (B) N/A 12 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Industrial Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7980 N | Static Radial Load Rating (C0) N/A 4050 N | Grease Reference Speed N/A 11000 rpm | Limiting Speed - Oil N/A 25000 rpm |
CAD
N/A
|
| 6004H-2RS/F | Bore (d) N/A 20.000 mm | O.D. (D) N/A 42.000 mm | Width (B) N/A 12 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7980 N | Static Radial Load Rating (C0) N/A 4050 N | Grease Reference Speed N/A 11000 rpm | Limiting Speed - Oil N/A 25000 rpm |
CAD
N/A
|
| 6004H-ZZ/F | Bore (d) N/A 20.000 mm | O.D. (D) N/A 42.000 mm | Width (B) N/A 12 mm | Features N/A Shields | Lubrication Type N/A Standard Food Safe Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7980 N | Static Radial Load Rating (C0) N/A 4050 N | Grease Reference Speed N/A 18000 rpm | Limiting Speed - Oil N/A 25000 rpm |
CAD
N/A
|
| 6004H-2RS/FVSL613 | Bore (d) N/A 20.000 mm | O.D. (D) N/A 42.000 mm | Width (B) N/A 12 mm | Features N/A Contact Seals | Lubrication Type N/A Food Grade Solid Lube | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7980 N | Static Radial Load Rating (C0) N/A 4050 N | Grease Reference Speed N/A 11000 rpm | Limiting Speed - Oil N/A 25000 rpm |
CAD
N/A
|
| 6204H | Bore (d) N/A 20.000 mm | O.D. (D) N/A 47.000 mm | Width (B) N/A 14 mm | Features N/A Open | Lubrication Type N/A No Lubricant - Rust Preventative Only | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10900 N | Static Radial Load Rating (C0) N/A 5320 N | Grease Reference Speed N/A 15000 rpm | Limiting Speed - Oil N/A 18000 rpm |
CAD
N/A
|
| 6204H/FVSL613 | Bore (d) N/A 20.000 mm | O.D. (D) N/A 47.000 mm | Width (B) N/A 14 mm | Features N/A Open | Lubrication Type N/A Food Grade Solid Lube | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10900 N | Static Radial Load Rating (C0) N/A 5320 N | Grease Reference Speed N/A 15000 rpm | Limiting Speed - Oil N/A 18000 rpm |
CAD
N/A
|
| 6204H-2RS | Bore (d) N/A 20.000 mm | O.D. (D) N/A 47.000 mm | Width (B) N/A 14 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Industrial Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10900 N | Static Radial Load Rating (C0) N/A 5320 N | Grease Reference Speed N/A 10000 rpm | Limiting Speed - Oil N/A 22000 rpm |
CAD
N/A
|
| 6204H-2RS/F | Bore (d) N/A 20.000 mm | O.D. (D) N/A 47.000 mm | Width (B) N/A 14 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10900 N | Static Radial Load Rating (C0) N/A 5320 N | Grease Reference Speed N/A 10000 rpm | Limiting Speed - Oil N/A 22000 rpm |
CAD
N/A
|